aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* md: create externally visible flags for supporting hot-replace.NeilBrown2011-12-221-4/+18
* md: update documentation for md/rdev/state sysfs interfaceNamhyung Kim2011-07-271-5/+9
* md: add documentation for bad block logNamhyung Kim2011-07-271-1/+14
* md:Documentation/md.txt - fix typoNeilBrown2011-06-081-1/+1
* md: Update documentation for sync_min and sync_max entriesCoolCold2011-04-201-0/+10
* Documentation: update broken web addresses.Justin P. Mattock2010-08-041-1/+1
* Documentation/: it's -> its where appropriateFrancis Galiegue2010-04-221-1/+1
* md: add 'recovery_start' per-device sysfs attributeDan Williams2009-12-131-4/+23
* md: Support write-intent bitmaps with externally managed metadata.NeilBrown2009-12-131-0/+16
* md: support updating bitmap parameters via sysfs.NeilBrown2009-12-131-0/+29
* Documentation/md.txt updateNeilBrown2009-03-301-7/+30
* md: Tidy up rdev_size_store a bit:Neil Brown2008-07-201-1/+1
* Make sure all changes to md/dev-XX/state are notifiedNeil Brown2008-06-271-0/+10
* Make sure all changes to md/degraded are notified.Neil Brown2008-06-271-0/+7
* Make sure all changes to md/sync_action are notified.Neil Brown2008-06-271-0/+6
* Make sure all changes to md/array_state are notified.Neil Brown2008-06-271-0/+5
* md: introduce get_priority_stripe() to improve raid456 write performanceDan Williams2008-04-281-0/+6
* md: allow a maximum extent to be set for resyncingNeilBrown2008-02-061-0/+10
* md: allow reshape_position for md arrays to be set via sysfsNeilBrown2007-05-091-28/+44
* Fix typos in Documentation/: 'Q'-'R'Matt LaPlante2006-10-031-2/+2
* Fix typos in Documentation/: 'N'-'P'Matt LaPlante2006-10-031-2/+2
* Fix typos in Documentation/: 'D'-'E'Matt LaPlante2006-10-031-3/+3
* Fix some typos in Documentation/: 'A'Matt LaPlante2006-10-031-1/+1
* [PATCH] md: fix duplicity of levels in md.txtNeilBrown2006-10-031-12/+5
* [PATCH] md: new sysfs interface for setting bits in the write-intent-bitmapPaul Clements2006-10-031-0/+9
* [PATCH] md: Allow the write_mostly flag to be set via sysfsNeilBrown2006-06-261-0/+5
* [PATCH] md: Allow resync_start to be set and queried via sysfsNeilBrown2006-06-261-0/+6
* [PATCH] md: Allow raid 'layout' to be read and set via sysfsNeilBrown2006-06-261-0/+5
* [PATCH] md: Allow rdev state to be set via sysfsNeilBrown2006-06-261-0/+3
* [PATCH] md: Set/get state of array via sysfsNeilBrown2006-06-261-0/+39
* [PATCH] md: increase the delay before marking metadata clean, and make it con...NeilBrown2006-06-261-0/+9
* [PATCH] md: allow sync-speed to be controlled per-deviceNeilBrown2006-01-061-0/+22
* [PATCH] md: support adding new devices to md arrays via sysfsNeilBrown2006-01-061-0/+8
* [PATCH] md: allow available size of component devices to be set via sysfsNeilBrown2006-01-061-0/+7
* [PATCH] md: export rdev->data_offset via sysfsNeilBrown2006-01-061-0/+6
* [PATCH] md: expose device slot information via sysfsNeilBrown2006-01-061-0/+8
* [PATCH] md: allow md/raid_disks to be settableNeilBrown2006-01-061-0/+3
* [PATCH] md: count corrected read errors per driveNeilBrown2006-01-061-0/+11
* [PATCH] md: allow array level to be set textually via sysfsNeilBrown2006-01-061-0/+8
* [PATCH] md: expose md metadata format in sysfsNeilBrown2006-01-061-0/+6
* [PATCH] md: allow md array component size to be accessed and set via sysfsNeilBrown2006-01-061-0/+9
* [PATCH] md: allow chunk_size to be settable through sysfsNeilBrown2006-01-061-0/+8
* [PATCH] md: allow dirty raid[456] arrays to be started at bootNeilBrown2006-01-061-0/+24
* [PATCH] md: document sysfs usage of md, and make a couple of small refinementsNeilBrown2005-11-091-0/+119
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+118