aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* rtc-proc: permit the /proc/driver/rtc device to use other devicesKim, Milo2012-10-051-2/+3
* RTC: Fix up rtc.txt documentation to reflect changes to generic rtc layerJohn Stultz2011-03-091-19/+10
* rtc: add boot_timesource sysfs attributeMatthew Garrett2009-09-231-0/+2
* rtc: document the sysfs interfaceMatthew Garrett2009-09-231-0/+22
* rtc: update documentation wrt RTC_PIE/irq_set_stateMike Frysinger2009-09-231-0/+2
* rtc: cleanup example codeMike Frysinger2008-02-061-19/+19
* rtc: update documentation wrt irq_set_freqMike Frysinger2008-02-061-2/+2
* rtc: tweak driver documentation for rtc periodicMike Frysinger2007-11-141-3/+4
* rtc: make example code jump to done instead of return when ioctl not supportedHans-Christian Egtvedt2007-07-171-1/+1
* rtc: remove "RTC_ALM_SET mode" bugsDavid Brownell2007-05-081-5/+2
* [PATCH] some rtc documentation updatesMike Frysinger2007-02-111-12/+34
* [PATCH] Documentation/rtc.txt updates (for rtc class)David Brownell2006-11-251-159/+304
* [PATCH] rtc: small documentation updateJean Delvare2006-06-251-2/+5
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+282