aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Documentation: fix Documentation/security/00-INDEXJarkko Sakkinen2012-12-171-0/+2
* Merge branch 'modsign-keys-devel' into security-next-keysDavid Howells2012-10-021-1/+49
|\
| * KEYS: Add payload preparsing opportunity prior to key instantiate or updateDavid Howells2012-09-131-1/+49
* | KEYS: Use keyring_alloc() to create special keyringsDavid Howells2012-10-021-0/+17
* | Documentation: Update git repository URL for Smack userland toolsDaniel Wagner2012-09-261-4/+3
* | Smack: implement revoking all rules for a subject labelRafal Krypa2012-09-181-0/+3
|/
* Yama: higher restrictions should block PTRACE_TRACEMEKees Cook2012-08-101-7/+7
* Smack: allow for significantly longer Smack labels v4Casey Schaufler2012-05-151-40/+164
* KEYS: Add invalidation supportDavid Howells2012-05-111-0/+17
* Merge tag 'v3.4-rc5' into nextJames Morris2012-05-031-1/+13
|\
| * keys: update the documentation with info about "logon" keysJeff Layton2012-04-251-1/+13
* | Yama: add additional ptrace scopesKees Cook2012-04-181-1/+9
|/
* Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/...Linus Torvalds2012-03-213-0/+71
|\
| * Yama: add PR_SET_PTRACER_ANYKees Cook2012-02-151-1/+6
| * security: Yama LSMKees Cook2012-02-092-0/+62
| * KEYS: Allow special keyrings to be clearedDavid Howells2012-01-181-0/+4
* | Documentation: Fix multiple typo in DocumentationMasanari Iida2012-03-073-3/+3
|/
* Merge branch 'master'; commit 'v3.2-rc2' into nextJames Morris2011-11-151-1/+2
|\
| * doc: fix broken referencesPaul Bolle2011-09-271-1/+2
* | Documentation: clarify the purpose of LSMsKees Cook2011-11-153-3/+39
|/
* encrypted-keys: move ecryptfs documentation to proper locationMimi Zohar2011-06-301-0/+68
* encrypted-keys: add ecryptfs format supportRoberto Sassu2011-06-271-2/+4
* encrypted-keys: add key format supportRoberto Sassu2011-06-271-18/+30
* Create Documentation/security/,Randy Dunlap2011-05-199-0/+2898