aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* coredump: add support for %d=__get_dumpable() in core nameOleg Nesterov2012-10-051-0/+2
* Documentation: fix the VM knobs descritpion WRT pdflushArtem Bityutskiy2012-08-041-7/+7
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-08-011-0/+42
|\
| * fs: add link restrictionsKees Cook2012-07-291-0/+42
* | mm, oom: replace some information in tasklist dumpDavid Rientjes2012-07-311-3/+4
* | mm: prepare for removal of obsolete /proc/sys/vm/nr_pdflush_threadsWanpeng Li2012-07-311-11/+0
* | documentation: update how page-cluster affects swap I/OChristian Ehrhardt2012-07-311-2/+10
* | fs: make dumpable=2 require fully qualified pathKees Cook2012-07-301-6/+12
|/
* mqueue: separate mqueue default value from maximum valueKOSAKI Motohiro2012-05-311-0/+7
* net: doc: merge /proc/sys/net/core/* documents into one placeShan Wei2012-04-261-0/+7
* Documentation: add missing tainted bits to Documentation/sysctl/kernel.txtLarry Finger2012-02-061-0/+2
* sysctl: add the kernel.ns_last_pid controlPavel Emelyanov2012-01-121-0/+8
* x86: Panic on detection of stack overflowMitsuo Hayasaka2011-12-051-0/+14
* kernel/sysctl.c: add cap_last_cap to /proc/sys/kernelDan Ballard2011-10-311-0/+8
* ipc: introduce shm_rmid_forced sysctlVasiliy Kulikov2011-07-261-0/+22
* Documentation: refresh sysctl/kernel.txtBorislav Petkov2011-07-231-105/+110
* coredump: add support for exe_file in core nameJiri Slaby2011-05-261-1/+2
* Documentation: update epoll sysctl textLucian Adrian Grijincu2011-05-231-7/+0
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2011-05-231-2/+2
|\
| * doc: fix 3 typos in sysctl/vm.txtPaul Bolle2011-04-061-2/+2
* | net: filter: Just In Time compiler for x86-64Eric Dumazet2011-04-281-0/+11
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2011-03-181-1/+1
|\
| * Documentation: default_message_level is a typoPaul Bolle2011-02-111-1/+1
* | Documentation: file handles are now freedFederica Teodori2011-03-161-9/+8
|/
* sysctl: remove obsolete commentsJovi Zhang2011-01-131-2/+0
* kptr_restrict for hiding kernel pointers from unprivileged usersDan Rosenberg2011-01-131-0/+14
* syslog: check cap_syslog when dmesg_restrictSerge E. Hallyn2010-12-081-1/+1
* Restrict unprivileged access to kernel syslogDan Rosenberg2010-11-121-0/+14
* doc: clarify the behaviour of dirty_ratio/dirty_bytesAndrea Righi2010-10-271-4/+8
* oom: enable oom tasklist dump by defaultDavid Rientjes2010-08-091-1/+1
* Documentation/sysctl/vm.txt typoKulikov Vasiliy2010-06-281-1/+1
* mm: compaction: add a tunable that decides when memory should be compacted an...Mel Gorman2010-05-251-0/+15
* mm: compaction: add /proc trigger for memory compactionMel Gorman2010-05-251-0/+10
* net: Consistent skb timestampingEric Dumazet2010-05-161-0/+10
* memcg: handle panic_on_oom=always caseKAMEZAWA Hiroyuki2010-03-121-1/+4
* doc: Add documentation for bootloader_{type,version}H. Peter Anvin2009-12-111-0/+31
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2009-12-092-4/+4
|\
| * tree-wide: fix assorted typos all over the placeAndré Goddard Rosa2009-12-041-1/+1
| * docs: fix core_pipe_limit infoRandy Dunlap2009-11-091-3/+3
* | sysctl: Remove CTL_NONE and CTL_UNNUMBEREDEric W. Biederman2009-11-181-22/+0
|/
* Merge branch 'hwpoison' of git://git.kernel.org/pub/scm/linux/kernel/git/ak/l...Linus Torvalds2009-09-241-1/+40
|\
| * HWPOISON: The high level memory error handler in the VM v7Andi Kleen2009-09-161-1/+40
* | exec: let do_coredump() limit the number of concurrent dumps to pipesNeil Horman2009-09-241-0/+22
* | Documentation: update stale definition of file-nr in fs.txtXiaotian Feng2009-09-241-7/+10
* | printk: add printk_delay to make messages readable for some scenariosDave Young2009-09-231-0/+8
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2009-09-221-13/+17
|\ \
| * | trivial: doc: document missing value 2 for randomize-va-spaceHorst Schirmeier2009-09-211-13/+17
| |/
* / vm: document that setting vfs_cache_pressure to 0 isn't a good ideaJan Kara2009-09-221-1/+3
|/
* [S390] add call home supportHans-Joachim Picht2009-09-111-0/+16
* vmscan: properly account for the number of page cache pages zone_reclaim() ca...Mel Gorman2009-06-161-4/+8