aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* 1-Wire: Add support for the maxim ds1825 temperature sensorRaphael Assenat2012-08-161-0/+2
* w1: Add 1-wire slave device driver for DS28E04-100Markus Franke2012-06-131-0/+36
* Fix common misspellingsLucas De Marchi2011-03-312-4/+4
* w1: DS2423 counter driver and documentationMika Laitio2011-01-132-0/+49
* Documentation: update broken web addresses.Justin P. Mattock2010-08-043-4/+5
* Documentation/: it's -> its where appropriateFrancis Galiegue2010-04-221-1/+1
* ds2482: Discard obsolete detect methodJean Delvare2009-10-041-3/+3
* w1: send status messages after command processingEvgeniy Polyakov2009-01-081-0/+29
* w1: added w1 reset commandEvgeniy Polyakov2009-01-081-0/+6
* w1: documentation updateEvgeniy Polyakov2009-01-081-38/+91
* w1: add 1-wire master driver for i.MX27 / i.MX31Sascha Hauer2009-01-082-0/+13
* hdq: documentation for OMAP HDQMadhusudhan Chikkature2008-11-121-0/+46
* W1: Documentation/w1/masters/ds2490 updateDavid Fries2008-10-161-0/+52
* W1: Document add, remove, search_count, and pullup.David Fries2008-10-161-1/+10
* W1: feature, w1_therm.c use strong pullup and documentationDavid Fries2008-10-163-0/+47
* w1-gpio: add GPIO w1 bus master driverVille Syrjala2008-02-062-0/+35
* Add Documentation/{w1,w1/masters}/00-INDEXRob Landley2007-10-174-2/+16
* [PATCH] w1: Userspace communication protocol over connector.Evgeniy Polyakov2006-06-221-0/+98
* [PATCH] w1: Replace dscore and ds_w1_bridge with ds2490 driver.Evgeniy Polyakov2006-06-221-0/+18
* [PATCH] w1: Added default generic read/write operations.Evgeniy Polyakov2006-06-221-3/+15
* [PATCH] W1: Add the DS2482 I2C-to-w1 bridge driver.Evgeniy Polyakov2006-03-231-0/+31
* [PATCH] w1: Updates the w1 documentation (w1.generic)Evgeniy Polyakov2005-06-211-17/+90
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+19