aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'linus' into perf/urgentIngo Molnar2012-03-26164-814/+4180
|\
| * Merge tag 'amd64-edac-updates-for-3.4' of git://git.kernel.org/pub/scm/linux/...Linus Torvalds2012-03-231-2/+2
| |\
| | * EDAC: Correct scrub rate APIBorislav Petkov2012-03-191-2/+2
| * | Merge tag 'ia64-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/a...Linus Torvalds2012-03-231-2/+0
| |\ \
| | * | Documentation/kernel-parameters: remove inttest parameterSebastian Andrzej Siewior2012-03-221-2/+0
| * | | Merge branch 'akpm' (Andrew's patch-bomb)Linus Torvalds2012-03-234-0/+325
| |\ \ \
| | * | | crc32: move long comment about crc32 fundamentals to Documentation/Bob Pearson2012-03-232-0/+184
| | * | | drivers/leds/leds-lp5521.c: support led pattern dataKim, Milo2012-03-231-0/+38
| | * | | drivers/leds/leds-lp5521.c: add 'update_config' in the lp5521_platform_dataKim, Milo2012-03-231-0/+19
| | * | | drivers/leds/leds-lp5521.c: add 'name' in the lp5521_led_configKim, Milo2012-03-231-0/+6
| | * | | backlight: new backlight driver for LP855x devicesKim, Milo2012-03-231-0/+78
| * | | | Merge branch 'v4l_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2012-03-2320-71/+849
| |\ \ \ \
| | * | | | [media] update CARDLIST.em28xxMauro Carvalho Chehab2012-03-191-0/+3
| | * | | | [media] V4L: Improve the selection API documentationSylwester Nawrocki2012-03-192-53/+61
| | * | | | [media] lmedm04 RS2000 Firmware detailsMalcolm Priestley2012-03-191-0/+11
| | * | | | Merge tag 'v3.3' into staging/for_v3.4Mauro Carvalho Chehab2012-03-1919-51/+159
| | |\ \ \ \ | | | | |_|/ | | | |/| |
| | * | | | [media] V4L2 Spec: return -EINVAL on unsupported wrap_around valueHans Verkuil2012-03-191-3/+3
| | * | | | [media] Fix small DocBook typoHans Verkuil2012-03-081-1/+1
| | * | | | [media] Documentation: Update some card listsMauro Carvalho Chehab2012-03-085-5/+11
| | * | | | [media] Add support for KWorld PC150-U ATSC hybrid tuner cardKyle Strickland2012-03-081-0/+1
| | * | | | [media] gspca - pac7302: Add new webcam 06f8:301bJean-François Moine2012-03-081-0/+1
| | * | | | [media] s5p-fimc: Add driver documentationSylwester Nawrocki2012-03-011-0/+178
| | * | | | [media] V4L: Add JPEG compression control class documentationSylwester Nawrocki2012-02-285-2/+214
| | * | | | [media] Document decoder controlsHans Verkuil2012-02-141-0/+59
| | * | | | [media] v4l spec: document VIDIOC_(TRY_)DECODER_CMDHans Verkuil2012-02-143-4/+262
| | * | | | [media] V4L2: Add per-device-node capabilitiesHans Verkuil2012-01-233-4/+45
| * | | | | Merge branch 'hwmon-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2012-03-233-13/+63
| |\ \ \ \ \
| | * | | | | hwmon: Add MCP3021 ADC driverXie Xiaobo2012-03-231-0/+22
| | * | | | | hwmon: (mc13783-adc) Add support for the MC13892 PMICUwe Kleine-Koenig2012-03-231-13/+37
| | * | | | | hwmon: (lm90) Add support for GMT G781Guenter Roeck2012-03-231-0/+4
| * | | | | | Merge branch 'i2c-embedded/for-3.4' of git://git.pengutronix.de/git/wsa/linuxLinus Torvalds2012-03-231-0/+19
| |\ \ \ \ \ \
| | * | | | | | i2c: add CSR SiRFprimaII on-chip I2C controllers driverZhiwu Song2012-03-071-0/+19
| * | | | | | | Merge branch 'linux-next' of git://git.kernel.org/pub/scm/linux/kernel/git/jb...Linus Torvalds2012-03-231-2/+12
| |\ \ \ \ \ \ \ | | |_|_|_|_|/ / | |/| | | | | |
| | * | | | | | PCI / PCIe: Introduce command line option to disable ARIRafael J. Wysocki2012-03-011-0/+1
| | * | | | | | PCI: prepare pci=realloc for multiple optionsYinghai Lu2012-02-241-2/+7
| | * | | | | | PCI: Add pcie_hp=nomsi to disable MSI/MSI-X for pciehp driverMUNEDA Takahiro2012-02-231-0/+4
| * | | | | | | Merge tag 'for_linus-3.4-rc1' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2012-03-231-0/+17
| |\ \ \ \ \ \ \
| | * | | | | | | kgdb,debug_core: add the ability to control the reboot notifierJason Wessel2012-03-221-0/+17
| | | |_|_|_|/ / | | |/| | | | |
| * | | | | | | Merge tag 'nfs-for-3.4-1' of git://git.linux-nfs.org/projects/trondmy/linux-nfsLinus Torvalds2012-03-233-6/+91
| |\ \ \ \ \ \ \ | | |_|_|_|/ / / | |/| | | | | |
| | * | | | | | pnfs-obj: autologin: Add support for protocol autologinSachin Bhamare2012-03-212-0/+60
| | * | | | | | Merge commit 'nfs-for-3.3-4' into nfs-for-nextTrond Myklebust2012-03-031-2/+10
| | |\ \ \ \ \ \
| | * | | | | | | NFSv4: Send implementation id with exchange_idWeston Andros Adamson2012-03-011-0/+9
| | * | | | | | | NFSv4.1: Add a module parameter to set the number of session slotsTrond Myklebust2012-02-141-0/+8
| | * | | | | | | NFS: Update idmapper documentationBryan Schumaker2012-02-061-6/+14
| | | |_|_|_|_|/ | | |/| | | | |
| * | | | | | | Merge tag 'pinctrl-for-3.4' of git://git.kernel.org/pub/scm/linux/kernel/git/...Linus Torvalds2012-03-221-113/+198
| |\ \ \ \ \ \ \
| | * | | | | | | pinctrl: enhance mapping table to support pin config operationsStephen Warren2012-03-051-12/+64
| | * | | | | | | pinctrl: API changes to support multiple states per deviceStephen Warren2012-03-051-41/+79
| | * | | | | | | pinctrl: assume map table entries can't have a NULL name fieldStephen Warren2012-03-021-4/+3
| | * | | | | | | pinctrl: introduce PINCTRL_STATE_DEFAULT, define hogs as that stateStephen Warren2012-03-021-4/+4
| | * | | | | | | pinctrl: re-order struct pinctrl_mapStephen Warren2012-02-291-12/+12