aboutsummaryrefslogtreecommitdiffstats
path: root/README
Commit message (Expand)AuthorAgeFilesLines
* x86: simplify "make ARCH=x86" and fix kconfig all.configSam Ravnborg2007-11-171-2/+0
* kconfig: use $K64BIT to set 64BIT with all*config targetsSam Ravnborg2007-11-121-0/+2
* Remove duplicate listing of Cris arch from READMEJesper Juhl2007-02-171-1/+1
* Change Linus' email address tooLinus Torvalds2007-01-231-2/+2
* [PATCH] A few small additions and corrections to READMEJesper Juhl2006-12-061-6/+11
* [PATCH] config: update usage/help infoRandy Dunlap2006-04-191-1/+22
* README: bzip2 is not newHåkon Løvdal2006-03-201-1/+1
* [PATCH] README updatedXose Vazquez Perez2006-01-171-11/+19
* [PATCH] remove gcc-2 checksAndrew Morton2006-01-081-5/+2
* [PATCH] README: add info about -stable to README and point at applying-patche...Jesper Juhl2005-11-131-0/+5
* [PATCH] README doesn't mention bzip2 source tarballHorms2005-10-301-0/+4
* [PATCH] corrections to top-level READMERandy Dunlap2005-09-231-4/+4
* [PATCH] README update from the stone agePaolo 'Blaisorblade' Giarrusso2005-09-211-3/+6
* [PATCH] Add text for dealing with "dot releases" to READMEKurt Wall2005-07-271-0/+10
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+305