aboutsummaryrefslogtreecommitdiffstats
path: root/README
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'master' into for-nextJiri Kosina2012-10-281-0/+18
|\
| * localmodconfig: Document localmodconfig in READMESteven Rostedt2012-10-071-0/+18
* | README: document "make olddefconfig"Kees Cook2012-10-251-0/+4
|/
* README: Remove sporadic tabsMichael Witten2012-04-171-70/+70
* README: Consolidate discussions of -stable patchesMichael Witten2012-04-171-13/+6
* README: Capitalize start of sentenceMichael Witten2012-04-171-3/+3
* README: More consistent and readable white spaceMichael Witten2012-04-171-10/+31
* README: `Alternately' -> `Alternatively'Michael Witten2012-04-171-3/+3
* README: Better comma usageMichael Witten2012-04-171-8/+8
* README: Grammar: `me has' -> `I have'Michael Witten2012-04-171-1/+1
* README: Use `X' and `x' consistentlyMichael Witten2012-04-171-9/+9
* Update version number references in READMEJesper Juhl2011-07-011-21/+21
* Readme: Add architectureTracey Dent2011-02-231-1/+1
* README: cite nconfigAndrea Gelmini2010-10-131-0/+1
* README: fix misleading pointer to the defconf directoryPatrick Ringl2009-06-141-1/+9
* kconfig: add a note about the deps to the 'silentoldconfig' helpMarkus Heidelberg2009-06-091-0/+1
* README: fix a wrong filenameLi Zefan2009-02-201-1/+1
* kbuild: make *config usage docsRandy Dunlap2009-01-021-12/+20
* x86: simplify "make ARCH=x86" and fix kconfig all.configSam Ravnborg2007-11-171-2/+0
* kconfig: use $K64BIT to set 64BIT with all*config targetsSam Ravnborg2007-11-121-0/+2
* Remove duplicate listing of Cris arch from READMEJesper Juhl2007-02-171-1/+1
* Change Linus' email address tooLinus Torvalds2007-01-231-2/+2
* [PATCH] A few small additions and corrections to READMEJesper Juhl2006-12-061-6/+11
* [PATCH] config: update usage/help infoRandy Dunlap2006-04-191-1/+22
* README: bzip2 is not newHåkon Løvdal2006-03-201-1/+1
* [PATCH] README updatedXose Vazquez Perez2006-01-171-11/+19
* [PATCH] remove gcc-2 checksAndrew Morton2006-01-081-5/+2
* [PATCH] README: add info about -stable to README and point at applying-patche...Jesper Juhl2005-11-131-0/+5
* [PATCH] README doesn't mention bzip2 source tarballHorms2005-10-301-0/+4
* [PATCH] corrections to top-level READMERandy Dunlap2005-09-231-4/+4
* [PATCH] README update from the stone agePaolo 'Blaisorblade' Giarrusso2005-09-211-3/+6
* [PATCH] Add text for dealing with "dot releases" to READMEKurt Wall2005-07-271-0/+10
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+305