aboutsummaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* EarlyVideo: DRA71x combo EarlyVideo and RVC dtsBuddy Liong2017-08-282-1/+23
* RVC: moving from DSP2 to DSP1Buddy Liong2017-08-281-4/+27
* RVC: dss: dispc: workaround skip part of initial configVenkateswara Rao Mandela2017-08-281-0/+1
* Set initial state of PCF expander for VOUT3 muxVenkateswara Rao Mandela2017-08-281-0/+1
* RVC: Work around to enable RVC on J6EntryBuddy Liong2017-08-283-1/+16
* RVC: Adding RVC into DRA72x & DRA71xBuddy Liong2017-08-285-3/+437
* ARM: OMAP: DRA7: powerdomain data: Set IVA to ONAngela Stegmaier2017-03-031-1/+1
* ARM: dts: Add DTS file for Early VideoPooja Prajod2017-03-032-0/+22
* ARM: DTS: Use reserved mem for late attach IOMMU table for RVCrvc-3.0Subash Lakkimsetti2017-02-081-0/+15
* ARM: DTS: Use reserved mem for late attach IOMMU tableSubash Lakkimsetti2017-02-083-0/+46
* ARM: DTS: add LATE ATTACH DTS for DRA7xx Platform OSD PanelSubash Lakkimsetti2017-02-082-0/+138
* RVC: Adapt panel driver for display sharingVenkateswara Rao Mandela2017-02-071-0/+15
* arch: arm: dra7: add dts for RVC functionalityBuddy Liong2017-02-072-0/+168
* arm: dra7: hwmod: remove opt clks enable flag from hwmodBuddy Liong2017-02-071-1/+0
* DRA7: HWMOD: WORKAROUND to Exclude unsed clock gating and parent hwmod contro...Buddy Liong2017-02-071-2/+0
* ARM: DTSi and DRA7 EVM DTS: changes to define few nodes as variable nodesBuddy Liong2017-02-072-3/+3
* Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-02-021-3/+15
|\
| * arm: dts: dra71-evm: Add i2c3 device nodeNikhil Devshatwar2017-02-021-0/+5
| * arm: dts: dra71-evm: Add JAMR board supportNikhil Devshatwar2017-02-021-3/+10
| * Merge branch 'p-ti-lsk-linux-4.4.y' into p-ti-lsk-linux-4.4.y-nextPraneeth Bajjuri2017-02-0220-61/+329
| |\
| | * Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-02-0220-61/+329
| | |\
| | | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-01-2714-24/+91
| | | |\
| | | * \ Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...Dan Murphy2017-01-236-37/+238
| | | |\ \
| | | | * \ Merge tag 'v4.4.44' into linux-linaro-lsk-v4.4Alex Shi2017-01-216-37/+238
| | | | |\ \
| | | | * \ \ Merge tag 'v4.4.43' into linux-linaro-lsk-v4.4Alex Shi2017-01-153-5/+4
| | | | |\ \ \
| | | | * \ \ \ Merge tag 'v4.4.42' into linux-linaro-lsk-v4.4Alex Shi2017-01-1215-62/+105
| | | | |\ \ \ \
| | | | * \ \ \ \ Merge tag 'v4.4.41' into linux-linaro-lsk-v4.4Alex Shi2017-01-0913-27/+37
| | | | |\ \ \ \ \
| | | | * \ \ \ \ \ Merge tag 'v4.4.40' into linux-linaro-lsk-v4.4Alex Shi2017-01-081-2/+1
| | | | |\ \ \ \ \ \
| * | | | | | | | | | Merge branch 'p-ti-lsk-linux-4.4.y' into p-ti-lsk-linux-4.4.y-nextPraneeth Bajjuri2017-01-1918-67/+109
| |\| | | | | | | | |
| | * | | | | | | | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-01-1918-67/+109
| | |\| | | | | | | |
| | | * | | | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-01-1818-67/+109
| | | |\ \ \ \ \ \ \ \
* | | | \ \ \ \ \ \ \ \ Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...Praneeth Bajjuri2017-02-0220-61/+329
|\ \ \ \ \ \ \ \ \ \ \ \
| * \ \ \ \ \ \ \ \ \ \ \ Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-01-2714-24/+91
| |\ \ \ \ \ \ \ \ \ \ \ \ | | | |_|_|_|_|_|_|_|_|_|/ | | |/| | | | | | | | | |
| | * | | | | | | | | | | Merge tag 'v4.4.45' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-01-2614-24/+91
| | |\ \ \ \ \ \ \ \ \ \ \
| | | * | | | | | | | | | | arm64: avoid returning from bad_modeMark Rutland2017-01-262-5/+25
| | | * | | | | | | | | | | ARM: 8613/1: Fix the uaccess crash on PB11MPCoreLinus Walleij2017-01-261-0/+7
| | | * | | | | | | | | | | ARM: ux500: fix prcmu_is_cpu_in_wfi() calculationArnd Bergmann2017-01-261-2/+2
| | | * | | | | | | | | | | ARM: dts: imx6qdl-nitrogen6_max: fix sgtl5000 pinctrl initGary Bisson2017-01-261-2/+2
| | | * | | | | | | | | | | arm64/ptrace: Reject attempts to set incomplete hardware breakpoint fieldsDave Martin2017-01-261-0/+4
| | | * | | | | | | | | | | arm64/ptrace: Avoid uninitialised struct padding in fpr_set()Dave Martin2017-01-261-0/+1
| | | * | | | | | | | | | | arm64/ptrace: Preserve previous registers for short regset write - 3Dave Martin2017-01-261-1/+1
| | | * | | | | | | | | | | arm64/ptrace: Preserve previous registers for short regset write - 2Dave Martin2017-01-261-1/+2
| | | * | | | | | | | | | | arm64/ptrace: Preserve previous registers for short regset writeDave Martin2017-01-261-3/+4
| | | * | | | | | | | | | | ARM: dts: da850-evm: fix read access to SPI flashFabien Parent2017-01-261-0/+1
| | | * | | | | | | | | | | ARM: 8634/1: hw_breakpoint: blacklist Scorpion CPUsMark Rutland2017-01-262-0/+19
| | | * | | | | | | | | | | x86/ioapic: Restore IO-APIC irq_chip retrigger callbackRuslan Ruslichenko2017-01-261-0/+2
| | | * | | | | | | | | | | x86/PCI: Ignore _CRS on Supermicro X8DTH-i/6/iF/6FBjorn Helgaas2017-01-261-0/+10
| | | * | | | | | | | | | | ARM: dts: imx31: fix AVIC base addressVladimir Zapolskiy2017-01-261-2/+2
| | | * | | | | | | | | | | ARM: dts: imx31: move CCM device node to AIPS2 bus devicesVladimir Zapolskiy2017-01-261-7/+7
| | | * | | | | | | | | | | ARM: dts: imx31: fix clock control module interrupts descriptionVladimir Zapolskiy2017-01-261-1/+1