aboutsummaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-08-2815-90/+538
|\
| * Merge branch 'p-ti-lsk-linux-4.4.y' into p-ti-lsk-linux-4.4.y-nextPraneeth Bajjuri2017-08-2815-90/+538
| |\
| | * Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-08-2815-90/+538
| | |\
| | | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-259-51/+490
| | | |\
| | | | * Merge branch 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-li...Dan Murphy2017-08-259-51/+490
| | | | |\
| | | | | * ARM: dts: dra7: Remove deprecated PCI compatible stringKishon Vijay Abraham I2017-08-251-3/+0
| | | | | * ARM: dts: dra76-evm: Enable x2 PCIe lanesKishon Vijay Abraham I2017-08-251-0/+10
| | | | | * ARM: dts: DRA72x: Use PCIe compatible specific to dra72Kishon Vijay Abraham I2017-08-251-0/+12
| | | | | * ARM: dts: DRA74x: Use PCIe compatible specific to dra74Kishon Vijay Abraham I2017-08-252-1/+13
| | | | | * ARM: dts: dra7: Add properties to enable PCIe x2 lane modeKishon Vijay Abraham I2017-08-251-0/+2
| | | | | * ARM: dts: dra7-evm: Move pcie RC node to common fileRavikumar Kattekola2017-08-252-4/+4
| | | | | * ARM: dts: dra76-evm: add higher speed MMC/SD modesSekhar Nori2017-08-251-2/+8
| | | | | * ARM: dts: dra76-evm: shift to using common IOdelay dataSekhar Nori2017-08-241-40/+1
| | | | | * ARM: dts: dra76x: create a common file with MMC/SD IOdelay dataSekhar Nori2017-08-241-0/+435
| | | | | * ARM: DRA722: Add support for DRA71x Silicon Rev 2.1Vishal Mahaveer2017-08-232-1/+5
| | | * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-256-39/+48
| | | |\| |
| | | | * | Merge tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-256-39/+48
| | | | |\ \ | | | | | |/ | | | | |/|
| | | | | * perf/x86: Fix LBR related crashes on Intel AtomStephane Eranian2017-08-241-3/+5
| | | | | * x86/asm/64: Clear AC on NMI entriesAndy Lutomirski2017-08-241-0/+2
| | | | | * mm: revert x86_64 and arm64 ELF_ET_DYN_BASE base changesKees Cook2017-08-242-4/+4
| | | | | * crypto: x86/sha1 - Fix reads beyond the number of blocks passedmegha.dey@linux.intel.com2017-08-242-32/+37
* | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2017-08-191-1/+2
|\| | | | |
| * | | | | arm: dts: dra76: enable auo fpdlink displayPraneeth Bajjuri2017-08-181-1/+2
* | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-08-1713-123/+381
|\| | | | |
| * | | | | arm: dts: dra76: enable auo fpdlink displayVenkateswara Rao Mandela2017-08-172-0/+97
| * | | | | arm: dts: dra7: enable auo fpdlink displayVenkateswara Rao Mandela2017-08-172-0/+38
| * | | | | arm: dts: add auo fpdlink display dts fragmentVenkateswara Rao Mandela2017-08-171-0/+107
| * | | | | arm: dts: dra7: fpdlink: restructure dts for reuseVenkateswara Rao Mandela2017-08-179-123/+139
* | | | | | Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...David Huang2017-08-171-1/+1
|\ \ \ \ \ \
| * | | | | | TI-Integration: Fix merge issue with missing backslashDan Murphy2017-08-161-1/+1
| * | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-155-8/+28
| |\ \ \ \ \ \ | | | |_|_|/ / | | |/| | | |
| | * | | | | Merge tag 'v4.4.82' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-145-8/+28
| | |\ \ \ \ \ | | | | |_|_|/ | | | |/| | |
* | | | | | | Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...David Huang2017-08-151-2/+2
|\| | | | | |
| * | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-129-74/+166
| |\| | | | |
| * | | | | | TI-Integration: Fix merge conflict issueDan Murphy2017-08-111-1/+1
| * | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...Dan Murphy2017-08-10167-911/+2148
| |\ \ \ \ \ \
* | \ \ \ \ \ \ Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2017-08-1515-82/+198
|\ \ \ \ \ \ \ \ | | |_|_|_|/ / / | |/| | | | | |
| * | | | | | | Merge branch 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap int...David Huang2017-08-1515-82/+198
| |\ \ \ \ \ \ \ | | | |_|_|_|/ / | | |/| | | | |
| | * | | | | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-08-1515-82/+198
| | |\ \ \ \ \ \ | | | | |_|_|_|/ | | | |/| | | |
| | | * | | | | Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...LCPD Auto Merger2017-08-146-8/+32
| | | |\ \ \ \ \
| | | | * \ \ \ \ Merge tag 'v4.4.82' into linux-linaro-lsk-v4.4Alex Shi2017-08-1314-82/+194
| | | | |\ \ \ \ \ | | | | | | |_|_|/ | | | | | |/| | |
| | | | | * | | | KVM: arm/arm64: Handle hva aging while destroying the vmSuzuki K Poulose2017-08-121-0/+4
| | | | | * | | | sparc64: Prevent perf from running during super critical sectionsRob Gardner2017-08-123-7/+22
| | | | | * | | | bpf, s390: fix jit branch offset related to ldimm64Daniel Borkmann2017-08-121-1/+2
| | | | * | | | | Merge branch 'v4.4/topic/kexec-kdump' into linux-linaro-lsk-v4.4Alex Shi2017-08-131-0/+4
| | | | |\ \ \ \ \
| | | | | * | | | | kvm: arm64: Disable compiler instrumentation for hypervisor codeCatalin Marinas2017-08-131-0/+4
| | | * | | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-129-74/+166
| | | |\ \ \ \ \ \ \ | | | | | |_|_|_|_|/ | | | | |/| | | | |
| | | | * | | | | | Merge tag 'v4.4.81' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-119-74/+166
| | | | |\ \ \ \ \ \ | | | | | | |_|/ / / | | | | | |/| | | / | | | | | |_|_|_|/ | | | | |/| | | |
| | | | | * | | | ARM: 8632/1: ftrace: fix syscall name matchingRabin Vincent2017-08-111-0/+18
| | | | | * | | | x86/boot: Add missing declaration of string functionsNicholas Mc Guire2017-08-112-0/+10