summaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* swiotlb: Convert swiotlb_force from int to enumGeert Uytterhoeven2017-01-264-4/+6
* arm64: Fix swiotlb fallback allocationAlexander Graf2017-01-261-0/+2
* arm64: mm: avoid name clash in __page_to_voff()Oleksandr Andrushchenko2017-01-261-1/+1
* ARM: 8613/1: Fix the uaccess crash on PB11MPCoreLinus Walleij2017-01-261-0/+7
* ARM: ux500: fix prcmu_is_cpu_in_wfi() calculationArnd Bergmann2017-01-261-2/+2
* ARM: dts: omap3: Fix Card Detect and Write Protect on Logic PD SOM-LVAdam Ford2017-01-261-8/+3
* ARM: dts: imx6qdl-nitrogen6_max: fix sgtl5000 pinctrl initGary Bisson2017-01-261-2/+2
* ARM: dts: omap2: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: omap3: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: am4372: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: omap5: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: omap4: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: am33xx: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: dm814x: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: dm816x: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* ARM: dts: dra7: Add an empty chosen node to top level DTSIJavier Martinez Canillas2017-01-261-0/+1
* arm64/ptrace: Reject attempts to set incomplete hardware breakpoint fieldsDave Martin2017-01-261-0/+4
* arm64/ptrace: Avoid uninitialised struct padding in fpr_set()Dave Martin2017-01-261-0/+1
* arm64/ptrace: Preserve previous registers for short regset write - 3Dave Martin2017-01-261-1/+1
* arm64/ptrace: Preserve previous registers for short regset write - 2Dave Martin2017-01-261-1/+2
* arm64/ptrace: Preserve previous registers for short regset writeDave Martin2017-01-261-3/+4
* arm64: avoid returning from bad_modeMark Rutland2017-01-262-5/+25
* ARM: dts: da850-evm: fix read access to SPI flashFabien Parent2017-01-261-0/+1
* ARM: dts: OMAP5 / DRA7: indicate that SATA port 0 is available.Jean-Jacques Hiblot2017-01-262-0/+2
* ARM: 8634/1: hw_breakpoint: blacklist Scorpion CPUsMark Rutland2017-01-262-0/+19
* x86/ioapic: Restore IO-APIC irq_chip retrigger callbackRuslan Ruslichenko2017-01-261-0/+2
* powerpc: Ignore reserved field in DCSR and PVR reads and writesAnton Blanchard2017-01-261-5/+5
* powerpc/ptrace: Preserve previous TM fprs/vsrs on short regset writeDave Martin2017-01-261-0/+7
* powerpc/ptrace: Preserve previous fprs/vsrs on short regset writeDave Martin2017-01-261-0/+7
* powerpc/perf: Fix PM_BRU_CMPL event code for power9Madhavan Srinivasan2017-01-261-1/+1
* powerpc/icp-opal: Fix missing KVM case and harden replayBenjamin Herrenschmidt2017-01-261-7/+24
* KVM: s390: do not expose random data via facility bitmapChristian Borntraeger2017-01-261-2/+2
* ARC: module: Fix !CONFIG_ARC_DW2_UNWIND buildsVineet Gupta2017-01-263-4/+6
* x86/PCI: Ignore _CRS on Supermicro X8DTH-i/6/iF/6FBjorn Helgaas2017-01-261-0/+10
* ARM: dts: omap3: Add DTS for Logic PD SOM-LV 37xx Dev KitAdam Ford2017-01-261-0/+1
* ARM: dts: imx31: fix AVIC base addressVladimir Zapolskiy2017-01-261-2/+2
* ARM: dts: imx31: move CCM device node to AIPS2 bus devicesVladimir Zapolskiy2017-01-261-7/+7
* ARM: dts: imx31: fix clock control module interrupts descriptionVladimir Zapolskiy2017-01-261-1/+1
* ARM: dts: imx6q-cm-fx6: fix fec pinctrlChristopher Spinrath2017-01-261-1/+0
* ARM: dts: r8a7794: remove Z clockSergei Shtylyov2017-01-261-2/+1
* ARM: dts: r8a7794: Use SYSC "always-on" PM Domain for soundGeert Uytterhoeven2017-01-261-2/+2
* ARM: dts: bcm283x: fix typo in mailbox addressStefan Wahren2017-01-261-1/+1
* arm64: hugetlb: fix the wrong return value for huge_ptep_set_access_flagsHuang Shijie2017-01-191-1/+1
* arm64: hugetlb: remove the wrong pmd check in find_num_contig()Huang Shijie2017-01-191-12/+0
* arm64: hugetlb: fix the wrong address for several functionsHuang Shijie2017-01-191-4/+4
* powerpc/powernv: Don't warn on PE init if unfreeze is unsupportedRussell Currey2017-01-191-1/+1
* powerpc/ibmebus: Fix device reference leaks in sysfs interfaceJohan Hovold2017-01-191-2/+6
* powerpc/ibmebus: Fix further device reference leaksJohan Hovold2017-01-191-2/+6
* powerpc/mm: Correct process and partition table max sizeSuraj Jitindar Singh2017-01-191-2/+2
* powerpc/64: Simplify adaptation to new ISA v3.00 HPTE formatPaul Mackerras2017-01-194-16/+65