Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | crypto: add module.h to those files that are explicitly using it | Paul Gortmaker | 2011-10-31 | 1 | -0/+1 |
* | crypto: md4 - Switch to shash | Adrian-Ken Rueegsegger | 2008-12-24 | 1 | -23/+29 |
* | crypto: md4 - Use ARRAY_SIZE | Julia Lawall | 2008-12-24 | 1 | -2/+2 |
* | [CRYPTO] all: Clean up init()/fini() | Kamalesh Babulal | 2008-04-20 | 1 | -4/+4 |
* | [CRYPTO] all: Pass tfm instead of ctx to algorithms | Herbert Xu | 2006-06-26 | 1 | -6/+6 |
* | [CRYPTO] Use standard byte order macros wherever possible | Herbert Xu | 2006-01-09 | 1 | -0/+1 |
* | Linux-2.6.12-rc2v2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+250 |
index : android-sdk/kernel-omap | ||
Integrated Android Product SDK Hardened Software - Android Integrated Kernel; SOC supported: OMAP4, OMAP5, Vayu; Platform supported: sevm ,evm , uevm , panda4, panda5, blaze, blaze_tablet. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |