aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* serial_core.c: add put_device() after device_find_child()Federico Vaga2013-05-071-0/+4
* Revert "tty/8250_pnp: serial port detection regression since v3.7"Sean Young2013-04-121-7/+5
* tty: atmel_serial_probe(): index of atmel_ports[] fixPawel Wieczorkiewicz2013-04-051-6/+5
* sunsu: Fix panic in case of nonexistent port at "console=ttySY" cmdline optionTkhai Kirill2013-03-281-12/+9
* Fix 4 port and add support for 8 port 'Unknown' PCI serial port cardsScott Ashcroft2013-03-201-10/+7
* tty/serial: Add support for Altera serial portLey Foon Tan2013-03-202-1/+28
* tty: serial: fix typo "SERIAL_S3C2412"Paul Bolle2013-03-201-1/+1
* tty: serial: fix typo "ARCH_S5P6450"Paul Bolle2013-03-201-1/+1
* serial: 8250_pci: add support for another kind of NetMos Technology PCI 9835 ...Wang YanQing2013-03-201-0/+4
* serial: 8250: Keep 8250.<xxxx> module options functional after driver renameJosh Boyer2013-03-201-0/+29
* tty/8250_pnp: serial port detection regression since v3.7Sean Young2013-03-201-5/+7
* serial: imx: Fix recursive locking bugThomas Gleixner2013-02-281-2/+9
* 8250/16?50: Add support for Broadcom TruManage redirected serial portStephen Hurd2013-01-173-0/+50
* serial:ifx6x60:Keep word size accordance with SPI controllerchanning2013-01-151-1/+2
* tty: 8250_dw: Fix inverted arguments to serial_out in IRQ handlerMaxime Ripard2013-01-151-1/+1
* serial: samsung: remove redundant setting of line config during port resetThomas Abraham2013-01-151-1/+0
* serial:ifx6x60:Delete SPI timer when shut down portchao bi2013-01-151-0/+1
* tty/8250: The correct device id for this card is 0x0022Matt Schulte2013-01-151-1/+1
* tty/8250: pbn_b0_8_1152000_200 is supposed to be an 8 port definitionMatt Schulte2013-01-151-1/+1
* tty: serial: vt8500: fix return value check in vt8500_serial_probe()Wei Yongjun2013-01-151-1/+1
* serial: mxs-auart: Index is unsignedfabio.estevam@freescale.com2013-01-151-1/+1
* mxs: uart: fix setting RTS from softwareSteffen Trumtrar2013-01-151-1/+3
* Merge branch 'omap-for-v3.8/fixes-for-merge-window' into omap-for-v3.8/fixes-...Tony Lindgren2012-12-161-2/+1
|\
| * ARM: OMAP: Move plat/omap-serial.h to include/linux/platform_data/serial-omap.hTony Lindgren2012-12-141-2/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-12-133-3/+3
|\ \ | |/ |/|
| * Merge branch 'master' into for-nextJiri Kosina2012-10-2851-2767/+4867
| |\
| * | tty: Fix typo in tty driversMasanari Iida2012-10-253-3/+3
* | | Merge tag 'soc' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2012-12-121-1/+2
|\ \ \
| * \ \ Merge branch 'next/cam-samsung' of git://git.kernel.org/pub/scm/linux/kernel/...Olof Johansson2012-11-301-0/+1
| |\ \ \
| * | | | ARM: EXYNOS: add support for EXYNOS5440 SoCKukjin Kim2012-11-211-1/+2
| | |_|/ | |/| |
* | | | Merge tag 'headers' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2012-12-121-2/+1
|\ \ \ \
| * \ \ \ Merge tag 'for-3.8-at91_header_clean' of git://github.com/at91linux/linux-at9...Arnd Bergmann2012-11-122-7/+7
| |\ \ \ \
| | * | | | arm: at91: move platfarm_data to include/linux/platform_data/atmel.hJean-Christophe PLAGNIOL-VILLARD2012-11-061-1/+1
| | |/ / /
* | | | | Merge branch 'for-linus' of git://git.linaro.org/people/rmk/linux-armLinus Torvalds2012-12-122-19/+1
|\ \ \ \ \
| | \ \ \ \
| | \ \ \ \
| | \ \ \ \
| | \ \ \ \
| *---. \ \ \ \ Merge branches 'cache-l2x0', 'fixes', 'hdrs', 'misc', 'mmci', 'vic' and 'warn...Russell King2012-12-108-38/+23
| |\ \ \ \ \ \ \ | | | | | |/ / / | | | | |/| / / | | | |_|_|/ / | | |/| | | |
| | | * | | | ARM/AVR32: get rid of serial_at91.hRussell King2012-11-161-18/+0
| | | * | | | ARM: move serial_sa1100.h header file to linux/platform_dataRussell King2012-11-161-1/+1
| | |/ / / / | |/| | | |
* | | | | | Merge branch 'omap-serial' of git://git.linaro.org/people/rmk/linux-armLinus Torvalds2012-12-122-95/+207
|\ \ \ \ \ \
| * | | | | | SERIAL: omap: fix hardware assisted flow controlRussell King2012-11-041-8/+39
| * | | | | | SERIAL: omap: simplify (2)Russell King2012-11-041-9/+0
| * | | | | | SERIAL: omap: move xon/xoff setting earlierRussell King2012-11-041-6/+7
| * | | | | | SERIAL: omap: always set TCRRussell King2012-11-041-17/+11
| * | | | | | SERIAL: omap: simplifyRussell King2012-11-041-11/+4
| * | | | | | SERIAL: omap: don't read back LCR/MCR/EFRRussell King2012-11-041-7/+6
| * | | | | | SERIAL: omap: serial_omap_configure_xonxoff() contents into set_termiosRussell King2012-11-041-59/+53
| * | | | | | SERIAL: omap: configure xon/xoff before setting modem control linesRussell King2012-11-041-1/+2
| * | | | | | SERIAL: omap: move driver private definitions and structures to driverRussell King2012-11-041-0/+52
| * | | | | | SERIAL: omap: remove 'irq_pending' bitfieldRussell King2012-11-041-1/+0
| * | | | | | SERIAL: omap: fix MCR TCRTLR bit handlingRussell King2012-11-041-16/+21
| * | | | | | SERIAL: omap: fix set_mctrl() breakageRussell King2012-11-041-3/+5