aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* xhci: Don't warn on empty ring for suspended devices.Sarah Sharp2013-05-111-8/+15
* usb-storage: CY7C68300A chips do not support Cypress ATACBTormod Volden2013-05-071-2/+14
* usb: remove redundant tdi_resetShengzhou Liu2013-05-071-3/+0
* usb: chipidea: udc: fix memory leak in _ep_nukeMichael Grzeschik2013-05-071-0/+6
* usb: chipidea: udc: fix memory access of shared memory on armv5 machinesMichael Grzeschik2013-05-072-2/+4
* usbfs: Always allow ctrl requests with USB_RECIP_ENDPOINT on the ctrl epHans de Goede2013-05-071-0/+2
* USB: ftdi_sio: enable two UART ports on ST Microconnect LiteAdrian Thomasset2013-05-071-7/+11
* USB: ftdi_sio: correct ST Micro Connect Lite PIDsAdrian Thomasset2013-05-072-2/+5
* USB: add ftdi_sio USB ID for GDM Boost V1.xStefani Seibold2013-05-072-0/+2
* usb/misc/appledisplay: Add 24" LED Cinema displayBen Jencks2013-05-071-0/+1
* USB: option: add a D-Link DWM-156 variantBjørn Mork2013-05-071-0/+6
* USB: serial: option: Added support Olivetti Olicard 145Filippo Turato2013-05-071-0/+2
* usb: gadget: udc-core: fix a regression during gadget driver unbindingAlan Stern2013-04-051-1/+1
* USB: ti_usb_3410_5052: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-4/+6
* USB: cypress_m8: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-6/+8
* USB: mct_u232: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-6/+7
* USB: ark3116: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-4/+6
* USB: f81232: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-4/+5
* USB: io_edgeport: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+7
* USB: ch341: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+6
* USB: ssu100: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+7
* USB: spcp8x5: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-4/+5
* USB: mos7840: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+8
* USB: pl2303: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+6
* USB: ftdi_sio: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-11/+8
* USB: oti6858: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-4/+6
* USB: io_ti: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-6/+6
* USB: mos7840: fix broken TIOCMIWAITJohan Hovold2013-04-051-2/+3
* USB: quatech2: fix use-after-free in TIOCMIWAITJohan Hovold2013-04-051-5/+7
* USB: serial: fix hang when opening portMing Lei2013-04-051-0/+1
* usb: xhci: Fix TRB transfer length macro used for Event TRB.Vivek Gautam2013-04-052-12/+16
* USB: EHCI: fix bug in iTD/siTD DMA pool allocationSoeren Moch2013-04-051-0/+2
* usb: ftdi_sio: Add support for Mitsubishi FX-USB-AW/-BDKonstantin Holoborodko2013-04-052-0/+8
* usb: musb: da8xx: Fix build breakage due to typoMikhail Kshevetskiy2013-03-281-1/+1
* USB: io_ti: fix get_icount for two port adaptersJohan Hovold2013-03-281-0/+1
* USB: garmin_gps: fix memory leak on disconnectJohan Hovold2013-03-281-6/+1
* USB: serial: fix interface refcountingJohan Hovold2013-03-281-1/+2
* usb: gadget: ffs: fix enable multiple instancesAndrzej Pietrasiewicz2013-03-281-2/+2
* USB: EHCI: fix regression in QH unlinkingAlan Stern2013-03-281-1/+1
* USB: EHCI: fix regression during bus resumeAlan Stern2013-03-283-1/+15
* USB: cdc-acm: fix device unregistrationJohan Hovold2013-03-281-1/+2
* USB: xhci: correctly enable interruptsHannes Reinecke2013-03-282-10/+16
* USB: xhci - fix bit definitions for IMAN registerDmitry Torokhov2013-03-281-2/+2
* usb-storage: add unusual_devs entry for Samsung YP-Z3 mp3 playerDmitry Artamonow2013-03-281-0/+7
* USB: EHCI: work around silicon bug in Intel's EHCI controllersAlan Stern2013-03-282-8/+16
* qcserial: bind to DM/DIAG port on Gobi 1K devicesDan Williams2013-03-201-2/+5
* USB: EHCI: don't check DMA values in QH overlaysAlan Stern2013-03-201-5/+13
* USB: storage: fix Huawei mode switching regressionBjørn Mork2013-03-203-78/+331
* usb: serial: Add Rigblaster Advantage to device tableSteve Conklin2013-03-201-0/+1
* USB: added support for Cinterion's products AH6 and PLS8Christian Schmiedl2013-03-201-0/+4