aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'libnvdimm-for-4.4' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2015-11-101-0/+15
|\
| * coredump: add DAX filtering for FDPIC ELF coredumpsRoss Zwisler2015-11-091-0/+15
* | Merge branch 'akpm' (patches from Andrew)Linus Torvalds2015-11-091-8/+38
|\ \
| * | fs/binfmt_elf_fdpic.c: provide NOMMU loader for regular ELF binariesRich Felker2015-11-091-8/+38
| |/
* / fs/binfmt_elf_fdpic.c: fix brk area overlap with stack on NOMMURich Felker2015-10-251-6/+1
|/
* handle suicide on late failure exits in execve() in search_binary_handler()Al Viro2014-10-091-16/+8
* elf{,_fdpic} coredump: get rid of pointless if (siginfo->si_signo)Al Viro2013-11-081-19/+16
* new helper: dump_align()Al Viro2013-11-081-8/+2
* dump_skip(): dump_seek() replacement taking coredump_paramsAl Viro2013-11-081-8/+3
* convert the rest of binfmt_elf_fdpic to dump_emit()Al Viro2013-11-081-79/+31
* switch elf_core_write_extra_data() to dump_emit()Al Viro2013-11-081-1/+3
* switch elf_core_write_extra_phdrs() to dump_emit()Al Viro2013-11-081-1/+3
* file->f_op is never NULL...Al Viro2013-10-241-1/+1
* Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/pow...Linus Torvalds2013-05-021-4/+4
|\
| * powerpc: Add HWCAP2 aux entryMichael Neuling2013-04-261-4/+4
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-05-011-5/+2
|\ \
| * | new helper: read_code()Al Viro2013-04-291-5/+2
| |/
* / coredump: factor out the setting of PF_DUMPCOREOleg Nesterov2013-04-301-2/+0
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-261-2/+2
|\
| * new helper: file_inode(file)Al Viro2013-02-221-2/+2
* | cputime: Use accessors to read task cputime statsFrederic Weisbecker2013-01-271-2/+5
|/
* get rid of pt_regs argument of ->load_binary()Al Viro2012-11-281-3/+3
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-091-1/+0
|\
| * the only place that needs to include asm/exec.h is linux/binfmts.hAl Viro2012-09-201-1/+0
* | mm: kill vma flag VM_RESERVED and mm->reserved_vm counterKonstantin Khlebnikov2012-10-091-1/+1
* | coredump: pass siginfo_t* to do_coredump() and below, not merely signrDenys Vlasenko2012-10-051-3/+3
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-05-231-6/+6
|\
| * userns: Convert binary formats to use kuid/kgid where appropriateEric W. Biederman2012-05-151-6/+6
* | VM: add "vm_mmap()" helper functionLinus Torvalds2012-04-201-14/+4
|/
* Add #includes needed to permit the removal of asm/system.hDavid Howells2012-03-281-0/+1
* take removal of PF_FORKNOEXEC to flush_old_exec()Al Viro2012-03-201-3/+0
* __register_binfmt() made voidAl Viro2012-03-201-1/+2
* consolidate BINPRM_FLAGS_ENFORCE_NONDUMP handlingAl Viro2011-07-201-2/+1
* FDPIC: Fix memory leakDavidlohr Bueso2011-07-061-0/+1
* binfmt_elf_fdpic: Fix clear_user() error handlingTakuya Yoshikawa2010-06-011-15/+11
* Remove redundant check for CONFIG_MMUChristoph Egger2010-04-271-7/+0
* FDPIC: For-loop in elf_core_vma_data_size() is incorrectDavid Howells2010-03-241-1/+1
* Merge branch 'for-next' into for-linusJiri Kosina2010-03-081-1/+1
|\
| * tree-wide: Assorted spelling fixesDaniel Mack2010-02-091-1/+1
* | coredump: pass mm->flags as a coredump parameter for consistencyMasami Hiramatsu2010-03-061-11/+3
* | elf coredump: add extended numbering supportDaisuke HATAYAMA2010-03-061-2/+61
* | elf coredump: make offset calculation process and writing process explicitDaisuke HATAYAMA2010-03-061-13/+16
* | elf coredump: replace ELF_CORE_EXTRA_* macros by functionsDaisuke HATAYAMA2010-03-061-9/+5
* | coredump: move dump_write() and dump_seek() into a header fileDaisuke HATAYAMA2010-03-061-39/+15
* | coredump: unify dump_seek() implementations for each binfmt_*.cDaisuke HATAYAMA2010-03-061-21/+38
|/
* Split 'flush_old_exec' into two functionsLinus Torvalds2010-01-291-0/+3
* FDPIC: Respect PT_GNU_STACK exec protection markings when creating NOMMU stackMike Frysinger2010-01-061-2/+11
* binfmt_elf_fdpic: Fix build breakage introduced by coredump changes.Daisuke HATAYAMA2010-01-041-2/+2
* mm: introduce coredump parameter structureMasami Hiramatsu2009-12-171-14/+15
* elf: kill USE_ELF_CORE_DUMPChristoph Hellwig2009-12-161-4/+4