| Commit message (Expand) | Author | Age | Files | Lines |
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sag... | Linus Torvalds | 2012-12-20 | 6 | -65/+116 |
|\ |
|
| * | libceph: Unlock unprocessed pages in start_read() error path | David Zafman | 2012-12-13 | 1 | -0/+9 |
| * | ceph: call handle_cap_grant() for cap import message | Yan, Zheng | 2012-12-13 | 1 | -2/+2 |
| * | ceph: Fix __ceph_do_pending_vmtruncate | Yan, Zheng | 2012-12-13 | 1 | -6/+9 |
| * | ceph: Don't add dirty inode to dirty list if caps is in migration | Yan, Zheng | 2012-12-13 | 1 | -3/+7 |
| * | ceph: Fix infinite loop in __wake_requests | Yan, Zheng | 2012-12-13 | 1 | -2/+7 |
| * | ceph: Don't update i_max_size when handling non-auth cap | Yan, Zheng | 2012-12-13 | 1 | -1/+1 |
| * | bdi_register: add __printf verification, fix arg mismatch | Joe Perches | 2012-12-13 | 1 | -1/+1 |
| * | libceph: remove 'osdtimeout' option | Sage Weil | 2012-12-13 | 1 | -2/+0 |
| * | ceph: fix dentry reference leak in ceph_encode_fh(). | Cyril Roelandt | 2012-12-13 | 1 | -1/+3 |
| * | ceph: Fix i_size update race | Sage Weil | 2012-11-05 | 2 | -47/+77 |
| * | ceph: Hold caps_list_lock when adjusting caps_{use, total}_count | Yan, Zheng | 2012-11-04 | 1 | -0/+2 |
| * | ceph: Fix NULL ptr crash in strlen() | David Zafman | 2012-10-26 | 1 | -1/+1 |
| * | ceph: fix dentry reference leak in encode_fh() | David Zafman | 2012-10-26 | 1 | -0/+2 |
* | | ceph: fix dentry reference leak in ceph_encode_fh() | Cyril Roelandt | 2012-12-18 | 1 | -1/+3 |
* | | lseek: the "whence" argument is called "whence" | Andrew Morton | 2012-12-17 | 2 | -5/+5 |
* | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sag... | Linus Torvalds | 2012-10-29 | 1 | -0/+2 |
|\ \ |
|
| * | | ceph: fix dentry reference leak in encode_fh() | David Zafman | 2012-10-29 | 1 | -0/+2 |
| |/ |
|
* | | tmpfs,ceph,gfs2,isofs,reiserfs,xfs: fix fh_len checking | Hugh Dickins | 2012-10-09 | 1 | -4/+14 |
* | | mm: kill vma flag VM_CAN_NONLINEAR | Konstantin Khlebnikov | 2012-10-09 | 1 | -1/+1 |
* | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sag... | Linus Torvalds | 2012-10-07 | 6 | -27/+46 |
|\| |
|
| * | ceph: avoid 32-bit page index overflow | Alex Elder | 2012-10-03 | 1 | -6/+5 |
| * | ceph: return EIO on invalid layout on GET_DATALOC ioctl | Sage Weil | 2012-10-03 | 1 | -2/+6 |
| * | ceph: propagate layout error on osd request creation | Sage Weil | 2012-10-01 | 2 | -6/+6 |
| * | ceph: convert to use le32_add_cpu() | Wei Yongjun | 2012-10-01 | 1 | -1/+1 |
| * | ceph: Fix oops when handling mdsmap that decreases max_mds | Yan, Zheng | 2012-10-01 | 1 | -1/+2 |
| * | ceph: let path portion of mount "device" be optional | Alex Elder | 2012-10-01 | 1 | -11/+26 |
* | | fs: push rcu_barrier() from deactivate_locked_super() to filesystems | Kirill A. Shutemov | 2012-10-02 | 1 | -0/+5 |
* | | ceph: don't abuse d_delete() on failure exits | Al Viro | 2012-09-26 | 1 | -2/+2 |
|/ |
|
* | ceph: avoid divide by zero in __validate_layout() | Sage Weil | 2012-08-21 | 1 | -1/+2 |
* | ceph: tolerate (and warn on) extraneous dentry from mds | Sage Weil | 2012-08-21 | 1 | -5/+10 |
* | libceph: delay debugfs initialization until we learn global_id | Sage Weil | 2012-08-20 | 1 | -0/+1 |
* | ceph: simplify+fix atomic_open | Sage Weil | 2012-08-02 | 3 | -66/+40 |
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir... | Linus Torvalds | 2012-08-01 | 1 | -0/+3 |
|\ |
|
| * | ceph: Push file_update_time() into ceph_page_mkwrite() | Jan Kara | 2012-07-30 | 1 | -0/+3 |
* | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sag... | Linus Torvalds | 2012-07-31 | 6 | -31/+23 |
|\ \
| |/
|/| |
|
| * | ceph: define snap counts as u32 everywhere | Alex Elder | 2012-07-30 | 2 | -10/+12 |
| * | ceph: fix potential double free | Alan Cox | 2012-07-30 | 1 | -0/+1 |
| * | ceph: close old con before reopening on mds reconnect | Sage Weil | 2012-07-30 | 1 | -0/+1 |
| * | libceph: move feature bits to separate header | Sage Weil | 2012-07-30 | 2 | -0/+2 |
| * | ceph: clean up useless d_parent checks | Sage Weil | 2012-07-30 | 2 | -15/+3 |
| * | libceph: set peer name on con_open, not init | Sage Weil | 2012-07-05 | 1 | -3/+4 |
| * | Merge tag 'v3.5-rc1' | Sage Weil | 2012-06-15 | 3 | -14/+23 |
| |\ |
|
| * | | libceph: fully initialize connection in con_init() | Alex Elder | 2012-06-06 | 1 | -5/+2 |
| * | | libceph: embed ceph messenger structure in ceph_client | Alex Elder | 2012-06-01 | 1 | -1/+1 |
| * | | ceph: check PG_Private flag before accessing page->private | Yan, Zheng | 2012-06-01 | 1 | -9/+12 |
* | | | VFS: Pass mount flags to sget() | David Howells | 2012-07-14 | 1 | -1/+1 |
* | | | don't pass nameidata to ->create() | Al Viro | 2012-07-14 | 1 | -1/+1 |
* | | | stop passing nameidata to ->lookup() | Al Viro | 2012-07-14 | 1 | -3/+3 |
* | | | stop passing nameidata * to ->d_revalidate() | Al Viro | 2012-07-14 | 1 | -3/+3 |