aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* fs/dcache.c: add cond_resched() to shrink_dcache_parent()Greg Thelen2013-05-071-1/+3
* Nest rename_lock inside vfsmount_lockAl Viro2013-04-051-5/+11
* vfs: d_obtain_alias() needs to use "/" as default name.NeilBrown2012-12-201-1/+1
* vfs: remove DCACHE_NEED_LOOKUPJeff Layton2012-12-201-32/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-1/+1
|\
| * vfs: delete surplus inode NULL checkAlan Cox2012-09-261-1/+1
* | vfs: dcache: fix deadlock in tree traversalMiklos Szeredi2012-09-291-0/+6
* | trivial select_parent documentation fixJ. Bruce Fields2012-09-271-1/+1
|/
* vfs: dcache: use DCACHE_DENTRY_KILLED instead of DCACHE_DISCONNECTED in d_kill()Miklos Szeredi2012-09-181-2/+2
* __d_unalias() should refuse to move mountpointsAl Viro2012-07-141-4/+5
* vfs: switch i_dentry/d_alias to hlistAl Viro2012-07-141-15/+18
* get rid of ->mnt_longtermAl Viro2012-07-141-1/+1
* Revert "vfs: stop d_splice_alias creating directory aliases"Linus Torvalds2012-06-081-6/+10
* vfs: remove unused __d_splice_alias argumentJ. Bruce Fields2012-05-301-8/+5
* vfs: stop d_splice_alias creating directory aliasesJ. Bruce Fields2012-05-301-2/+1
* brlocks/lglocks: API cleanupsAndi Kleen2012-05-291-2/+2
* mm: add a low limit to alloc_large_system_hashTim Bird2012-05-231-0/+2
* Revert "vfs: remove unnecessary d_unhashed() check from __d_lookup_rcu"Linus Torvalds2012-05-211-0/+2
* vfs: be even more careful about dentry RCU name lookupsLinus Torvalds2012-05-211-2/+15
* vfs: make it possible to access the dentry hash/len as one 64-bit entryLinus Torvalds2012-05-101-9/+7
* vfs: move dentry name length comparison from dentry_cmp() into callersLinus Torvalds2012-05-101-3/+6
* vfs: do the careful dentry name access for all dentry_cmp casesLinus Torvalds2012-05-101-28/+26
* vfs: remove unnecessary d_unhashed() check from __d_lookup_rcuLinus Torvalds2012-05-101-2/+0
* vfs: clean up __d_lookup_rcu() and dentry_cmp() interfacesLinus Torvalds2012-05-041-48/+104
* vfs: make word-at-a-time accesses handle a non-existing pageLinus Torvalds2012-05-031-4/+22
* vfs: fix d_ancestor() case in d_materialize_uniqueMichel Lespinasse2012-03-281-1/+2
* Merge tag 'module-for-3.4' of git://git.kernel.org/pub/scm/linux/kernel/git/p...Linus Torvalds2012-03-241-1/+1
|\
| * fs: reduce the use of module.h wherever possiblePaul Gortmaker2012-02-281-1/+1
* | fs: fix kernel-doc warnings in dcache.cRandy Dunlap2012-03-221-1/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-03-211-24/+0
|\ \
| * | vfs: d_alloc_root() goneAl Viro2012-03-201-24/+0
* | | Merge branch 'dcache-word-accesses'Linus Torvalds2012-03-191-0/+23
|\ \ \
| * | | vfs: use 'unsigned long' accesses for dcache name comparison and hashingLinus Torvalds2012-03-081-0/+23
| |/ /
* / / vfs: get rid of batshit-insane pointless dentry hash calculationsLinus Torvalds2012-03-191-3/+3
|/ /
* | vfs: move dentry_cmp from <linux/dcache.h> to fs/dcache.cLinus Torvalds2012-03-041-0/+20
* | vfs: trivial __d_lookup_rcu() cleanupsLinus Torvalds2012-03-021-5/+8
|/
* vfs: fix panic in __d_lookup() with high dentry hashtable countsDimitri Sivanich2012-02-131-4/+4
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/sag...Linus Torvalds2012-01-131-2/+9
|\
| * vfs: export symbol d_find_any_alias()Sage Weil2012-01-121-2/+9
* | fix shrink_dcache_parent() livelockMiklos Szeredi2012-01-101-4/+11
* | vfs: new helper - d_make_root()Al Viro2012-01-091-0/+17
* | dcache: use a dispose list in select_parentDave Chinner2012-01-091-42/+21
* | vfs: mnt_ns moved to struct mountAl Viro2012-01-031-1/+1
* | vfs: move mnt_mountpoint to struct mountAl Viro2012-01-031-1/+1
* | vfs: now it can be done - make mnt_parent point to struct mountAl Viro2012-01-031-3/+4
* | vfs: mnt_parent moved to struct mountAl Viro2012-01-031-1/+1
* | vfs: spread struct mount - mnt_has_parentAl Viro2012-01-031-1/+2
* | vfs: more mnt_parent cleanupsAl Viro2012-01-031-25/+0
* | vfs: new internal helper: mnt_has_parent(mnt)Al Viro2012-01-031-3/+3
|/
* fix apparmor dereferencing potentially freed dentry, sanitize __d_path() APIAl Viro2011-12-061-27/+44