aboutsummaryrefslogtreecommitdiffstats
path: root/fs/ext2
Commit message (Expand)AuthorAgeFilesLines
* ext2: fix return values on parse_options() failureZhao Hongjiang2012-10-091-2/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-0/+5
|\
| * fs: push rcu_barrier() from deactivate_locked_super() to filesystemsKirill A. Shutemov2012-10-021-0/+5
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-10-021-10/+22
|\ \
| * | userns: Convert extN to support kuids and kgids in posix aclsEric W. Biederman2012-09-181-8/+20
| * | userns: Pass a userns parameter into posix_acl_to_xattr and posix_acl_from_xattrEric W. Biederman2012-09-181-2/+2
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-10-011-1/+1
|\ \ | |/ |/|
| * treewide: fix comment/printk/variable typosAnatol Pomozov2012-09-011-1/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-08-012-1/+37
|\ \
| * | ext2: Implement freezingJan Kara2012-07-312-1/+37
| |/
* | ext2: use memweight()Akinobu Mita2012-07-302-12/+3
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2012-07-241-3/+3
|\ \ | |/ |/|
| * ext2: cleanup the confused goto labelWanlong Gao2012-07-091-3/+3
* | don't expose I_NEW inodes via dentry->d_inodeAl Viro2012-07-221-2/+2
* | quota: Move quota syncing to ->sync_fs methodJan Kara2012-07-221-0/+6
* | don't pass nameidata to ->create()Al Viro2012-07-141-1/+1
* | stop passing nameidata to ->lookup()Al Viro2012-07-141-1/+1
|/
* Merge tag 'writeback' of git://git.kernel.org/pub/scm/linux/kernel/git/wfg/linuxLinus Torvalds2012-05-281-1/+1
|\
| * vfs: Rename end_writeback() to clear_inode()Jan Kara2012-05-061-1/+1
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2012-05-254-23/+2
|\ \
| * | ext2: trivial fix to comment for ext2_free_blocksWang Sheng-Hui2012-05-181-1/+1
| * | ext2: remove the redundant comment for ext2_export_opsWang Sheng-Hui2012-05-151-5/+0
| * | ext2: Remove i_mutex use from ext2_quota_write()Jan Kara2012-05-151-5/+1
| * | ext2: do not register write_super within VFSArtem Bityutskiy2012-04-111-1/+0
| * | ext2: Remove s_dirt handlingJan Kara2012-04-114-8/+0
| * | ext2: write superblock only once on unmountArtem Bityutskiy2012-04-111-3/+0
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-05-234-22/+42
|\ \
| * | userns: Convert ext2 to use kuid/kgid where appropriate.Eric W. Biederman2012-05-154-22/+42
| |/
* / vfs: make it possible to access the dentry hash/len as one 64-bit entryLinus Torvalds2012-05-101-1/+1
|/
* migrate ext2_fs.h guts to fs/ext2/ext2.hAl Viro2012-03-314-10/+633
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-03-212-14/+3
|\
| * switch open-coded instances of d_make_root() to new helperAl Viro2012-03-201-2/+1
| * vfs: check i_nlink limits in vfs_{mkdir,rename_dir,link}Al Viro2012-03-202-12/+2
* | ext2: remove the second argument of k[un]map_atomic()Cong Wang2012-03-201-2/+2
|/
* ext2: protect inode changes in the SETVERSION and SETFLAGS ioctlsDjalal Harouni2012-01-111-6/+16
* Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2012-01-097-11/+8
|\
| * ext2/3/4: delete unneeded includes of module.hPaul Gortmaker2012-01-096-9/+3
| * ext2: Fix error handling on inode bitmap corruptionJan Kara2012-01-091-2/+5
* | vfs: switch ->show_options() to struct dentry *Al Viro2012-01-061-2/+2
* | ext2: propagate umode_tAl Viro2012-01-033-3/+3
* | switch ->mknod() to umode_tAl Viro2012-01-031-1/+1
* | switch ->create() to umode_tAl Viro2012-01-031-1/+1
* | switch vfs_mkdir() and ->mkdir() to umode_tAl Viro2012-01-031-1/+1
* | vfs: fix the stupidity with i_dentry in inode destructorsAl Viro2012-01-031-1/+0
* | vfs: mnt_drop_write_file()Al Viro2012-01-031-3/+3
* | switch a bunch of places to mnt_want_write_file()Al Viro2012-01-031-3/+3
|/
* Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/hch/...Linus Torvalds2011-11-022-2/+2
|\
| * filesystems: add set_nlink()Miklos Szeredi2011-11-021-1/+1
| * filesystems: add missing nlink wrappersMiklos Szeredi2011-11-021-1/+1
* | Merge branch 'for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jac...Linus Torvalds2011-11-022-5/+5
|\ \ | |/ |/|