aboutsummaryrefslogtreecommitdiffstats
path: root/fs/f2fs
Commit message (Expand)AuthorAgeFilesLines
* f2fs: use _safe() version of list_for_eachDan Carpenter2013-01-211-4/+3
* f2fs: add comments of start_bidx_of_nodeJaegeuk Kim2013-01-211-1/+5
* f2fs: avoid issuing small bios due to several dirty node pagesJaegeuk Kim2013-01-211-6/+11
* f2fs: support swapfileJaegeuk Kim2013-01-211-0/+6
* f2fs: add remap_pages as generic_file_remap_pagesJaegeuk Kim2013-01-211-2/+3
* f2fs: add __init to functions in init_f2fs_fsNamjae Jeon2013-01-215-9/+9
* f2fs: fix the debugfs entry creation pathNamjae Jeon2013-01-153-21/+19
* f2fs: add global mutex_lock to protect f2fs_stat_listmajianpeng2013-01-151-12/+11
* f2fs: remove the blk_plug usage in f2fs_write_data_pagesNamjae Jeon2013-01-151-1/+10
* f2fs: avoid redundant time update for parent directory in f2fs_delete_entryNamjae Jeon2013-01-131-1/+1
* f2fs: remove redundant call to set_blocksize in f2fs_fill_superNamjae Jeon2013-01-131-5/+1
* f2fs: move f2fs_balance_fs to punch_holeJaegeuk Kim2013-01-111-3/+2
* f2fs: add f2fs_balance_fs in several interfacesJaegeuk Kim2013-01-114-0/+10
* f2fs: revisit the f2fs_gc flowJaegeuk Kim2013-01-093-41/+23
* f2fs: check return value during recoveryJaegeuk Kim2013-01-031-1/+1
* f2fs: avoid null dereference in f2fs_acl_from_diskJaegeuk Kim2013-01-031-7/+6
* f2fs: initialize newly allocated dnode structureJaegeuk Kim2013-01-031-1/+1
* f2fs: update f2fs partition info about SIT/NAT layoutHuajun Li2013-01-031-2/+2
* f2fs: remove unneeded INIT_LIST_HEAD at few placesNamjae Jeon2013-01-032-2/+0
* f2fs: fix time update in case of f2fs fallocateNamjae Jeon2013-01-031-0/+5
* f2fs: introduce f2fs_msg to ease adding information printsNamjae Jeon2013-01-032-17/+65
* Merge tag 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jaegeu...Linus Torvalds2013-01-0314-137/+107
|\
| * f2fs: unify string length declarations and usageLeon Romanovsky2012-12-275-15/+18
| * f2fs: clean up unused variables and return valuesJaegeuk Kim2012-12-273-17/+5
| * f2fs: clean up the start_bidx_of_node functionJaegeuk Kim2012-12-271-14/+8
| * f2fs: remove unneeded variable from f2fs_sync_fsNamjae Jeon2012-12-271-2/+1
| * f2fs: fix fsync_inode list addition logic and avoid invalid access to memoryNamjae Jeon2012-12-271-3/+4
| * f2fs: remove unneeded initialization of nr_dirty in dirty_seglist_infoNamjae Jeon2012-12-271-1/+0
| * f2fs: handle error from f2fs_iget_nowaitNamjae Jeon2012-12-271-0/+3
| * f2fs: fix equation of has_not_enough_free_secs()Jaegeuk Kim2012-12-272-35/+16
| * f2fs: return a default value for non-void functionJaegeuk Kim2012-12-272-5/+4
| * f2fs: invalidate the node page if allocation is failedJaegeuk Kim2012-12-271-17/+12
| * f2fs: add missing #include <linux/prefetch.h>Geert Uytterhoeven2012-12-272-0/+2
| * f2fs: do f2fs_balance_fs in front of dir operationsJaegeuk Kim2012-12-251-14/+14
| * f2fs: should recover orphan and fsync dataJaegeuk Kim2012-12-251-4/+2
| * f2fs: fix handling errors got by f2fs_write_inodeJaegeuk Kim2012-12-254-5/+10
| * f2fs: fix up f2fs_get_parent issue to retrieve correct parent inode numberNamjae Jeon2012-12-252-2/+6
| * f2fs: fix wrong calculation on f_files in statfsJaegeuk Kim2012-12-251-2/+2
| * f2fs: remove set_page_dirty for atomic f2fs_end_io_writeJaegeuk Kim2012-12-251-1/+0
* | f2fs: Don't assign e_id in f2fs_acl_from_diskEric W. Biederman2012-12-251-1/+0
|/
* f2fs: fix tracking parent inode numberJaegeuk Kim2012-12-103-2/+11
* f2fs: cleanup the f2fs_bio_alloc routineJaegeuk Kim2012-12-104-18/+25
* f2fs: introduce accessor to retrieve number of dentry slotsNamjae Jeon2012-12-101-8/+5
* f2fs: remove redundant call to f2fs_put_page in delete entryNamjae Jeon2012-12-101-3/+2
* f2fs: make use of GFP_F2FS_ZERO for setting gfp_maskNamjae Jeon2012-12-101-1/+1
* f2fs: rewrite f2fs_bio_alloc to make it simplerNamjae Jeon2012-12-101-17/+7
* f2fs: remove unused variableWei Yongjun2012-12-102-4/+0
* f2fs: move error condition for mkdir at proper placeNamjae Jeon2012-12-101-2/+1
* f2fs: remove unneeded initializationNamjae Jeon2012-12-102-3/+3
* f2fs: check read only condition before beginning write outNamjae Jeon2012-12-101-2/+3