aboutsummaryrefslogtreecommitdiffstats
path: root/fs/fifo.c
Commit message (Expand)AuthorAgeFilesLines
* fifo: Do not restart open() if it already found a partnerAnders Kaseorg2012-07-161-5/+4
* Filesystem: fifo: Fixed coding style issue.David Jenni2011-03-201-2/+1
* llseek: automatically add .llseek fopArnd Bergmann2010-10-151-0/+1
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-1/+0
* [PATCH] introduce fmode_t, do annotationsAl Viro2008-10-211-3/+3
* [PATCH] reuse xxx_fifo_fops for xxx_pipe_fopsDenys Vlasenko2008-07-261-4/+4
* Detach sched.h from mm.hAlexey Dobriyan2007-05-211-0/+1
* header cleaning: don't include smp_lock.h when not usedRandy Dunlap2007-05-081-1/+0
* [PATCH] pipe.c/fifo.c code cleanupsIngo Molnar2006-04-111-23/+26
* [PATCH] get rid of the PIPE_*() macrosIngo Molnar2006-04-111-24/+24
* [PATCH] introduce a "kernel-internal pipe object" abstractionIngo Molnar2006-04-101-5/+7
* [PATCH] Make most file operations structs in fs/ constArjan van de Ven2006-03-281-1/+1
* Simplify fifo_open() locking logicLinus Torvalds2006-03-071-6/+1
* [PATCH] mutex subsystem, semaphore to mutex: VFS, ->i_semJes Sorensen2006-01-091-3/+3
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+155