aboutsummaryrefslogtreecommitdiffstats
path: root/fs/fuse
Commit message (Expand)AuthorAgeFilesLines
* fuse: don't WARN when nlink is zeroMiklos Szeredi2013-03-031-1/+8
* fuse: remove unused variable in fuse_try_move_page()Wei Yongjun2013-01-171-5/+0
* fuse: make fuse_file_fallocate() staticMiklos Szeredi2013-01-171-3/+2
* fuse: Move CUSE Kconfig entry from fs/Kconfig into fs/fuse/KconfigRobert P. J. Day2013-01-171-2/+14
* cuse: fix uninitialized variable warningsMiklos Szeredi2013-01-171-1/+1
* cuse: do not register multiple devices with identical namesDavid Herrmann2013-01-171-6/+15
* cuse: use mutex as registration lock instead of spinlocksDavid Herrmann2013-01-171-8/+7
* Merge branch 'akpm' (Andrew's patch-bomb)Linus Torvalds2012-12-171-4/+4
|\
| * lseek: the "whence" argument is called "whence"Andrew Morton2012-12-171-4/+4
* | userns: Support fuse interacting with multiple user namespacesEric W. Biederman2012-11-154-23/+28
|/
* mm: kill vma flag VM_CAN_NONLINEARKonstantin Khlebnikov2012-10-091-0/+1
* fs: push rcu_barrier() from deactivate_locked_super() to filesystemsKirill A. Shutemov2012-10-021-0/+6
* make get_file() return its argumentAl Viro2012-09-261-2/+1
* fuse: fix retrieve lengthMiklos Szeredi2012-09-041-0/+1
* fuse: mark variables uninitializedDaniel Mack2012-09-031-2/+2
* cuse: kill connection on initialization errorMiklos Szeredi2012-08-301-3/+1
* cuse: fix fuse_conn_kill()Miklos Szeredi2012-08-301-5/+7
* Merge branch 'vfs-fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/msz...Linus Torvalds2012-08-181-0/+3
|\
| * fuse: check create mode in atomic openMiklos Szeredi2012-08-151-0/+3
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/msz...Linus Torvalds2012-08-163-10/+40
|\ \ | |/ |/|
| * fuse: verify all ioctl retry iov elementsZach Brown2012-08-061-1/+1
| * fuse: add missing INIT flagsMiklos Szeredi2012-07-181-1/+2
| * fuse: update attributes on aio_readBrian Foster2012-07-181-5/+8
| * fuse: invalidate inode mapping if mtime changesBrian Foster2012-07-181-3/+24
| * fuse: add FUSE_AUTO_INVAL_DATA init flagBrian Foster2012-07-182-1/+6
* | fuse: Convert to new freezing mechanismJan Kara2012-07-311-2/+2
* | don't pass nameidata to ->create()Al Viro2012-07-141-1/+1
* | stop passing nameidata to ->lookup()Al Viro2012-07-141-2/+2
* | stop passing nameidata * to ->d_revalidate()Al Viro2012-07-141-2/+2
* | make finish_no_open() return intAl Viro2012-07-141-2/+1
* | kill struct opendataAl Viro2012-07-141-9/+6
* | make ->atomic_open() return intAl Viro2012-07-141-17/+16
* | ->atomic_open() prototype change - pass int * instead of bool *Al Viro2012-07-141-5/+5
* | fuse: implement i_op->atomic_open()Miklos Szeredi2012-07-141-27/+67
* | vfs: switch i_dentry/d_alias to hlistAl Viro2012-07-141-1/+1
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/msz...Linus Torvalds2012-06-055-10/+74
|\
| * fuse: fix blksize calculationMiklos Szeredi2012-05-141-1/+9
| * fuse: fix stat call on 32 bit platformsPavel Shilovsky2012-05-143-1/+20
| * fuse: optimize fallocate on permanent failureMiklos Szeredi2012-04-262-0/+10
| * fuse: add FALLOCATE operationAnatol Pomozov2012-04-251-0/+33
| * fuse: Convert to kstrtoul_from_userPeter Huewe2012-04-251-8/+2
* | fs: introduce inode operation ->update_timeJosef Bacik2012-06-011-1/+3
* | ->encode_fh() API changeAl Viro2012-05-291-12/+5
* | Merge tag 'writeback' of git://git.kernel.org/pub/scm/linux/kernel/git/wfg/linuxLinus Torvalds2012-05-281-1/+1
|\ \ | |/ |/|
| * vfs: Rename end_writeback() to clear_inode()Jan Kara2012-05-061-1/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/msz...Linus Torvalds2012-04-183-27/+128
|\ \ | |/ |/|
| * fuse: allow nanosecond granularityMiklos Szeredi2012-04-111-0/+1
| * fuse: O_DIRECT support for filesAnand Avati2012-03-052-20/+112
| * fuse: fix nlink after unlinkMiklos Szeredi2012-03-051-7/+15
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-03-211-7/+2
|\ \