aboutsummaryrefslogtreecommitdiffstats
path: root/fs/minix
Commit message (Expand)AuthorAgeFilesLines
* minix: drop vmtruncateMarco Stornelli2012-12-202-7/+16
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-0/+5
|\
| * fs: push rcu_barrier() from deactivate_locked_super() to filesystemsKirill A. Shutemov2012-10-021-0/+5
* | userns: Convert minix to use kuid/kgid where appropriateEric W. Biederman2012-09-211-8/+8
|/
* minixfs: fix block limit checkVladimir Serbinenko2012-07-301-1/+2
* don't pass nameidata to ->create()Al Viro2012-07-141-1/+1
* stop passing nameidata to ->lookup()Al Viro2012-07-141-1/+1
* vfs: Rename end_writeback() to clear_inode()Jan Kara2012-05-061-1/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-03-213-35/+18
|\
| * minixfs: switch to d_make_root()Al Viro2012-03-201-16/+12
| * vfs: check i_nlink limits in vfs_{mkdir,rename_dir,link}Al Viro2012-03-203-19/+6
* | minix: remove the second argument of k[un]map_atomic()Cong Wang2012-03-201-2/+2
|/
* Merge branch 'for-linus2' of git://git.kernel.org/pub/scm/linux/kernel/git/vi...Linus Torvalds2012-01-084-6/+5
|\
| * minix: propagate umode_tAl Viro2012-01-032-2/+2
| * switch ->mknod() to umode_tAl Viro2012-01-031-1/+1
| * switch ->create() to umode_tAl Viro2012-01-031-1/+1
| * switch vfs_mkdir() and ->mkdir() to umode_tAl Viro2012-01-031-1/+1
| * vfs: fix the stupidity with i_dentry in inode destructorsAl Viro2012-01-031-1/+0
* | minixfs: misplaced checks lead to dentry leakAl Viro2012-01-041-17/+17
|/
* minixfs: kill manual hweight(), simplifyAl Viro2011-11-192-28/+15
* fs/minix: Verify bitmap block counts before mountingJosh Boyer2011-11-193-10/+42
* filesystems: add set_nlink()Miklos Szeredi2011-11-021-2/+2
* minix_getattr(): don't bother with ->d_parentAl Viro2011-07-201-2/+1
* minix: remove unnecessary dentry_unhash on rmdir, dir renameSage Weil2011-05-281-5/+0
* vfs: push dentry_unhash on rename_dir into file systemsSage Weil2011-05-261-0/+3
* vfs: push dentry_unhash on rmdir into file systemsSage Weil2011-05-261-0/+2
* Merge branch 'for-2.6.39/core' of git://git.kernel.dk/linux-2.6-blockLinus Torvalds2011-03-241-1/+0
|\
| * block: remove per-queue pluggingJens Axboe2011-03-101-1/+0
* | bitops: remove minix bitops from asm/bitops.hAkinobu Mita2011-03-232-0/+82
* | minix: i_nlink races in rename()Al Viro2011-03-031-6/+2
|/
* minixfs: kill dead codeAl Viro2011-01-121-2/+0
* fs: dcache reduce branches in lookup pathNick Piggin2011-01-071-1/+1
* fs: icache RCU free inodesNick Piggin2011-01-071-1/+8
* new helper: mount_bdev()Al Viro2010-10-291-5/+4
* new helper: ihold()Al Viro2010-10-251-1/+1
* minix: fix regression in minix_mkdir()Jorge Boncompte [DTI2]2010-09-091-1/+1
* switch minix to ->evict_inode(), fix write_inode/delete_inode raceAl Viro2010-08-092-9/+12
* remove inode_setattrChristoph Hellwig2010-08-091-1/+11
* add missing setattr methodsChristoph Hellwig2010-08-091-0/+12
* get rid of block_write_begin_newtruncChristoph Hellwig2010-08-091-2/+10
* introduce __block_write_beginChristoph Hellwig2010-08-091-2/+1
* clean up write_begin usage for directories in pagecacheChristoph Hellwig2010-08-093-23/+13
* Minix: Clean up left over labelAndrew Hendry2010-06-041-4/+0
* remove detritus left by "mm: make read_cache_page synchronous"Al Viro2010-05-281-4/+1
* fs/minix: bugfix, number of indirect block ptrs per block depends on block sizeErik van der Kouwe2010-05-271-12/+15
* rename the generic fsync implementationsChristoph Hellwig2010-05-272-2/+2
* minix: replace inode uid,gid,mode init with helperDmitry Monakhov2010-05-213-12/+6
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-0/+1
* pass writeback_control to ->write_inodeChristoph Hellwig2010-03-051-3/+5
* V3 minixfs: add missing directory type checkingDoug Graham2009-09-231-4/+18