aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* userns: Don't allow creation if the user is chrootedEric W. Biederman2013-04-051-0/+24
* get rid of unprotected dereferencing of mnt->mnt_nsAl Viro2013-02-281-12/+17
* vfs, freeze: use ACCESS_ONCE() to guard access to ->mnt_flagsMiao Xie2012-12-201-1/+1
* userns: Require CAP_SYS_ADMIN for most uses of setns.Eric W. Biederman2012-12-141-1/+2
* proc: Usable inode numbers for the namespace file descriptors.Eric W. Biederman2012-11-201-0/+14
* userns: fix return value on mntns_install() failureZhao Hongjiang2012-11-191-1/+1
* vfs: Allow unprivileged manipulation of the mount namespace.Eric W. Biederman2012-11-191-26/+43
* vfs: Only support slave subtrees across different user namespacesEric W. Biederman2012-11-191-3/+8
* vfs: Add a user namespace reference from struct mnt_namespaceEric W. Biederman2012-11-191-8/+16
* vfs: Add setns support for the mount namespaceEric W. Biederman2012-11-191-0/+95
* vfs: define struct filename and have getname() return itJeff Layton2012-10-121-2/+2
* consitify do_mount() argumentsAl Viro2012-10-111-6/+6
* do_add_mount()/umount -l racesAl Viro2012-09-221-2/+8
* fs: Add freezing handling to mnt_want_write() / mnt_drop_write()Jan Kara2012-07-311-20/+77
* VFS: Comment mount following codeDavid Howells2012-07-141-2/+14
* VFS: Make clone_mnt()/copy_tree()/collect_mounts() return errorsDavid Howells2012-07-141-55/+65
* get rid of magic in proc_namespace.cAl Viro2012-07-141-3/+3
* get rid of ->mnt_longtermAl Viro2012-07-141-46/+7
* vfs: umount_tree() might be called on subtree that had never made itAl Viro2012-05-301-1/+2
* brlocks/lglocks: API cleanupsAndi Kleen2012-05-291-69/+70
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-01-081-2/+0
|\
| * Merge branch 'master' into for-nextJiri Kosina2011-11-131-0/+1
| |\
| * | namespace: mnt_want_write: Remove unused label 'out'Kautuk Consul2011-10-291-2/+0
* | | vfs: prevent remount read-only if pending removesMiklos Szeredi2012-01-061-0/+7
* | | vfs: protect remounting superblock read-onlyMiklos Szeredi2012-01-061-1/+39
* | | vfs: keep list of mounts for each superblockMiklos Szeredi2012-01-061-0/+7
* | | vfs: switch ->show_options() to struct dentry *Al Viro2012-01-061-2/+2
* | | vfs: trim includes a bitAl Viro2012-01-031-19/+6
* | | switch mnt_namespace ->root to struct mountAl Viro2012-01-031-6/+6
* | | vfs: take /proc/*/mounts and friends to fs/proc_namespace.cAl Viro2012-01-031-211/+7
* | | vfs: opencode mntget() mnt_set_mountpoint()Al Viro2012-01-031-1/+2
* | | vfs: spread struct mount - remaining argument of next_mnt()Al Viro2012-01-031-17/+18
* | | vfs: move fsnotify junk to struct mountAl Viro2012-01-031-23/+22
* | | vfs: move mnt_devnameAl Viro2012-01-031-9/+9
* | | vfs: move mnt_list to struct mountAl Viro2012-01-031-23/+24
* | | vfs: switch pnode.h macros to struct mount *Al Viro2012-01-031-21/+21
* | | vfs: move the rest of int fields to struct mountAl Viro2012-01-031-15/+17
* | | vfs: mnt_id/mnt_group_id movedAl Viro2012-01-031-15/+15
* | | vfs: mnt_ns moved to struct mountAl Viro2012-01-031-22/+23
* | | vfs: spread struct mount - mntput_no_expireAl Viro2012-01-031-6/+7
* | | vfs: spread struct mount - do_add_mount and graft_treeAl Viro2012-01-031-11/+11
* | | vfs: take mnt_share/mnt_slave/mnt_slave_list and mnt_expire to struct mountAl Viro2012-01-031-20/+21
* | | vfs: and now we can make ->mnt_master point to struct mountAl Viro2012-01-031-2/+2
* | | vfs: take mnt_master to struct mountAl Viro2012-01-031-5/+5
* | | vfs: spread struct mount - remaining argument of mnt_set_mountpoint()Al Viro2012-01-031-4/+4
* | | vfs: spread struct mount - propagate_mnt()Al Viro2012-01-031-6/+6
* | | vfs: spread struct mount - get_dominating_id / do_make_slaveAl Viro2012-01-031-1/+1
* | | vfs: take mnt_child/mnt_mounts to struct mountAl Viro2012-01-031-21/+21
* | | vfs: all counters taken to struct mountAl Viro2012-01-031-20/+20
* | | vfs: spread struct mount - work with countersAl Viro2012-01-031-60/+64