aboutsummaryrefslogtreecommitdiffstats
path: root/fs/open.c
Commit message (Expand)AuthorAgeFilesLines
* vfs: make fchownat retry once on ESTALE errorsJeff Layton2012-12-201-0/+5
* vfs: make fchmodat retry once on ESTALE errorsJeff Layton2012-12-201-2/+7
* vfs: have chroot retry once on ESTALE errorJeff Layton2012-12-201-2/+7
* vfs: have chdir retry lookup and call once on ESTALE errorJeff Layton2012-12-201-2/+7
* vfs: have faccessat retry once on an ESTALE errorJeff Layton2012-12-201-2/+7
* vfs: have do_sys_truncate retry once on an ESTALE errorJeff Layton2012-12-201-1/+7
* VFS: Make more complete truncate operation available to CacheFilesDavid Howells2012-12-201-23/+27
* vfs: Allow chroot if you have CAP_SYS_CHROOT in your user namespaceEric W. Biederman2012-11-191-1/+1
* vfs: make path_openat take a struct filename pointerJeff Layton2012-10-121-4/+21
* vfs: define struct filename and have getname() return itJeff Layton2012-10-121-2/+2
* audit: set the name_len in audit_inode for parent lookupsJeff Layton2012-10-111-2/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-100/+30
|\
| * switch simple cases of fget_light to fdgetAl Viro2012-09-261-34/+30
| * switch fchmod(2) to fget_light()Al Viro2012-09-261-7/+5
| * switch fallocate(2) to fget_light()Al Viro2012-09-261-3/+3
| * switch ftruncate(2) to fget_lightAl Viro2012-09-261-5/+5
| * don't leak O_CLOEXEC into ->f_flagsAl Viro2012-09-261-1/+1
| * take descriptor-related part of close() to file.cAl Viro2012-09-261-21/+1
| * move put_unused_fd() and fd_install() to fs/file.cAl Viro2012-09-261-44/+0
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-10-021-1/+1
|\ \ | |/ |/|
| * userns: Teach security_path_chown to take kuids and kgidsEric W. Biederman2012-09-211-1/+1
* | vfs: canonicalize create mode in build_open_flags()Miklos Szeredi2012-08-151-3/+4
* | missed mnt_drop_write() in do_dentry_open()Al Viro2012-08-041-1/+1
|/
* fs: Protect write paths by sb_start_write - sb_end_writeJan Kara2012-07-311-1/+6
* fs: Add freezing handling to mnt_want_write() / mnt_drop_write()Jan Kara2012-07-311-1/+1
* take grabbing f->f_path to do_dentry_open()Al Viro2012-07-291-4/+2
* switch dentry_open() to struct path, make it grab references itselfAl Viro2012-07-221-12/+5
* VFS: Make chown() and lchown() call fchownat()David Howells2012-07-141-34/+7
* do_dentry_open(): close the race with mark_files_ro() in failure exitAl Viro2012-07-141-1/+1
* do_dentry_open(): take initialization of file->f_path to callerAl Viro2012-07-141-14/+12
* fold __dentry_open() into its sole callerAl Viro2012-07-141-21/+12
* switch do_dentry_open() to returning intAl Viro2012-07-141-20/+20
* make finish_no_open() return intAl Viro2012-07-141-1/+2
* kill struct opendataAl Viro2012-07-141-9/+11
* kill opendata->{mnt,dentry}Al Viro2012-07-141-3/+3
* don't modify od->filp at allAl Viro2012-07-141-3/+2
* ->atomic_open() prototype change - pass int * instead of bool *Al Viro2012-07-141-2/+5
* vfs: remove open intents from nameidataMiklos Szeredi2012-07-141-85/+2
* vfs: add i_op->atomic_open()Miklos Szeredi2012-07-141-0/+42
* vfs: make O_PATH file descriptors usable for 'fchdir()'Linus Torvalds2012-07-071-3/+3
* vfs: nameidata_to_filp(): don't throw away file on errorMiklos Szeredi2012-06-011-3/+5
* vfs: nameidata_to_filp(): inline __dentry_open()Miklos Szeredi2012-06-011-2/+18
* vfs: do_dentry_open(): don't put filpMiklos Szeredi2012-06-011-1/+2
* vfs: split __dentry_open()Miklos Szeredi2012-06-011-14/+33
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-05-231-3/+13
|\
| * userns: Convert user specfied uids and gids in chown into kuids and kgidEric W. Biederman2012-05-031-2/+11
| * userns: Convert capabilities related permsion checksEric W. Biederman2012-05-031-1/+2
* | SELinux: rename dentry_open to file_openEric Paris2012-04-091-1/+1
|/
* Wrap accesses to the fd_sets in struct fdtableDavid Howells2012-02-191-2/+2
* switch security_path_chmod() to struct path *Al Viro2012-01-061-1/+1