aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sendfile: allows bypassing of notifier eventsScott Wolchok2012-12-201-0/+2
* lseek: the "whence" argument is called "whence"Andrew Morton2012-12-171-20/+20
* compat: fs: Generic compat_sys_sendfile implementationCatalin Marinas2012-10-021-2/+2
* switch simple cases of fget_light to fdgetAl Viro2012-09-261-99/+77
* vfs: allow custom EOF in generic_file_llseek codeEric Sandeen2012-07-221-8/+10
* aio/vfs: cleanup of rw_copy_check_uvector() and compat_rw_copy_check_uvector()Christopher Yeoh2012-05-311-4/+3
* fs: reduce the use of module.h wherever possiblePaul Gortmaker2012-02-281-1/+1
* Cross Memory AttachChristopher Yeoh2011-10-311-3/+5
* vfs: add generic_file_llseek_sizeAndi Kleen2011-10-281-9/+28
* vfs: do (nearly) lockless generic_file_llseekAndi Kleen2011-10-281-44/+41
* fs: add missing unlock in default_llseek()Dan Carpenter2011-07-261-4/+8
* fs: add SEEK_HOLE and SEEK_DATA flagsJosef Bacik2011-07-201-3/+41
* fix signedness mess in rw_verify_area() on 64bit architecturesAl Viro2011-01-121-16/+11
* BKL: remove extraneous #include <smp_lock.h>Arnd Bergmann2010-11-171-1/+0
* readv/writev: do the same MAX_RW_COUNT truncation that read/write doesLinus Torvalds2010-10-291-29/+33
* vfs: introduce FMODE_UNSIGNED_OFFSET for allowing negative f_posKAMEZAWA Hiroyuki2010-10-251-4/+24
* vfs: make no_llseek the defaultArnd Bergmann2010-10-151-1/+0
* vfs: don't use BKL in default_llseekArnd Bergmann2010-10-151-2/+2
* fsnotify: pass a file instead of an inode to open, read, and writeEric Paris2010-07-281-4/+4
* vfs: introduce noop_llseek()jan Blunck2010-05-271-0/+17
* do_sync_read/write() should set kiocb.ki_nbytes to be consistentDavid Howells2010-03-241-0/+2
* sendfile(): check f_op.splice_write() rather than f_op.sendpage()Changli Gao2009-11-041-2/+0
* vfs: remove redundant position check in do_sendfileJeff Layton2009-09-241-3/+0
* splice: implement default splice_read methodMiklos Szeredi2009-05-111-6/+1
* Make non-compat preadv/pwritev use native register sizeLinus Torvalds2009-04-041-4/+10
* preadv/pwritev: Add preadv and pwritev system calls.Gerd Hoffmann2009-04-021-0/+50
* [CVE-2009-0029] System call wrappers part 20Heiko Carstens2009-01-141-6/+7
* [CVE-2009-0029] System call wrappers part 19Heiko Carstens2009-01-141-4/+4
* [CVE-2009-0029] System call wrappers part 16Heiko Carstens2009-01-141-2/+2
* [CVE-2009-0029] System call wrapper special casesHeiko Carstens2009-01-141-4/+20
* [CVE-2009-0029] Convert all system calls to return a longHeiko Carstens2009-01-141-9/+9
* vfs: lseek(fd, 0, SEEK_CUR) race conditionAlain Knaff2009-01-051-0/+13
* [PATCH] generic_file_llseek tidyupsChristoph Hellwig2008-10-231-18/+40
* Remove BKL from remote_llseek v2Andi Kleen2008-07-021-27/+11
* fs: use loff_t type instead of long longDavid Sterba2008-04-221-3/+3
* remove the unused exports of sys_open/sys_readArjan van de Ven2008-02-081-1/+0
* ext4: export iov_shorten from kernel for ext4's useEric Sandeen2008-01-281-0/+1
* security: call security_file_permission from rw_verify_areaJames Morris2008-01-241-39/+24
* mark sys_open/sys_read exports unusedArjan van de Ven2007-11-141-1/+1
* Cleanup macros for distinguishing mandatory locksPavel Emelyanov2007-10-091-1/+1
* Remove remnants of sendfile()Jens Axboe2007-07-101-15/+11
* splice: divorce the splice structure/function definitions from the pipe headerJens Axboe2007-07-101-1/+1
* sys_sendfile: switch to using ->splice_read, if availableJens Axboe2007-07-101-4/+20
* use use SEEK_MAX to validate user lseek argumentsChris Snook2007-05-081-2/+2
* use symbolic constants in generic lseek codeChris Snook2007-05-081-6/+6
* [PATCH] FS: speed up rw_verify_area()Eric Dumazet2007-02-121-1/+1
* [PATCH] ifdef ->rchar, ->wchar, ->syscr, ->syscw from task_structAlexey Dobriyan2007-02-111-12/+12
* [PATCH] one more EXPORT_UNUSED_SYMBOL removalAdrian Bunk2006-12-131-2/+0
* [PATCH] VFS: change struct file to use struct pathJosef "Jeff" Sipek2006-12-081-10/+10
* [PATCH] Add vector AIO supportBadari Pulavarty2006-10-011-54/+75