aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* seq_file: fix new kernel-doc warningsRandy Dunlap2013-01-101-1/+1
* lseek: the "whence" argument is called "whence"Andrew Morton2012-12-171-2/+2
* userns: Make seq_file's user namespace accessibleEric W. Biederman2012-08-141-0/+4
* seq_file: Add seq_vprintf function and export itSteven Whitehouse2012-06-111-4/+14
* Merge tag 'module-for-3.4' of git://git.kernel.org/pub/scm/linux/kernel/git/p...Linus Torvalds2012-03-241-1/+1
|\
| * fs: reduce the use of module.h wherever possiblePaul Gortmaker2012-02-281-1/+1
* | seq_file: add seq_set_overflow(), seq_overflow()KAMEZAWA Hiroyuki2012-03-231-10/+26
* | procfs: speed up /proc/pid/stat, statmKAMEZAWA Hiroyuki2012-03-231-1/+20
* | procfs: add num_to_str() to speed up /proc/statKAMEZAWA Hiroyuki2012-03-231-0/+33
* | seq_file: fix mishandling of consecutive pread() invocations.Earl Chew2012-03-211-13/+15
|/
* constify seq_file stuffAl Viro2012-01-031-5/+5
* fix apparmor dereferencing potentially freed dentry, sanitize __d_path() APIAl Viro2011-12-061-3/+3
* fs: take dcache_lock inside __d_pathChristoph Hellwig2010-10-251-2/+0
* fs/seq_file.c: Remove unnecessary casts of private_dataJoe Perches2010-09-231-3/+3
* seq_file: fix new kernel-doc warningsRandy Dunlap2010-03-071-2/+2
* seq_file: add RCU versions of new hlist/list iterators (v3)stephen hemminger2010-02-221-0/+71
* seq_file: Add helpers for iteration over a hlistLi Zefan2010-02-101-3/+56
* vfs: seq_file: add helpers for data fillingMiklos Szeredi2009-09-241-36/+39
* seq_file: return a negative error code when seq_path_root() fails.Tetsuo Handa2009-09-241-0/+1
* seq_file: add function to write binary dataPeter Oberparleiter2009-06-181-0/+20
* cpumask: fix seq_bitmap_*() functions.Rusty Russell2009-03-301-1/+1
* seq_file: properly cope with preadEric Biederman2009-02-181-4/+32
* seq_file: fix big-enough lseek() + read()Alexey Dobriyan2009-02-051-0/+1
* seq_file: move traverse so it can be used from seq_readEric Biederman2009-02-051-57/+57
* Merge branch 'cpus4096-for-linus-3' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2009-01-031-1/+2
|\
| * bitmap: fix seq_bitmap and seq_cpumask to take const pointerRusty Russell2008-12-291-1/+2
* | expand some comments (d_path / seq_path)Arjan van de Ven2008-12-311-2/+8
|/
* vfs, seqfile: export mangle_path() generallyIngo Molnar2008-11-281-1/+1
* vfs, seqfile: fix comment style on mangle_pathTörök Edwin2008-11-231-4/+4
* vfs, seqfile: make mangle_path() globalTörök Edwin2008-11-231-1/+13
* seq_file: add seq_cpumask_list(), seq_nodemask_list()Lai Jiangshan2008-10-201-0/+16
* seq_file: don't call bitmap_scnprintf_len()Lai Jiangshan2008-10-201-7/+8
* [PATCH] deal with the first call of ->show() generating no outputAl Viro2008-08-251-2/+9
* seq_file: add seq_cpumask(), seq_nodemask()Alexey Dobriyan2008-08-121-0/+14
* [patch 2/7] vfs: mountinfo: add seq_file_root()Miklos Szeredi2008-04-221-0/+30
* [patch 1/7] vfs: mountinfo: add dentry_path()Ram Pai2008-04-221-16/+49
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2008-04-221-4/+12
|\
| * [PATCH] teach seq_file to discard entriesAl Viro2008-04-211-4/+12
* | fs: use loff_t type instead of long longDavid Sterba2008-04-221-1/+1
|/
* d_path: Make d_path() use a struct pathJan Blunck2008-02-141-2/+1
* d_path: Make seq_path() use a struct path argumentJan Blunck2008-02-141-4/+3
* [FS] seq_file: Introduce the seq_open_private()Pavel Emelyanov2007-10-101-0/+33
* seq_file: more atomicity in traverse()Alexey Dobriyan2007-07-161-6/+10
* mutex_unlock() later in seq_lseek()Alexey Dobriyan2007-07-161-1/+1
* Make common helpers for seq_files that work with list_headsPavel Emelianov2007-07-101-0/+34
* [PATCH] VFS: change struct file to use struct pathJosef "Jeff" Sipek2006-12-081-1/+1
* [PATCH] struct seq_operations and struct file_operations constificationHelge Deller2006-12-071-2/+2
* [PATCH] sem2mutex: fs/seq_file.cIngo Molnar2006-03-231-5/+5
* [PATCH] allow callers of seq_open do allocation themselvesAl Viro2005-11-071-4/+8
* [PATCH] DocBook: fix some descriptionsMartin Waitz2005-05-011-2/+7