aboutsummaryrefslogtreecommitdiffstats
path: root/fs
Commit message (Expand)AuthorAgeFilesLines
...
* Nest rename_lock inside vfsmount_lockAl Viro2013-04-051-5/+11
* NFSv4.1: Always clear the NFS_INO_LAYOUTCOMMIT in layoutreturnTrond Myklebust2013-04-052-9/+27
* NFSv4.1: Fix a race in pNFS layoutcommitTrond Myklebust2013-04-052-15/+18
* NFSv4: Fix the string length returned by the idmapperTrond Myklebust2013-04-051-5/+8
* pnfs-block: removing DM device maybe cause oops when call dev_removefanchaoting2013-04-051-2/+2
* sysfs: handle failure path correctly for readdir()Ming Lei2013-04-051-0/+4
* sysfs: fix race between readdir and lseekMing Lei2013-04-051-1/+12
* udf: Fix bitmap overflow on large filesystems with small block sizeJan Kara2013-03-281-1/+1
* nfsd: fix bad offset useKent Overstreet2013-03-281-1/+2
* ext4: fix data=journal fast mount/umount hangTheodore Ts'o2013-03-281-1/+2
* ext4: use s_extent_max_zeroout_kb value as number of kbLukas Czerner2013-03-281-1/+1
* ext4: use atomic64_t for the per-flexbg free_clusters countTheodore Ts'o2013-03-285-15/+15
* ext4: fix the wrong number of the allocated blocks in ext4_split_extent()Zheng Liu2013-03-281-1/+5
* jbd2: fix use after free in jbd2_journal_dirty_metadata()Jan Kara2013-03-281-5/+10
* cifs: ignore everything in SPNEGO blob after mechTypesJeff Layton2013-03-281-48/+5
* cifs: delay super block destruction until all cifsFileInfo objects are goneMateusz Guzik2013-03-283-1/+33
* vfs,proc: guarantee unique inodes in /procLinus Torvalds2013-03-281-3/+3
* saner proc_get_inode() calling conventionsAl Viro2013-03-282-21/+10
* block: use i_size_write() in bd_set_size()Guo Chao2013-03-201-1/+3
* btrfs: use rcu_barrier() to wait for bdev puts at unmountEric Sandeen2013-03-201-0/+6
* ext3: Fix format string issuesLars-Peter Clausen2013-03-201-2/+2
* vfs: fix pipe counter breakageAl Viro2013-03-141-0/+3
* Fix: compat_rw_copy_check_uvector() misuse in aio, readv, writev, and securit...Mathieu Desnoyers2013-03-141-8/+7
* Btrfs: cleanup orphan reservation if truncate failsJosef Bacik2013-03-141-0/+2
* Btrfs: account for orphan inodes properly during cleanupJosef Bacik2013-03-141-0/+1
* CIFS: Fix missing of oplock_read value in smb30_values structurePavel Shilovsky2013-03-141-0/+1
* proc: Use nd_jump_link in proc_ns_follow_linkEric W. Biederman2013-03-141-6/+6
* vfs: don't BUG_ON() if following a /proc fd pseudo-symlink results in a symlinkLinus Torvalds2013-03-141-2/+0
* NFSv4.1: Hold reference to layout hdr in layoutgetWeston Andros Adamson2013-03-141-2/+9
* pnfs: fix resend_to_mds for directioBenny Halevy2013-03-143-8/+18
* NFS: Don't allow NFS silly-renamed files to be deleted, no signalTrond Myklebust2013-03-141-7/+13
* cifs: ensure that cifs_get_root() only traverses directoriesJeff Layton2013-03-141-0/+5
* Btrfs: delete inline extents when we find them during loggingJosef Bacik2013-03-141-0/+18
* Btrfs: copy everything if we've created an inline extentJosef Bacik2013-03-141-0/+1
* btrfs: Init io_lock after cloning btrfs device structThomas Gleixner2013-03-141-0/+1
* ext4: convert number of blocks to clusters properlyLukas Czerner2013-03-144-9/+9
* xfs: xfs_bmap_add_attrfork_local is too genericDave Chinner2013-03-031-21/+93
* pstore: Avoid deadlock in panic and emergency-restart pathSeiji Aguchi2013-03-031-6/+29
* fuse: don't WARN when nlink is zeroMiklos Szeredi2013-03-031-1/+8
* nfsd: Fix memleakmajianpeng2013-03-031-0/+2
* ext4: fix free clusters calculation in bigalloc filesystemLukas Czerner2013-03-031-2/+7
* ext4: fix xattr block allocation/release with bigallocLukas Czerner2013-03-031-3/+4
* ext4: fix race in ext4_mb_add_n_trim()Niu Yawei2013-03-031-3/+3
* ext4: release sysfs kobject when failing to enable quotas on mountTheodore Ts'o2013-03-031-4/+8
* ext4: check bh in ext4_read_block_bitmap()Eryu Guan2013-03-031-1/+3
* ext4: return ENOMEM if sb_getblk() failsTheodore Ts'o2013-03-037-26/+32
* ext4: fix possible use-after-free with AIOJan Kara2013-03-032-6/+5
* fs: Fix possible use-after-free with AIOJan Kara2013-03-031-1/+1
* ocfs2: ac->ac_allow_chain_relink=0 won't disable group relinkXiaowei.Hu2013-03-032-5/+4
* ocfs2: fix ocfs2_init_security_and_acl() to initialize acl correctlyJeff Liu2013-03-031-1/+1