aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* drm/radeon: add new richland pci idsAlex Deucher2013-05-111-0/+2
* drm/radeon: add some new SI PCI idsAlex Deucher2013-05-111-0/+3
* drm/prime: keep a reference from the handle to exported dma-buf (v6)Dave Airlie2013-05-111-3/+2
* block: fix max discard sectors limitJames Bottomley2013-05-111-1/+1
* hugetlbfs: fix mmap failure in unaligned size requestNaoya Horiguchi2013-05-111-6/+13
* jbd2: fix race between jbd2_journal_remove_checkpoint and ->j_commit_callbackDmitry Monakhov2013-05-071-0/+1
* ext4/jbd2: don't wait (forever) for stale tid caused by wraparoundTheodore Ts'o2013-05-071-0/+1
* ipc: sysv shared memory limited to 8TiBRobin Holt2013-05-071-1/+1
* exec: do not abuse ->cred_guard_mutex in threadgroup_lock()Oleg Nesterov2013-05-071-14/+4
* cgroup: fix broken file xattrsLi Zefan2013-05-071-3/+0
* ALSA: emu10k1: Fix dock firmware loadingTakashi Iwai2013-05-071-0/+1
* mm: allow arch code to control the user page table ceilingHugh Dickins2013-05-071-0/+10
* net: fix incorrect credentials passingLinus Torvalds2013-05-011-2/+2
* netfilter: don't reset nf_trace in nf_reset()Patrick McHardy2013-05-011-0/+7
* net: count hw_addr syncs so that unsync works properly.Vlad Yasevich2013-05-011-1/+1
* Add file_ns_capable() helper function for open-time capability checkingLinus Torvalds2013-04-261-0/+2
* vm: add vm_iomap_memory() helper functionLinus Torvalds2013-04-251-0/+2
* ssb: implement spurious tone avoidanceRafał Miłecki2013-04-251-0/+2
* KVM: Allow cross page reads and writes from cached translations.Andrew Honig2013-04-252-1/+2
* kthread: Prevent unpark race which puts threads on the wrong cpuThomas Gleixner2013-04-252-3/+4
* ftrace: Move ftrace_filter_lseek out of CONFIG_DYNAMIC_FTRACE sectionSteven Rostedt (Red Hat)2013-04-161-1/+2
* tracing: Fix possible NULL pointer dereferencesNamhyung Kim2013-04-161-1/+1
* x86-32: Fix possible incomplete TLB invalidate with PAE pagetablesDave Hansen2013-04-161-1/+6
* spinlocks and preemption points need to be at least compiler barriersLinus Torvalds2013-04-122-19/+32
* libata: Set max sector to 65535 for Slimtype DVD A DS8A8SH driveShan Hai2013-04-121-0/+1
* libata: Use integer return value for atapi_command_packet_setShan Hai2013-04-121-1/+1
* net: fix *_DIAG_MAX constantsAndrey Vagin2013-04-052-2/+6
* thermal: shorten too long mcast group nameMasatake YAMATO2013-04-051-1/+1
* signal: Define __ARCH_HAS_SA_RESTORER so we know whether to clear sa_restorerBen Hutchings2013-04-051-0/+4
* USB: serial: add modem-status-change wait queueJohan Hovold2013-04-051-0/+2
* userns: Restrict when proc and sysfs can be mountedEric W. Biederman2013-04-051-0/+4
* vfs: Add a mount flag to lock read only bind mountsEric W. Biederman2013-04-051-0/+2
* userns: Don't allow creation if the user is chrootedEric W. Biederman2013-04-051-0/+2
* xen/blkback: correctly respond to unknown, non-native requestsDavid Vrabel2013-04-051-0/+10
* xen-pciback: notify hypervisor about devices intended to be assigned to guestsJan Beulich2013-04-051-0/+6
* drm/radeon: add Richland pci idsAlex Deucher2013-03-281-1/+12
* inet: limit length of fragment queue hash table bucket listsHannes Frederic Sowa2013-03-281-0/+9
* net: cdc_ncm, cdc_mbim: allow user to prefer NCM for backwards compatibilityBjørn Mork2013-03-281-0/+1
* skb: Propagate pfmemalloc on skb from head page onlyPavel Emelyanov2013-03-281-2/+4
* tcp: fix skb_availroom()Eric Dumazet2013-03-281-2/+5
* ipv4: fix definition of FIB_TABLE_HASHSZDenis V. Lunev2013-03-281-7/+5
* atmel_lcdfb: fix 16-bpp modes on older SOCsJohan Hovold2013-03-201-0/+1
* mtd: nand: reintroduce NAND_NO_READRDY as NAND_NEED_READRDYBrian Norris2013-03-201-0/+7
* perf,x86: fix link failure for non-Intel configsDavid Rientjes2013-03-201-1/+5
* perf,x86: fix kernel crash with PEBS/BTS after suspend/resumeStephane Eranian2013-03-201-0/+2
* tty/serial: Add support for Altera serial portLey Foon Tan2013-03-201-1/+4
* mfd: rtsx: Fix issue that booting OS with SD card insertedWei WANG2013-03-141-0/+2
* dm: fix truncated status stringsMikulas Patocka2013-03-141-2/+2
* pstore: Avoid deadlock in panic and emergency-restart pathSeiji Aguchi2013-03-031-0/+6
* xen-blkfront: drop the use of llist_for_each_entry_safeKonrad Rzeszutek Wilk2013-03-031-25/+0