aboutsummaryrefslogtreecommitdiffstats
path: root/init
Commit message (Expand)AuthorAgeFilesLines
* ANDROID: Update init/do_mounts_dm.c to the latest ChromiumOS version.David Zeuthen2017-05-011-256/+300
* ANDROID: sched/walt: fix build failure if FAIR_GROUP_SCHED=nAmit Pundir2017-01-161-0/+1
* sched: Add Kconfig option DEFAULT_USE_ENERGY_AWARE to set ENERGY_AWARE featur...John Stultz2016-10-121-0/+10
* sched: Introduce Window Assisted Load Tracking (WALT)Srivatsa Vaddagiri2016-09-141-0/+9
* FIXUP: sched: fix build for non-SMP targetPatrick Bellasi2016-09-141-0/+1
* sched/tune: add initial support for CGroups based boostingPatrick Bellasi2016-09-141-0/+17
* sched/tune: add sysctl interface to define a boost valuePatrick Bellasi2016-09-141-0/+26
* Merge branch 'linux-linaro-lsk-v4.4' into linux-linaro-lsk-v4.4-androidAlex Shi2016-08-291-0/+2
|\
| * mm: SLUB hardened usercopy supportKees Cook2016-08-261-0/+1
| * mm: SLAB hardened usercopy supportKees Cook2016-08-261-0/+1
* | ANDROID: dm: fix dm_substitute_devices()Jeremy Compostella2016-08-181-1/+2
* | ANDROID: dm: Rebase on top of 4.1Badhri Jagan Sridharan2016-08-181-1/+16
* | CHROMIUM: dm: boot time specification of dm=Will Drewry2016-08-184-0/+422
* | Merge remote-tracking branch 'lsk/linux-linaro-lsk-v4.4-android' into linux-l...lsk-v4.4-16.03-androidMark Brown2016-03-183-5/+26
|\ \ | |/ |/|
| * initramfs: Add skip_initramfs command line optionRom Lemarchand2016-02-163-5/+26
* | mm/init: Add 'rodata=off' boot cmdline parameter to disable read-only kernel ...Kees Cook2016-03-171-4/+23
|/
* kernel: remove stop_machine() Kconfig dependencyChris Wilson2015-12-121-7/+0
* sys_membarrier(): system-wide memory barrier (generic, x86)Mathieu Desnoyers2015-09-111-0/+12
* kexec: split kexec_load syscall from kexec core codeDave Young2015-09-101-2/+2
* kmod: use system_unbound_wq instead of khelperFrederic Weisbecker2015-09-101-1/+0
* Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/jmorris/...Linus Torvalds2015-09-081-19/+21
|\
| * Move certificate handling to its own directoryDavid Howells2015-08-141-39/+0
| * sign-file: Document dependency on OpenSSL devel librariesDavid Howells2015-08-121-0/+4
| * modsign: Add explicit CONFIG_SYSTEM_TRUSTED_KEYS optionDavid Woodhouse2015-08-071-0/+13
| * modsign: Use single PEM file for autogenerated keyDavid Woodhouse2015-08-071-2/+2
| * modsign: Extract signing cert from CONFIG_MODULE_SIG_KEY if neededDavid Woodhouse2015-08-071-4/+4
| * modsign: Allow external signing key to be specifiedDavid Woodhouse2015-08-071-0/+14
| * MODSIGN: Extract the blob PKCS#7 signature verifier from module signingDavid Howells2015-08-071-10/+19
| * MODSIGN: Use PKCS#7 messages as module signaturesDavid Howells2015-08-071-0/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2015-09-051-1/+0
|\ \
| * | percpu-rwsem: kill CONFIG_PERCPU_RWSEMOleg Nesterov2015-08-151-1/+0
* | | Merge branch 'akpm' (patches from Andrew)Linus Torvalds2015-09-051-0/+18
|\ \ \
| * | | mm: send one IPI per CPU to TLB flush all entries after unmapping pagesMel Gorman2015-09-041-0/+10
| * | | userfaultfd: buildsystem activationAndrea Arcangeli2015-09-041-0/+11
|/ / /
* | | Merge branch 'for-4.3' of git://git.kernel.org/pub/scm/linux/kernel/git/tj/cg...Linus Torvalds2015-09-021-0/+16
|\ \ \
| * | | cgroup: implement the PIDs subsystemAleksa Sarai2015-07-141-0/+16
| | |/ | |/|
* | | Merge branch 'for-mingo' of git://git.kernel.org/pub/scm/linux/kernel/git/pau...Ingo Molnar2015-08-121-9/+1
|\ \ \ | |_|/ |/| |
| * | rcu: Hide RCU_NOCB_CPU behind RCU_EXPERTPaul E. McKenney2015-07-221-0/+1
| * | rcu: Drop RCU_USER_QS in favor of NO_HZ_FULLPaul E. McKenney2015-07-061-9/+0
| |/
* / fs, file table: reinit files_stat.max_files after deferred memory initialisationMel Gorman2015-08-061-1/+1
|/
* Merge branch 'sched-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/k...Linus Torvalds2015-07-041-0/+1
|\
| * sched/stat: Simplify the sched_info accounting dependencyNaveen N. Rao2015-07-041-0/+1
* | Merge branch 'core-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ke...Linus Torvalds2015-07-041-1/+1
|\ \
| * | printk: Increase maximum CONFIG_LOG_BUF_SHIFT from 21 to 25Ingo Molnar2015-07-011-1/+1
| |/
* | Merge branch 'akpm' (patches from Andrew)Linus Torvalds2015-07-011-0/+2
|\ \
| * | mm: meminit: finish initialisation of struct pages before basic setupMel Gorman2015-06-301-0/+2
* | | Merge tag 'modules-next-for-linus' of git://git.kernel.org/pub/scm/linux/kern...Linus Torvalds2015-07-011-15/+14
|\ \ \ | |/ / |/| |
| * | modules: clarify CONFIG_MODULE_COMPRESS help, suggest 'N'.Rusty Russell2015-06-231-15/+10
| * | module: Make the mod_tree stuff conditional on PERF_EVENTS || TRACINGPeter Zijlstra2015-05-271-0/+4
* | | Merge branch 'for-4.2' of git://git.kernel.org/pub/scm/linux/kernel/git/tj/cg...Linus Torvalds2015-06-261-0/+1
|\ \ \