aboutsummaryrefslogtreecommitdiffstats
path: root/ipc
Commit message (Expand)AuthorAgeFilesLines
* ipc: don't allocate a copy larger than maxPeter Hurley2013-03-141-2/+4
* ipc: fix potential oops when src msg > 4k w/ MSG_COPYPeter Hurley2013-03-141-3/+0
* ipc: add more comments to message copying related codeStanislav Kinsbursky2013-01-041-0/+8
* ipc: simplify message copyingStanislav Kinsbursky2013-01-042-16/+14
* ipc: convert prepare_copy() from macro to functionStanislav Kinsbursky2013-01-041-2/+9
* ipc: simplify free_copy() callStanislav Kinsbursky2013-01-041-6/+8
* selftests: IPC message queue copy feature testStanislav Kinsbursky2013-01-041-1/+2
* ipc: introduce message queue copy featureStanislav Kinsbursky2013-01-043-2/+101
* ipc: message queue receive cleanupStanislav Kinsbursky2013-01-042-47/+42
* ipc: add sysctl to specify desired next object idStanislav Kinsbursky2013-01-043-4/+45
* ipc: remove forced assignment of selected messageStanislav Kinsbursky2013-01-041-4/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-12-181-1/+2
|\
| * userns: Require CAP_SYS_ADMIN for most uses of setns.Eric W. Biederman2012-12-141-1/+2
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-12-172-7/+27
|\|
| * proc: Usable inode numbers for the namespace file descriptors.Eric W. Biederman2012-11-202-0/+18
| * userns: Make create_new_namespaces take a user_ns parameterEric W. Biederman2012-11-201-6/+4
| * userns: Allow unprivileged use of setns.Eric W. Biederman2012-11-201-1/+5
* | mm: support more pagesizes for MAP_HUGETLB/SHM_HUGETLBAndi Kleen2012-12-111-1/+2
|/
* audit: make audit_inode take struct filenameJeff Layton2012-10-121-2/+2
* vfs: define struct filename and have getname() return itJeff Layton2012-10-121-6/+7
* audit: set the name_len in audit_inode for parent lookupsJeff Layton2012-10-111-4/+4
* ipc/mqueue: remove unnecessary rb_init_node() callsMichel Lespinasse2012-10-091-3/+0
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-021-39/+39
|\
| * switch simple cases of fget_light to fdgetAl Viro2012-09-261-43/+41
| * switch mqueue syscalls to fget_light()Al Viro2012-09-261-12/+14
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ebi...Linus Torvalds2012-10-025-33/+50
|\ \ | |/ |/|
| * userns: Convert ipc to use kuid and kgid where appropriateEric W. Biederman2012-09-075-33/+50
* | mqueue: lift mnt_want_write() outside ->i_mutex, clean up a bitAl Viro2012-08-181-33/+28
|/
* ipc: use Kconfig options for __ARCH_WANT_[COMPAT_]IPC_PARSE_VERSIONWill Deacon2012-07-303-4/+4
* ipc: compat: use signed size_t types for msgsnd and msgrcvWill Deacon2012-07-301-4/+4
* ipc: allow compat IPC version field parsing if !ARCH_WANT_OLD_COMPAT_IPCWill Deacon2012-07-301-1/+1
* ipc: add COMPAT_SHMLBA supportWill Deacon2012-07-303-7/+12
* switch dentry_open() to struct path, make it grab references itselfAl Viro2012-07-221-70/+47
* don't pass nameidata * to vfs_create()Al Viro2012-07-141-1/+1
* don't pass nameidata to ->create()Al Viro2012-07-141-1/+1
* ipc: shm: restore MADV_REMOVE functionality on shared memory segmentsWill Deacon2012-06-071-0/+12
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-06-011-1/+6
|\
| * switch aio and shm to do_mmap_pgoff(), make do_mmap() staticAl Viro2012-06-011-1/+1
| * take security_mmap_file() outside of ->mmap_semAl Viro2012-06-011-0/+5
* | ipc/mqueue: add rbtree node caching supportDoug Ledford2012-05-311-23/+81
* | ipc/mqueue: strengthen checks on mqueue creationDoug Ledford2012-05-311-9/+18
* | ipc/mqueue: correct mq_attr_ok testDoug Ledford2012-05-311-3/+8
* | ipc/mqueue: improve performance of send/recvDoug Ledford2012-05-311-43/+130
* | mqueue: separate mqueue default value from maximum valueKOSAKI Motohiro2012-05-312-3/+24
* | mqueue: don't use kmalloc with KMALLOC_MAX_SIZEKOSAKI Motohiro2012-05-311-2/+2
* | ipc/mqueue: update maximums for the mqueue subsystemDoug Ledford2012-05-311-2/+9
* | ipc/mqueue: enforce hard limitsDoug Ledford2012-05-311-3/+5
* | ipc/mqueue: switch back to using non-max values on createDoug Ledford2012-05-311-2/+3
* | ipc/mqueue: cleanup definition names and locationsDoug Ledford2012-05-311-23/+8
|/
* Merge tag 'writeback' of git://git.kernel.org/pub/scm/linux/kernel/git/wfg/linuxLinus Torvalds2012-05-281-1/+1
|\