aboutsummaryrefslogtreecommitdiffstats
path: root/kernel
Commit message (Expand)AuthorAgeFilesLines
* kernel/audit_tree.c: tree will leak memory when failure occurs in audit_trim_...Chen Gang2013-05-111-1/+1
* tracing: Fix ftrace_dump()Steven Rostedt (Red Hat)2013-05-112-40/+31
* rcutrace: single_open() leaksAl Viro2013-05-071-4/+4
* clockevents: Set dummy handler on CPU_DEAD shutdownThomas Gleixner2013-05-072-0/+5
* cgroup: fix broken file xattrsLi Zefan2013-05-071-5/+6
* cgroup: fix an off-by-one bug which may trigger BUG_ON()Li Zefan2013-05-071-1/+1
* hrtimer: Add expiry time overflow check in hrtimer_interruptPrarit Bhargava2013-05-071-0/+2
* hrtimer: Fix ktime_add_ns() overflow on 32bit architecturesDavid Engraf2013-05-071-0/+4
* tracing: Reset ftrace_graph_filter_enabled if count is zeroNamhyung Kim2013-05-071-1/+2
* tracing: Check return value of tracing_init_dentry()Namhyung Kim2013-05-073-0/+6
* tracing: Fix off-by-one on allocating stat->pagesNamhyung Kim2013-05-071-1/+1
* tracing: Remove most or all of stack tracer stack size from stack_max_sizeSteven Rostedt (Red Hat)2013-05-071-21/+54
* tracing: Fix stack tracer with fentry useSteven Rostedt (Red Hat)2013-05-071-4/+29
* tracing: Use stack of calling function for stack tracerSteven Rostedt (Red Hat)2013-05-071-5/+7
* tracing: Fix selftest function recursion accountingSteven Rostedt2013-05-011-13/+3
* Add file_ns_capable() helper function for open-time capability checkingLinus Torvalds2013-04-261-0/+24
* userns: Changing any namespace id mappings should require privilegesAndy Lutomirski2013-04-251-3/+3
* userns: Check uid_map's opener's fsuid, not the current fsuidAndy Lutomirski2013-04-251-2/+2
* userns: Don't let unprivileged users trick privileged users into setting the ...Eric W. Biederman2013-04-251-4/+8
* perf: Treat attr.config as u64 in perf_swevent_init()Tommi Rantala2013-04-251-1/+1
* sched/debug: Fix sd->*_idx limit range avoiding overflowlibin2013-04-251-1/+1
* sched: Convert BUG_ON()s in try_to_wake_up_local() to WARN_ON_ONCE()sTejun Heo2013-04-251-2/+4
* kernel/signal.c: stop info leak via the tkill and the tgkill syscallsEmese Revfy2013-04-251-1/+1
* hrtimer: Don't reinitialize a cpu_base lock on CPU_UPMichael Bohan2013-04-251-2/+1
* kthread: Prevent unpark race which puts threads on the wrong cpuThomas Gleixner2013-04-251-24/+28
* sched_clock: Prevent 64bit inatomicity on 32bit systemsThomas Gleixner2013-04-161-0/+26
* ftrace: Move ftrace_filter_lseek out of CONFIG_DYNAMIC_FTRACE sectionSteven Rostedt (Red Hat)2013-04-161-14/+14
* tracing: Fix possible NULL pointer dereferencesNamhyung Kim2013-04-162-6/+6
* PM / reboot: call syscore_shutdown() after disable_nonboot_cpus()Huacai Chen2013-04-161-1/+2
* tracing: Fix double free when function profile init failedNamhyung Kim2013-04-161-1/+0
* ftrace: Consistently restore trace function on sysctl enablingJan Kiszka2013-04-121-6/+2
* tracing: Prevent buffer overwrite disabled for latency tracersSteven Rostedt (Red Hat)2013-04-054-16/+65
* kernel/signal.c: use __ARCH_HAS_SA_RESTORER instead of SA_RESTORERAndrew Morton2013-04-051-1/+1
* userns: Restrict when proc and sysfs can be mountedEric W. Biederman2013-04-052-0/+4
* userns: Don't allow creation if the user is chrootedEric W. Biederman2013-04-051-0/+9
* pid: Handle the exit of a multi-threaded init.Eric W. Biederman2013-04-051-1/+2
* clockevents: Don't allow dummy broadcast timersMark Rutland2013-03-281-1/+2
* tracing: Keep overwrite in sync between regular and snapshot buffersSteven Rostedt (Red Hat)2013-03-281-1/+5
* tracing: Protect tracer flags with trace_types_lockSteven Rostedt (Red Hat)2013-03-281-4/+8
* tracing: Fix free of probe entry by calling call_rcu_sched()Steven Rostedt (Red Hat)2013-03-281-2/+2
* tracing: Fix race in snapshot swappingSteven Rostedt (Red Hat)2013-03-281-1/+2
* signal: always clear sa_restorer on execveKees Cook2013-03-201-0/+3
* userns: Don't allow CLONE_NEWUSER | CLONE_FSEric W. Biederman2013-03-142-1/+8
* ftrace: Update the kconfig for DYNAMIC_FTRACESteven Rostedt2013-03-141-10/+14
* nohz: Make tick_nohz_irq_exit() irq safeFrederic Weisbecker2013-03-141-1/+6
* cgroup: fix exit() vs rmdir() raceLi Zefan2013-03-031-0/+8
* cpuset: fix cpuset_print_task_mems_allowed() vs rename() raceLi Zefan2013-03-031-2/+10
* workqueue: consider work function when searching for busy work itemsTejun Heo2013-03-031-7/+29
* sysctl: fix null checking in bin_dn_node_address()Xi Wang2013-03-031-1/+2
* ftrace: Call ftrace cleanup module notifier after all other notifiersSteven Rostedt (Red Hat)2013-03-031-14/+32