aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* BACKPORT: timer: convert timer_slack_ns from unsigned long to u64John Stultz2016-07-111-1/+4
* Merge branch 'linux-linaro-lsk-v4.4' into linux-linaro-lsk-v4.4-androidAlex Shi2016-02-281-10/+10
|\
| * prctl: take mmap sem for writing to protect against othersMateusz Guzik2016-02-251-10/+10
* | mm: private anonymous memory build fixes for 4.4Amit Pundir2016-02-161-1/+1
* | mm: add a field to store names for private anonymous memoryColin Cross2016-02-161-0/+152
* | prctl: make PR_SET_TIMERSLACK_PID pid namespace awareMicha Kalfon2016-02-161-2/+2
* | prctl: fix misplaced PR_SET_TIMERSLACK_PID caseMicha Kalfon2016-02-161-20/+20
* | prctl: adds the capable(CAP_SYS_NICE) check to PR_SET_TIMERSLACK_PID.Ruchi Kandoi2016-02-161-0/+3
* | prctl: adds PR_SET_TIMERSLACK_PID for setting timer slack of an arbitrary thr...Ruchi Kandoi2016-02-161-0/+18
|/
* pidns: fix set/getpriority and ioprio_set/get in PRIO_USER modeBen Segall2015-11-061-2/+2
* vfs: Commit to never having exectuables on proc and sysfs.Eric W. Biederman2015-07-101-2/+1
* prctl: more prctl(PR_SET_MM_*) checksAlexey Dobriyan2015-06-251-67/+91
* x86/mpx: Clean up the code by not passing a task pointer around when unnecessaryDave Hansen2015-06-091-4/+4
* prctl: avoid using mmap_sem for exe_file serializationDavidlohr Bueso2015-04-171-19/+28
* kernel: conditionally support non-root users, groups and capabilitiesIulia Manda2015-04-151-0/+2
* kernel/sys.c: fix UNAME26 for 4.0Jon DeVree2015-02-281-1/+2
* Merge branch 'upstream' of git://git.linux-mips.org/pub/scm/ralf/upstream-linusLinus Torvalds2015-02-211-0/+12
|\
| * MIPS,prctl: add PR_[GS]ET_FP_MODE prctl options for MIPSPaul Burton2015-02-121-0/+12
* | x86, mpx: Strictly enforce empty prctl() argsDave Hansen2015-01-221-0/+4
|/
* x86, mpx: On-demand kernel allocation of bounds tablesDave Hansen2014-11-171-0/+12
* Merge branch 'sched-core-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Linus Torvalds2014-10-131-2/+0
|\
| * time, signal: Protect resource use statistics with seqlockRik van Riel2014-09-081-2/+0
* | kernel/sys.c: compat sysinfo syscall: fix undefined behaviorScotty Bauer2014-10-091-1/+1
* | kernel/sys.c: whitespace fixesvishnu.ps2014-10-091-128/+137
* | mm: use VM_BUG_ON_MM where possibleSasha Levin2014-10-091-1/+1
* | prctl: PR_SET_MM -- introduce PR_SET_MM_MAP operationCyrill Gorcunov2014-10-091-1/+189
* | prctl: PR_SET_MM -- factor out mmap_sem when updating mm::exe_fileCyrill Gorcunov2014-10-091-10/+11
* | mm: use may_adjust_brk helperCyrill Gorcunov2014-10-091-7/+4
|/
* sched: move no_new_privs into new atomic flagsKees Cook2014-07-181-2/+2
* sched: Consolidate open coded implementations of nice level frobbing into nic...Dongsheng Yang2014-05-221-3/+3
* mm, thp: add VM_INIT_DEF_MASK and PRCTL_THP_DISABLEAlex Thorlton2014-04-071-0/+15
* sys: Replace hardcoding of -20 and 19 with MIN_NICE and MAX_NICEDongsheng Yang2014-02-221-4/+4
* kernel/sys.c: k_getrusage() can use while_each_thread()Oleg Nesterov2014-01-231-2/+1
* exec: kill task_struct->did_execOleg Nesterov2014-01-231-3/+2
* kernel/sys.c: remove obsolete #include <linux/kexec.h>Geert Uytterhoeven2013-11-121-1/+0
* userns: Kill nsown_capable it makes the wrong thing easyEric W. Biederman2013-08-311-10/+10
* reboot: move shutdown/reboot related functions to kernel/reboot.cRobin Holt2013-07-091-331/+0
* reboot: remove -stable friendly PF_THREAD_BOUND defineRobin Holt2013-07-091-5/+0
* exit.c: unexport __set_special_pids()Oleg Nesterov2013-07-031-1/+12
* kernel/sys.c:do_sysinfo(): use get_monotonic_boottime()Oleg Nesterov2013-07-031-2/+1
* kernel/sys.c: sys_reboot(): fix malformed panic messageliguang2013-07-031-1/+1
* reboot: rigrate shutdown/reboot to boot cpuRobin Holt2013-06-121-3/+26
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-05-011-0/+14
|\
| * switch getrusage() to COMPAT_SYSCALL_DEFINEAl Viro2013-03-031-0/+14
* | kernel/sys.c: make prctl(PR_SET_MM) generally availableAmnon Shiloh2013-04-301-8/+2
* | kernel/timer.c: move some non timer related syscalls to kernel/sys.cStephen Rothwell2013-04-301-0/+211
* | PM / reboot: call syscore_shutdown() after disable_nonboot_cpus()Huacai Chen2013-04-081-1/+2
* | poweroff: change orderly_poweroff() to use schedule_work()Oleg Nesterov2013-03-221-25/+32
|/
* usermodehelper: cleanup/fix __orderly_poweroff() && argv_free()Oleg Nesterov2013-02-271-8/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-261-4/+4
|\