| Commit message (Expand) | Author | Age | Files | Lines |
* | mm, mprotect: flush TLB if potentially racing with a parallel reclaim leaving... | Mel Gorman | 2017-08-11 | 1 | -1/+4 |
* | mm, sl[au]b: add __GFP_ATOMIC to the GFP reclaim mask | Mel Gorman | 2016-08-10 | 1 | -1/+2 |
* | mm: use 'unsigned int' for page order | Kirill A. Shutemov | 2015-11-06 | 1 | -2/+2 |
* | mm: make compound_head() robust | Kirill A. Shutemov | 2015-11-06 | 1 | -2/+2 |
* | mm: page_alloc: hide some GFP internals and document the bits and flag combin... | Mel Gorman | 2015-11-06 | 1 | -0/+19 |
* | mm, page_alloc: remove unnecessary recalculations for dirty zone balancing | Mel Gorman | 2015-11-06 | 1 | -0/+1 |
* | mm: page migration fix PageMlocked on migrated pages | Hugh Dickins | 2015-11-05 | 1 | -5/+4 |
* | mm/compaction: correct to flush migrated pages if pageblock skip happens | Joonsoo Kim | 2015-09-08 | 1 | -0/+1 |
* | mm: defer flush of writable TLB entries | Mel Gorman | 2015-09-04 | 1 | -0/+4 |
* | mm: send one IPI per CPU to TLB flush all entries after unmapping pages | Mel Gorman | 2015-09-04 | 1 | -0/+11 |
* | mm: meminit: finish initialisation of struct pages before basic setup | Mel Gorman | 2015-06-30 | 1 | -24/+0 |
* | mm: meminit: remove mminit_verify_page_links | Mel Gorman | 2015-06-30 | 1 | -8/+0 |
* | mm: meminit: initialise remaining struct pages in parallel with kswapd | Mel Gorman | 2015-06-30 | 1 | -0/+6 |
* | mm: meminit: initialise a subset of struct pages if CONFIG_DEFERRED_STRUCT_PA... | Mel Gorman | 2015-06-30 | 1 | -0/+18 |
* | mm: page_alloc: pass PFN to __free_pages_bootmem | Mel Gorman | 2015-06-30 | 1 | -1/+2 |
* | mm: remove rest of ACCESS_ONCE() usages | Jason Low | 2015-04-15 | 1 | -2/+2 |
* | mm/compaction: enhance compaction finish condition | Joonsoo Kim | 2015-04-14 | 1 | -0/+2 |
* | mm: rename __mlock_vma_pages_range() to populate_vma_page_range() | Kirill A. Shutemov | 2015-04-14 | 1 | -1/+1 |
* | mm/internal.h: don't split printk call in two | Rasmus Villemoes | 2015-02-12 | 1 | -2/+4 |
* | mm: reduce try_to_compact_pages parameters | Vlastimil Babka | 2015-02-11 | 1 | -0/+22 |
* | mm, compaction: always update cached scanner positions | Vlastimil Babka | 2014-12-10 | 1 | -5/+0 |
* | mm, compaction: pass classzone_idx and alloc_flags to watermark checking | Vlastimil Babka | 2014-12-10 | 1 | -0/+2 |
* | mm/page_alloc: restrict max order of merging on isolated pageblock | Joonsoo Kim | 2014-11-13 | 1 | -0/+25 |
* | mm, compaction: pass gfp mask to compact_control | David Rientjes | 2014-10-09 | 1 | -1/+1 |
* | mm, compaction: skip buddy pages by their order in the migrate scanner | Vlastimil Babka | 2014-10-09 | 1 | -1/+15 |
* | mm, compaction: khugepaged should not give up due to need_resched() | Vlastimil Babka | 2014-10-09 | 1 | -2/+2 |
* | mm, compaction: move pageblock checks up from isolate_migratepages_range() | Vlastimil Babka | 2014-10-09 | 1 | -2/+2 |
* | mm/internal.h: use nth_page | Fabian Frederick | 2014-08-06 | 1 | -1/+1 |
* | mm, compaction: properly signal and act upon lock and need_sched() contention | Vlastimil Babka | 2014-06-04 | 1 | -1/+4 |
* | mm: fold mlocked_vma_newpage() into its only call site | Jianyu Zhan | 2014-06-04 | 1 | -29/+0 |
* | mm: use the light version __mod_zone_page_state in mlocked_vma_newpage() | Jianyu Zhan | 2014-06-04 | 1 | -1/+6 |
* | mm, compaction: embed migration mode in compact_control | David Rientjes | 2014-06-04 | 1 | -1/+1 |
* | mm: move get_user_pages()-related code to separate file | Kirill A. Shutemov | 2014-06-04 | 1 | -0/+5 |
* | mm/readahead.c: inline ra_submit | Fabian Frederick | 2014-04-07 | 1 | -0/+15 |
* | mm: page_alloc: spill to remote nodes before waking kswapd | Johannes Weiner | 2014-04-07 | 1 | -0/+1 |
* | mm/page-writeback.c: do not count anon pages as dirtyable memory | Johannes Weiner | 2014-01-29 | 1 | -1/+0 |
* | mm: improve documentation of page_order | Mel Gorman | 2014-01-23 | 1 | -3/+5 |
* | mm: show message when updating min_free_kbytes in thp | Han Pingtian | 2014-01-23 | 1 | -0/+1 |
* | mm: dump page when hitting a VM_BUG_ON using VM_BUG_ON_PAGE | Sasha Levin | 2014-01-23 | 1 | -5/+5 |
* | mm: thp: __get_page_tail_foll() can use get_huge_page_tail() | Oleg Nesterov | 2014-01-21 | 1 | -4/+1 |
* | mm: tail page refcounting optimization for slab and hugetlbfs | Andrea Arcangeli | 2014-01-21 | 1 | -1/+2 |
* | mm: vmscan: fix do_try_to_free_pages() livelock | Lisa Du | 2013-09-11 | 1 | -0/+2 |
* | mm: remove unused __put_page() | Zhang Yanfei | 2013-07-09 | 1 | -5/+0 |
* | mm: accelerate munlock() treatment of THP pages | Michel Lespinasse | 2013-02-27 | 1 | -1/+1 |
* | mm: directly use __mlock_vma_pages_range() in find_extend_vma() | Michel Lespinasse | 2013-02-23 | 1 | -2/+2 |
* | mm: compaction: Partially revert capture of suitable high-order page | Mel Gorman | 2013-01-11 | 1 | -1/+0 |
* | Merge tag 'balancenuma-v11' of git://git.kernel.org/pub/scm/linux/kernel/git/... | Linus Torvalds | 2012-12-16 | 1 | -2/+5 |
|\ |
|
| * | mm: numa: Add THP migration for the NUMA working set scanning fault case. | Mel Gorman | 2012-12-11 | 1 | -2/+5 |
* | | mm: introduce mm_find_pmd() | Bob Liu | 2012-12-11 | 1 | -0/+5 |
|/ |
|
* | mm, thp: fix mlock statistics | David Rientjes | 2012-10-09 | 1 | -1/+2 |