aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm,thp: khugepaged: call pte flush at the time of collapseVineet Gupta2016-02-251-1/+3
* mm,thp: introduce flush_pmd_tlb_rangeVineet Gupta2015-10-171-6/+20
* mm,thp: reduce ifdef'ery for THP in generic codeVineet Gupta2015-10-171-21/+3
* mm: group pte related helpers togetherVineet Gupta2015-10-171-25/+25
* mm: clarify that the function operates on hugepage pteAneesh Kumar K.V2015-06-241-5/+9
* powerpc/mm: use generic version of pmdp_clear_flush()Aneesh Kumar K.V2015-06-241-0/+17
* mm: convert p[te|md]_mknonnuma and remaining page table manipulationsMel Gorman2015-02-121-2/+0
* mm: convert p[te|md]_numa users to p[te|md]_protnone_numaMel Gorman2015-02-121-1/+1
* mm: actually clear pmd_numa before invalidatingMatthew Wilcox2014-08-291-1/+1
* mm: fix TLB flush race between migration, and change_protection_rangeRik van Riel2013-12-181-2/+3
* mm: clear pmd_numa before invalidatingMel Gorman2013-12-181-0/+3
* mm: convert the rest to new page table lock apiKirill A. Shutemov2013-11-141-2/+2
* mm, thp: do not access mm->pmd_huge_pte directlyKirill A. Shutemov2013-11-141-6/+6
* mm: move pgtable related functions to right placeJoonsoo Kim2013-09-111-0/+24
* mm/THP: add pmd args to pgtable deposit and withdraw APIsAneesh Kumar K.V2013-06-201-2/+3
* mm: Only flush the TLB when clearing an accessible pteRik van Riel2012-12-111-1/+2
* mm,generic: only flush the local TLB in ptep_set_access_flagsRik van Riel2012-12-111-3/+3
* thp: introduce pmdp_invalidate()Gerald Schaefer2012-10-091-0/+11
* thp: remove assumptions on pgtable_t typeGerald Schaefer2012-10-091-0/+39
* arch/tile: allow building Linux with transparent huge pages enabledChris Metcalf2012-05-251-2/+2
* thp: add HPAGE_PMD_* definitions for !CONFIG_TRANSPARENT_HUGEPAGENaoya Horiguchi2012-03-211-2/+3
* mm/pgtable-generic.c: fix CONFIG_SWAP=n buildAndrew Morton2011-01-251-0/+1
* fix non-x86 build failure in pmdp_get_and_clearAndrea Arcangeli2011-01-161-7/+4
* thp: add pmd mangling generic functionsAndrea Arcangeli2011-01-131-0/+123