aboutsummaryrefslogtreecommitdiffstats
path: root/mm
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-08-282-13/+3
|\
| * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-252-13/+3
| |\
| | * Merge tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-252-13/+3
| | |\
| | | * Sanitize 'move_pages()' permission checksLinus Torvalds2017-08-241-8/+3
| | | * mm/mempolicy: fix use after free when calling get_mempolicyzhong jiang2017-08-241-5/+0
| * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-171-1/+1
| |\| |
* | | | Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...David Huang2017-08-181-1/+1
|\ \ \ \
| * \ \ \ Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-171-1/+1
| |\ \ \ \ | | | |/ / | | |/| |
| | * | | Merge tag 'v4.4.83' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-161-1/+1
| | |\ \ \ | | | | |/ | | | |/|
| | | * | mm: ratelimit PFNs busy info messageJonathan Toppins2017-08-161-1/+1
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-151-1/+1
| |\| | |
| | * | | Merge tag 'v4.4.82' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-141-1/+1
| | |\| |
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-126-6/+48
| |\| | |
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...Dan Murphy2017-08-1014-131/+189
| |\ \ \ \
* | \ \ \ \ Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2017-08-157-7/+49
|\ \ \ \ \ \ | | |_|_|_|/ | |/| | | |
| * | | | | Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...LCPD Auto Merger2017-08-141-1/+1
| |\ \ \ \ \
| | * \ \ \ \ Merge tag 'v4.4.82' into linux-linaro-lsk-v4.4Alex Shi2017-08-137-7/+49
| | |\ \ \ \ \ | | | | |_|_|/ | | | |/| | |
| | | * | | | mm/mempool: avoid KASAN marking mempool poison checks as use-after-freeMatthew Dawson2017-08-121-1/+1
| * | | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-126-6/+48
| |\ \ \ \ \ \ | | | |_|_|_|/ | | |/| | | |
| | * | | | | Merge tag 'v4.4.81' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-116-6/+48
| | |\ \ \ \ \ | | | | |/ / / | | | |/| | / | | | |_|_|/ | | |/| | |
| | | * | | mm: don't dereference struct page fields of invalid pagesArd Biesheuvel2017-08-111-3/+3
| | | * | | mm, mprotect: flush TLB if potentially racing with a parallel reclaim leaving...Mel Gorman2017-08-115-1/+43
| | | * | | mm/page_alloc: Remove kernel address exposure in free_reserved_area()Josh Poimboeuf2017-08-111-2/+2
* | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2017-08-102-54/+131
|\| | | | |
| * | | | | Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...Dan Murphy2017-08-032-54/+159
| |\ \ \ \ \ | | | |_|/ / | | |/| | |
| | * | | | Merge tag 'v4.4.78' into linux-linaro-lsk-v4.4Alex Shi2017-07-212-9/+7
| | |\ \ \ \ | | | | |/ / | | | |/| |
| | * | | | Merge tag 'v4.4.77' into linux-linaro-lsk-v4.4Alex Shi2017-07-171-1/+1
| | |\ \ \ \
| | * \ \ \ \ Merge tag 'v4.4.76' into linux-linaro-lsk-v4.4Alex Shi2017-07-112-0/+8
| | |\ \ \ \ \
| | * \ \ \ \ \ Merge tag 'v4.4.75' into linux-linaro-lsk-v4.4Alex Shi2017-06-305-107/+104
| | |\ \ \ \ \ \
| | * \ \ \ \ \ \ Merge branch 'lsk/kdump/for-v4.4' into linux-linaro-lsk-v4.4Alex Shi2017-06-282-54/+159
| | |\ \ \ \ \ \ \
| | | * | | | | | | memblock: add memblock_cap_memory_range()AKASHI Takahiro2017-06-191-15/+29
| | | * | | | | | | memblock: add memblock_clear_nomap()AKASHI Takahiro2017-06-191-0/+12
| | | * | | | | | | mm/memblock.c: add new infrastructure to address the mem limit issueDennis Chen2017-06-131-5/+52
| | | * | | | | | | mm/slab: clean up DEBUG_PAGEALLOC processing codeJoonsoo Kim2017-06-131-48/+49
| | | * | | | | | | mm/slab: use more appropriate condition check for debug_pageallocJoonsoo Kim2017-06-131-3/+1
| | | * | | | | | | mm/slab: activate debug_pagealloc in SLAB when it is actually enabledJoonsoo Kim2017-06-131-5/+10
| | | * | | | | | | mm/memblock.c: memblock_is_memory()/reserved() can be booleanYaowei Bai2017-06-131-2/+2
| | | * | | | | | | mm/memblock: add MEMBLOCK_NOMAP attribute to memblock memory tableArd Biesheuvel2017-06-131-0/+28
| | * | | | | | | | Merge tag 'v4.4.73' into linux-linaro-lsk-v4.4Alex Shi2017-06-171-0/+3
| | |\ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ Merge tag 'v4.4.72' into linux-linaro-lsk-v4.4Alex Shi2017-06-143-4/+47
| | |\ \ \ \ \ \ \ \ \ | | | |_|/ / / / / / / | | |/| | | | | | | |
| | * | | | | | | | | Merge tag 'v4.4.71' into linux-linaro-lsk-v4.4Alex Shi2017-06-073-10/+9
| | |\ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.70' into linux-linaro-lsk-v4.4Alex Shi2017-05-251-1/+11
| | |\ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.61' into linux-linaro-lsk-v4.4Alex Shi2017-04-121-12/+8
| | |\ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.60' into linux-linaro-lsk-v4.4Alex Shi2017-04-081-2/+4
| | |\ \ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.58' into linux-linaro-lsk-v4.4Alex Shi2017-03-301-1/+4
| | |\ \ \ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.55' into linux-linaro-lsk-v4.4Alex Shi2017-03-194-22/+33
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.52' into linux-linaro-lsk-v4.4Alex Shi2017-02-261-2/+7
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.48' into linux-linaro-lsk-v4.4Alex Shi2017-02-093-8/+55
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ Merge tag 'v4.4.46' into linux-linaro-lsk-v4.4Alex Shi2017-02-032-3/+3
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \
* | | | | | | | | | | | | | | | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2017-08-0814-131/+189
|\| | | | | | | | | | | | | | | | | | | | |_|_|_|_|_|_|_|_|_|_|_|_|_|_|_|_|_|/ |/| | | | | | | | | | | | | | | | | |