aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* netlink: Allow direct reclaim for fallback allocationRoss Lagerwall2017-05-081-1/+1
* netlink: remove mmapped netlink supportFlorian Westphal2017-03-224-806/+8
* netlink: Do not schedule work from sk_destructHerbert Xu2016-12-101-17/+15
* netlink: Call cb->done from a worker threadHerbert Xu2016-12-102-4/+25
* netlink: do not enter direct reclaim from netlink_dump()Eric Dumazet2016-11-151-5/+4
* netlink: Fix dump skb leak/double freeHerbert Xu2016-06-241-2/+5
* netlink: don't send NETLINK_URELEASE for unbound socketsDmitry Ivanov2016-05-041-1/+1
* mm, page_alloc: distinguish between being unable to sleep, unwilling to sleep...Mel Gorman2015-11-061-1/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-10-241-2/+2
|\
| * netlink: fix locking around NETLINK_LIST_MEMBERSHIPSDavid Herrmann2015-10-221-2/+2
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-10-201-12/+22
|\|
| * netlink: Trim skb to alloc size to avoid MSG_TRUNCArad, Ronen2015-10-181-12/+22
* | net/netlink: lockdep_genl_is_held can be booleanYaowei Bai2015-10-091-1/+1
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-09-262-14/+59
|\|
| * netlink: Replace rhash_portid with boundHerbert Xu2015-09-242-12/+29
| * netlink: Fix autobind race condition that leads to zero port IDHerbert Xu2015-09-212-5/+8
| * netlink, mmap: transform mmap skb into full skb on tapsDaniel Borkmann2015-09-112-7/+32
* | genetlink: simplify genl_notifyJiri Benc2015-09-241-6/+6
|/
* netlink, mmap: fix edge-case leakages in nf queue zero-copyDaniel Borkmann2015-09-091-6/+12
* netlink, mmap: don't walk rx ring on poll if receive queue non-emptyDaniel Borkmann2015-09-091-5/+12
* netlink: rx mmap: fix POLLIN conditionKen-ichirou MATSUZAWA2015-08-301-12/+16
* netlink: mmap: fix lookup frame positionKen-ichirou MATSUZAWA2015-08-291-2/+2
* netlink: add NETLINK_CAP_ACK socket optionChristophe Ricard2015-08-291-3/+24
* netlink: mmap: fix tx type checkKen-ichirou MATSUZAWA2015-08-231-1/+1
* netlink: make sure -EBUSY won't escape from netlink_insertDaniel Borkmann2015-08-101-0/+5
* netlink: don't hold mutex in rcu callback when releasing mmapd ringFlorian Westphal2015-07-221-32/+47
* netlink: Delete an unnecessary check before the function call "module_put"Markus Elfring2015-07-031-1/+1
* netlink: add API to retrieve all group membershipsDavid Herrmann2015-06-211-0/+22
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-05-231-1/+2
|\
| * netlink: Reset portid after netlink_insert failureHerbert Xu2015-05-161-0/+1
| * netlink: move nl_table in read_mostly sectionEric Dumazet2015-05-141-1/+1
* | netlink: Use random autobind roverHerbert Xu2015-05-171-6/+10
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-05-131-1/+0
|\|
| * netlink: Remove max_size settingHerbert Xu2015-05-031-1/+0
* | netlink: Create kernel netlink sockets in the proper network namespaceEric W. Biederman2015-05-111-8/+6
* | net: Pass kern from net_proto_family.create to sk_allocEric W. Biederman2015-05-111-6/+5
* | netlink: allow to listen "all" netnsNicolas Dichtel2015-05-091-5/+47
* | netlink: rename private flags and statesNicolas Dichtel2015-05-091-29/+30
|/
* net: fix crash in build_skb()Eric Dumazet2015-04-251-4/+2
* rhashtable: provide len to obj_hashfnPatrick McHardy2015-03-251-1/+1
* rhashtable: Disable automatic shrinking by defaultThomas Graf2015-03-241-0/+1
* netlink: Use default rhashtable hashfnHerbert Xu2015-03-231-2/+1
* netlink: Remove netlink_compare_arg.trailerHerbert Xu2015-03-201-2/+3
* netlink: Move namespace into hash keyHerbert Xu2015-03-201-32/+56
* netlink: Use rhashtable max_size instead of max_shiftHerbert Xu2015-03-181-1/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-03-031-2/+0
|\
| * rhashtable: remove indirection for grow/shrink decision functionsDaniel Borkmann2015-02-271-2/+0
* | net: Remove iocb argument from sendmsg and recvmsgYing Xue2015-03-021-4/+2
|/
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2015-02-051-2/+2
|\
| * netlink: fix wrong subscription bitmask to group mapping inPablo Neira2015-01-301-2/+2