aboutsummaryrefslogtreecommitdiffstats
path: root/net/nfc
Commit message (Expand)AuthorAgeFilesLines
* NFC: Add sockaddr length checks before accessing sa_family in bind handlersMateusz Jurczyk2017-07-271-2/+4
* nfc: Fix the sockaddr length sanitization in llcp_sock_connectMateusz Jurczyk2017-07-271-2/+1
* nfc: Ensure presence of required attributes in the activate_target handlerMateusz Jurczyk2017-07-271-1/+3
* NFC: fix broken device allocationJohan Hovold2017-07-272-15/+19
* net: rename SOCK_ASYNC_NOSPACE and SOCK_ASYNC_WAITDATAEric Dumazet2015-12-011-1/+1
* NFC: nci: non-static functions can not be inlineRobert Dolca2015-10-281-8/+8
* NFC: NCI: allow spi driver to choose transfer clockVincent Cuissard2015-10-261-1/+6
* NFC: NCI: move generic spi driver to a moduleVincent Cuissard2015-10-263-2/+7
* NFC: NCI: export nci_send_frame and nci_send_cmd functionVincent Cuissard2015-10-261-1/+3
* NFC: st21nfca: Add support for proprietary commandsChristophe Ricard2015-10-261-0/+2
* NFC: st-nci: Add few code style fixesChristophe Ricard2015-10-261-1/+1
* NFC: netlink: Add mode parameter to deactivate_target functionsChristophe Ricard2015-10-267-11/+24
* NFC: nci: Create pipe on specific gate in nci_hci_connect_gateChristophe Ricard2015-10-261-1/+55
* NFC: nci: Call nci_hci_clear_all_pipes at HCI initial activation.Christophe Ricard2015-10-261-0/+4
* NFC: nci: add nci_hci_clear_all_pipes functionsChristophe Ricard2015-10-261-0/+15
* NFC: nci: extract pipe value using NCI_HCP_MSG_GET_PIPEChristophe Ricard2015-10-261-2/+2
* NFC: nci: Fix improper management of HCI return codeChristophe Ricard2015-10-261-17/+49
* NFC: nci: Fix incorrect data chaining when sending dataChristophe Ricard2015-10-261-7/+13
* NFC: nci: add nci_get_conn_info_by_id functionRobert Dolca2015-10-251-0/+13
* NFC: nci: fix possible crash in nci_core_conn_createRobert Dolca2015-10-251-1/+8
* NFC: nci: rename nci_prop_ops to nci_driver_opsRobert Dolca2015-10-251-8/+8
* NFC: nci: Allow the driver to set handler for core nci opsRobert Dolca2015-10-253-21/+54
* NFC: nci: Introduce nci_core_cmdRobert Dolca2015-10-251-5/+19
* NFC: nci: Do not call post_setup when setup failsRobert Dolca2015-10-251-2/+1
* NFC: nci: Add function to get max packet size for connRobert Dolca2015-10-251-0/+12
* NFC: nci: Export nci data send APIRobert Dolca2015-10-251-0/+1
* NFC: delete null dereferenceJulia Lawall2015-10-191-4/+2
* NFC: nci: Use __nci_request for exported routinesSamuel Ortiz2015-10-021-5/+6
* nfc: netlink: Add capability to reply to vendor_cmd with dataChristophe Ricard2015-08-201-2/+84
* nfc: nci: hci: Add check on skb nci_hci_send_cmd parameterChristophe Ricard2015-08-201-1/+1
* NFC: nci: export nci_core_reset and nci_core_initRobert Baldyga2015-08-201-0/+14
* NFC: nci: Add post_setup handlerRobert Baldyga2015-08-201-0/+4
* nfc: netlink: Warning fixChristophe Ricard2015-08-171-0/+1
* nfc: netlink: Add check on NFC_ATTR_VENDOR_DATAChristophe Ricard2015-08-161-2/+2
* NFC: nci: fix mistake in uart generic driverVincent Cuissard2015-06-151-1/+1
* NFC: nci: remove current SLEEP mode managementVincent Cuissard2015-06-121-1/+1
* NFC: nfcmrvl: add UART driverVincent Cuissard2015-06-111-1/+0
* NFC: nci: add generic uart supportVincent Cuissard2015-06-113-0/+505
* NFC: nci: Export nci_req_completeSamuel Ortiz2015-06-101-0/+1
* NFC: netlink: Implement vendor command supportSamuel Ortiz2015-06-081-0/+55
* NFC: nci: Move close ops call in nci_close_deviceChristophe Ricard2015-06-081-4/+6
* NFC: nci: Add nci_prop_cmd allowing to send proprietary nci cmdChristophe Ricard2015-06-081-0/+26
* NFC: nci: Add nci init ops for early device initializationChristophe Ricard2015-06-081-2/+7
* NFC: nci: Add NCI_RESET return code check before setupChristophe Ricard2015-06-081-2/+3
* NFC: nci: Handle proprietary response and notificationsSamuel Ortiz2015-06-083-0/+72
* NFC: nci: hci: Fix releasing uninitialized skbsJoe Perches2015-06-081-8/+3
* net: Pass kern from net_proto_family.create to sk_allocEric W. Biederman2015-05-116-10/+10
* nfc: Fix portid type in urelease_workRichard Weinberger2015-04-131-1/+1
* NFC: nci: Add firmware download supportClément Perrochaud2015-03-261-0/+11
* net: Remove iocb argument from sendmsg and recvmsgYing Xue2015-03-022-8/+7