aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sound: Add export.h for THIS_MODULE/EXPORT_SYMBOL where neededPaul Gortmaker2011-10-313-0/+3
* sound: Add module.h to the previously silent sound usersPaul Gortmaker2011-10-313-1/+3
* ALSA: emux: Add trivial compat ioctl handlerBen Hutchings2010-09-141-0/+3
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-1/+0
* tree-wide: fix typos "couter" -> "counter"Uwe Kleine-König2009-12-041-1/+1
* ALSA: clean up the logic for building sequencer modulesMichal Marek2009-05-292-20/+4
* Merge branch 'topic/misc' into for-linusTakashi Iwai2009-03-234-22/+30
|\
| * ALSA: emux - Add missing KERN_* prefix to printkTakashi Iwai2009-02-054-22/+30
* | ALSA: Remove superfluous hwdep opsTakashi Iwai2009-02-051-21/+0
|/
* ALSA: Kill snd_assert() in other placesTakashi Iwai2008-08-136-52/+78
* [ALSA] emux midi synthesizer doesn't honor SOFT_PEDAL-release eventmaximilian attems2008-05-131-1/+5
* [ALSA] Remove sound/driver.hTakashi Iwai2008-01-317-7/+0
* Fix misspellings of "system", "controller", "interrupt" and "necessary".Robert P. J. Day2007-10-191-1/+1
* [ALSA] Changed Jaroslav Kysela's e-mail from perex@suse.cz to perex@perex.czJaroslav Kysela2007-10-162-2/+2
* [ALSA] sound/synth/util_mem.c: remove pointless checkAdrian Bunk2007-10-161-1/+1
* [PATCH] remove many unneeded #includes of sched.hTim Schmielau2007-02-142-2/+0
* [ALSA] Fix disconnection of proc interfaceTakashi Iwai2006-09-231-4/+2
* [ALSA] NULL pointer dereference in sound/synth/emux/soundfont.cEric Sesterhenn2006-06-221-1/+1
* [ALSA] add more sequencer port type information bitsClemens Ladisch2006-06-221-1/+3
* [ALSA] fix port type bitsClemens Ladisch2006-06-221-2/+1
* [ALSA] Remove unneeded read/write_size fields in proc text opsTakashi Iwai2006-06-221-1/+0
* [ALSA] emux - Move EXPORT_SYMBOL() to adjacent to each functionTakashi Iwai2006-06-223-11/+10
* [ALSA] semaphore -> mutex (driver part)Ingo Molnar2006-03-226-27/+28
* [ALSA] seq: set client name in snd_seq_create_kernel_client()Clemens Ladisch2006-01-031-27/+2
* [ALSA] seq: remove struct snd_seq_client_callbackClemens Ladisch2006-01-031-7/+1
* [ALSA] Fix possible races in timer callbacksTakashi Iwai2006-01-031-2/+3
* [ALSA] Remove xxx_t typedefs: Emu-X synthTakashi Iwai2006-01-0311-370/+427
* [ALSA] emux - Avoid cast of function pointersTakashi Iwai2006-01-031-3/+29
* [ALSA] Fix emu10k1 synth problems.Tim2005-11-041-1/+0
* [ALSA] Replace with kzalloc() - othersTakashi Iwai2005-09-124-7/+7
* [ALSA] Fix missing spin_unlockTakashi Iwai2005-08-301-1/+0
* [PATCH] create a kstrdup library functionPaulo Marques2005-06-231-1/+2
* [ALSA] Remove redundant NULL checks before kfreeJesper Juhl2005-06-221-4/+2
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-1613-0/+4867