aboutsummaryrefslogtreecommitdiffstats
path: root/sound
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-08-287-15/+24
|\
| * Merge tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-257-15/+24
| |\
| | * ALSA: usb-audio: Add mute TLV for playback volumes on C-Media devicesTakashi Iwai2017-08-243-0/+9
| | * ALSA: usb-audio: Apply sample rate quirk to Sennheiser headsetTakashi Iwai2017-08-241-0/+1
| | * ALSA: seq: 2nd attempt at fixing race creating a queueDaniel Mentz2017-08-243-15/+14
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-08-152-0/+5
|\| |
| * | Merge tag 'v4.4.81' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-112-0/+5
| |\|
| | * ASoC: do not close shared backend dailinkBanajit Goswami2017-08-111-0/+4
| | * ALSA: hda - Fix speaker output from VAIO VPCL14M1RSergei A. Trusov2017-08-111-0/+1
| * | Merge tag 'v4.4.80' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-08-075-3/+23
| |\|
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-08-095-3/+23
|\ \ \
| * \ \ Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...LCPD Auto Merger2017-08-075-3/+23
| |\ \ \ | | |/ / | |/| / | | |/
| | * ASoC: dpcm: Avoid putting stream state to STOP when FE stream is pausedPatrick Lai2017-08-061-1/+3
| | * ALSA: usb-audio: test EP_FLAG_RUNNING at urb completionIoan-Adrian Ratiu2017-08-061-0/+3
| | * ASoC: nau8825: fix invalid configuration in Pre-Scalar of FLLJohn Hsu2017-08-062-2/+4
| | * ASoC: tlv320aic3x: Mark the RESET register as volatilePeter Ujfalusi2017-08-061-0/+13
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-08-027-8/+23
|\| |
| * | Merge tag 'v4.4.79' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2017-08-017-8/+23
| |\|
| | * ASoC: compress: Derive substream from stream based on directionSatish Babu Patakokila2017-07-271-2/+4
| | * ALSA: hda - set input_path bitmap to zero after moving it to new placeHui Wang2017-07-051-0/+1
| | * ALSA: hda - Fix endless loop of codec configureTakashi Iwai2017-07-052-2/+8
| | * ASoC: Fix use-after-free at card unregistrationTakashi Iwai2017-06-141-2/+3
| | * ALSA: timer: Fix missing queue indices reset at SNDRV_TIMER_IOCTL_SELECTTakashi Iwai2017-06-141-0/+1
| | * ALSA: timer: Fix race between read and ioctlTakashi Iwai2017-06-141-2/+4
| | * ALSA: hda - apply STAC_9200_DELL_M22 quirk for Dell Latitude D430Alexander Tsoy2017-06-071-0/+2
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-06-231-0/+13
|\| |
| * | Merge tag 'v4.4.68' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-05-141-0/+13
| |\|
| | * ALSA: hda - Fix deadlock of controller device lock at unbindingTakashi Iwai2017-05-141-0/+13
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-05-094-8/+7
|\| |
| * | Merge tag 'v4.4.67' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2017-05-084-8/+7
| |\|
| | * ALSA: ppc/awacs: shut up maybe-uninitialized warningArnd Bergmann2017-05-081-0/+1
| | * ASoC: intel: Fix PM and non-atomic crash in bytcr driversTakashi Iwai2017-05-081-1/+2
| | * ALSA: seq: Don't break snd_use_lock_sync() loop by timeoutTakashi Iwai2017-05-021-6/+3
| | * ALSA: firewire-lib: fix inappropriate assignment between signed/unsigned typeTakashi Sakamoto2017-05-021-1/+1
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-04-193-2/+16
|\| |
| * | Merge tag 'v4.4.60' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-04-083-2/+16
| |\|
| | * ASoC: atmel-classd: fix audio clock rateSongjun Wu2017-04-081-1/+1
| | * ALSA: hda - fix a problem for lineout on a Dell AIO machineHui Wang2017-04-081-1/+11
| | * ALSA: seq: Fix race during FIFO resizeTakashi Iwai2017-04-081-0/+4
* | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2017-04-0510-56/+81
|\| |
| * | Merge tag 'v4.4.58' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2017-03-306-5/+21
| |\|
| | * ALSA: hda - Adding a group of pin definition to fix headset problemHui Wang2017-03-301-0/+2
| | * ALSA: ctxfi: Fix the incorrect check of dma_set_mask() callTakashi Iwai2017-03-301-1/+1
| | * ALSA: seq: Fix racy cell insertions during snd_seq_pool_done()Takashi Iwai2017-03-304-4/+18
| * | Merge tag 'v4.4.54' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2017-03-156-31/+40
| |\|
| | * ALSA: hda - Fix micmute hotkey problem for a lenovo AIO machineHui Wang2017-03-111-0/+1
| | * ALSA: hda - Add subwoofer support for Dell Inspiron 17 7000 GamingTakashi Iwai2017-03-111-0/+1
| | * ALSA: seq: Fix link corruption by event error handlingTakashi Iwai2017-03-111-0/+3
| | * ALSA: ctxfi: Fallback DMA mask to 32bitTakashi Iwai2017-03-112-26/+12
| | * ALSA: timer: Reject user params with too small ticksTakashi Iwai2017-03-111-3/+15