aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* tools lib traceevent: Use 'const' in variables pointing to const stringsArnaldo Carvalho de Melo2012-11-091-4/+4
* tools lib traceevent: Handle INVALID_ARG_TYPE errno in pevent_strerrorArnaldo Carvalho de Melo2012-11-091-0/+1
* tools lib traceevent: No need to check for < 0 on an unsigned enumArnaldo Carvalho de Melo2012-11-091-1/+1
* tools lib traceevent: Avoid comparisions between signed/unsignedArnaldo Carvalho de Melo2012-11-091-2/+2
* tools lib traceevent: Add __maybe_unused to unused parametersArnaldo Carvalho de Melo2012-11-091-3/+4
* tools lib traceevent: Do not generate dependency for system header filesNamhyung Kim2012-10-261-1/+1
* tools lib traceevent: Fix missed freeing of subargs in free_arg() in filterSteven Rostedt2012-10-161-0/+15
* lib tools traceevent: Add back pevent assignment in __pevent_parse_format()Steven Rostedt2012-10-161-3/+6
* tools lib traceevent: Fix error path on pevent_parse_eventNamhyung Kim2012-09-251-4/+4
* tools lib traceevent: Handle alloc_arg failureNamhyung Kim2012-09-241-2/+95
* tools lib traceevent: Carve out events format parsing routineArnaldo Carvalho de Melo2012-09-242-24/+75
* tools lib traceevent: Remove some die() callsArnaldo Carvalho de Melo2012-09-241-74/+175
* tools lib traceevent: Fix afterlife gotosArnaldo Carvalho de Melo2012-09-241-3/+3
* tools lib traceevent: Use calloc were applicableArnaldo Carvalho de Melo2012-09-241-30/+14
* tools lib traceevent: Use asprintf were applicableArnaldo Carvalho de Melo2012-09-241-27/+31
* tools lib traceevent: Free field if an error occurs on process_flags/symbolsNamhyung Kim2012-09-241-4/+8
* tools lib traceevent: Free field if an error occurs on process_fieldsNamhyung Kim2012-09-241-5/+7
* tools lib traceevent: Make sure that arg->op.right is set properlyNamhyung Kim2012-09-241-0/+3
* tools lib traceevent: Fix error path on process_array()Namhyung Kim2012-09-241-2/+1
* tools lib traceevent: Define _GNU_SOURCE in MakefileArnaldo Carvalho de Melo2012-09-142-2/+1
* perf tools: Use __maybe_used for unused variablesIrina Tirdea2012-09-112-5/+7
* tools lib traceevent: replace mempcpy with memcpyIrina Tirdea2012-09-071-2/+2
* tools lib traceevent: Get rid of die() from pevent_register_print_functionNamhyung Kim2012-09-072-7/+22
* tools lib traceevent: Get rid of die() from pevent_register_event_handlerNamhyung Kim2012-09-071-2/+11
* tools lib traceevent: Get rid of die() from pretty_print()Namhyung Kim2012-09-071-11/+32
* tools lib traceevent: Modify header to work in C++ programsSteven Rostedt2012-09-051-2/+2
* tools lib traceevent: Fix off-by-one bug in pevent_strerror()Namhyung Kim2012-08-231-1/+1
* tools lib traceevent: Fix strerror_r() use in pevent_strerrorNamhyung Kim2012-08-222-1/+12
* tools lib traceevent: Introduce pevent_strerrorNamhyung Kim2012-08-222-6/+57
* tools lib traceevent: Introduce pevent_errnoNamhyung Kim2012-08-222-22/+54
* tools lib traceevent: Do not link broken field arg for an old ftrace eventNamhyung Kim2012-08-221-3/+3
* tools lib traceevent: Fix cast from pointer to integer for 32 bitRobert Richter2012-08-081-1/+2
* tools lib traceevent: Ignore TRACEEVENT-CFLAGS fileNamhyung Kim2012-07-251-0/+1
* tools lib traceevent: Detect build environment changesNamhyung Kim2012-07-251-2/+12
* tools lib traceevent: Cleanup realloc useNamhyung Kim2012-07-032-22/+10
* tools lib traceevent: Add missing break in make_bprint_argsPeter Huewe2012-07-031-0/+1
* tools lib traceevent: Check return value of arg_to_str()Namhyung Kim2012-07-031-2/+13
* tools lib traceevent: Check result of malloc() during reading tokenNamhyung Kim2012-07-031-1/+1
* tools lib traceevent: Fix some commentsNamhyung Kim2012-07-031-9/+7
* tools lib traceevent: Do not call add_event() again if allocation failedNamhyung Kim2012-07-031-1/+2
* tools lib traceevent: Pass string type argument to argsNamhyung Kim2012-07-031-0/+1
* tools lib traceevent: Handle realloc() failure pathNamhyung Kim2012-07-031-16/+60
* tools lib traceevent: Handle strdup failure casesNamhyung Kim2012-07-031-2/+27
* tools lib traceevent: Introduce extend_token()Namhyung Kim2012-07-031-26/+24
* tools lib traceevent: Fix printk_cmp()Namhyung Kim2012-07-031-4/+4
* tools lib traceevent: Fix trace_printk for long integersWolfgang Mauerer2012-07-031-2/+3
* tools lib traceevent: Fix %pM print format arg handlingSteven Rostedt2012-07-031-0/+1
* tools lib traceevent: Add support to show migrate disable counterSteven Rostedt2012-07-031-19/+38
* tools lib traceevent: Add support for "%.*s" in bprintk eventsSteven Rostedt2012-07-031-9/+25
* tools lib traceevent: Let filtering numbers by string use function namesSteven Rostedt2012-07-031-10/+35