aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* perf tools: Ensure single disable call per event in record comandJiri Olsa2012-11-141-1/+4
* perf tools: Fix 'disabled' attribute config for record commandJiri Olsa2012-11-141-2/+13
* perf tools: Fix attributes for '{}' defined event groupsJiri Olsa2012-11-141-2/+6
* perf record: Fix mmap error output conditionJiri Olsa2012-10-291-1/+2
* perf tools: Give user better message if precise is not supportedDavid Ahern2012-10-241-0/+5
* perf tools: Add on_exit implementationBernhard Rosenkraenzer2012-10-081-0/+32
* perf record: Don't use globals where not needed toArnaldo Carvalho de Melo2012-10-021-9/+10
* perf tools: Convert to LIBUNWIND_SUPPORTNamhyung Kim2012-10-021-7/+7
* perf evlist: Renane set_filters method to apply_filtersArnaldo Carvalho de Melo2012-09-261-1/+1
* perf record: Print event causing perf_event_open() to failStephane Eranian2012-09-201-2/+4
* perf tools: Use __maybe_used for unused variablesIrina Tirdea2012-09-111-5/+5
* perf record: Remove use of die/exitDavid Ahern2012-09-051-49/+109
* perf evlist: Introduce evsel list accessorsArnaldo Carvalho de Melo2012-08-151-2/+2
* perf evlist: Rename __group method to __set_leaderArnaldo Carvalho de Melo2012-08-151-1/+1
* perf tools: Enable grouping logic for parsed eventsJiri Olsa2012-08-141-8/+5
* perf tools: Support for DWARF mode callchainJiri Olsa2012-08-111-2/+112
* perf tool: Save cmdline from user in file header vs what is passed to recordDavid Ahern2012-08-031-2/+0
* perf session: Use perf_evlist__id_hdr_size more extensivelyArnaldo Carvalho de Melo2012-08-011-1/+1
* perf tools: Move all users of event_name to perf_evsel__nameArnaldo Carvalho de Melo2012-06-191-2/+2
* perf tools: Convert critical messages to ui__error()Namhyung Kim2012-05-291-7/+7
* perf tools: Bump default sample freq to 4 kHzArnaldo Carvalho de Melo2012-05-221-1/+1
* perf tools: rename HEADER_TRACE_INFO to HEADER_TRACING_DATAStephane Eranian2012-05-221-2/+2
* perf target: Add uses_mmap fieldNamhyung Kim2012-05-171-0/+3
* perf record: Reset event name when falling back to cpu-clockDavid Ahern2012-05-091-0/+4
* perf record: Fix fallback to cpu-clock on ppcDavid Ahern2012-05-091-2/+6
* perf target: Consolidate target task/cpu checkingNamhyung Kim2012-05-071-3/+1
* perf tools: Introduce perf_target__strerror()Namhyung Kim2012-05-071-2/+16
* perf target: Introduce perf_target__parse_uid()Namhyung Kim2012-05-071-3/+1
* perf evlist: Make create_maps() take struct perf_targetNamhyung Kim2012-05-021-3/+1
* perf tools: Introduce perf_target__validate() helperNamhyung Kim2012-05-021-6/+3
* perf tools: Introduce struct perf_targetNamhyung Kim2012-05-021-19/+22
* perf record: Use sw counter only if hw pmu is not detectedRobert Richter2012-04-111-1/+1
* perf record: Add HEADER_BRANCH_STACK tagStephane Eranian2012-03-091-0/+3
* perf record: Provide default branch stack sampling mode optionStephane Eranian2012-03-091-25/+43
* perf record: Add support for sampling taken branchRoberto Agostino Vitillo2012-03-091-0/+74
* perf tools: Invert the sample_id_all logicArnaldo Carvalho de Melo2012-02-141-4/+3
* perf tools: Handle kernels that don't support attr.exclude_{guest,host}Arnaldo Carvalho de Melo2012-02-141-9/+20
* perf tools: Allow multiple threads or processes in record, stat, topDavid Ahern2012-02-131-6/+4
* perf record: No build id option failsDavid Ahern2012-02-091-2/+2
* perf record: Make feature initialization genericRobert Richter2012-02-021-19/+9
* perf tools: Introduce per user viewArnaldo Carvalho de Melo2012-01-241-2/+10
* perf tools: Unify handling of features when writing feature sectionRobert Richter2011-12-231-0/+7
* perf: builtin-record: Document and check that mmap_pages must be a power of two.Nelson Elhage2011-12-231-0/+3
* perf: builtin-record: Provide advice if mmap'ing fails with EPERM.Nelson Elhage2011-12-231-1/+8
* perf record: Add ability to record event periodAndrew Vagin2011-12-201-0/+1
* perf evlist: Always do automatic allocation of pollfd and mmap structuresArnaldo Carvalho de Melo2011-11-291-6/+0
* perf tools: Rename perf_event_ops to perf_toolArnaldo Carvalho de Melo2011-11-281-17/+18
* perf tools: Resolve machine earlier and pass it to perf_event_opsArnaldo Carvalho de Melo2011-11-281-21/+17
* perf tools: Pass tool context in the the perf_event_ops functionsArnaldo Carvalho de Melo2011-11-281-168/+215
* perf record: Move 'group' to perf_event_opsArnaldo Carvalho de Melo2011-11-281-5/+4