aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* perf tools: Add a global variable "const char *input_name"Feng Tang2012-10-291-3/+2
* perf timechart: Don't use globals where not needed toArnaldo Carvalho de Melo2012-10-021-59/+41
* perf timechart: Use zalloc and fix a couple leaksArnaldo Carvalho de Melo2012-09-241-26/+14
* perf tools: Use __maybe_used for unused variablesIrina Tirdea2012-09-111-14/+16
* perf report: Accept fifos as input fileRobert Richter2011-12-231-2/+2
* perf tools: Rename perf_event_ops to perf_toolArnaldo Carvalho de Melo2011-11-281-7/+8
* perf tools: Resolve machine earlier and pass it to perf_event_opsArnaldo Carvalho de Melo2011-11-281-4/+4
* perf tools: Pass tool context in the the perf_event_ops functionsArnaldo Carvalho de Melo2011-11-281-4/+8
* perf tools: Use evsel->attr.sample_type instead of session->sample_typeArnaldo Carvalho de Melo2011-11-281-4/+5
* perf session: Pass evsel in event_ops->sample()Arnaldo Carvalho de Melo2011-03-231-0/+11
* Merge branch 'perf/urgent' into perf/coreIngo Molnar2011-03-041-3/+3
|\
| * perf timechart: Fix max number of cpusThomas Renninger2011-02-281-3/+3
* | perf tools: Kill event_t typedef, use 'union perf_event' insteadArnaldo Carvalho de Melo2011-01-291-4/+7
* | perf tools: Rename 'struct sample_data' to 'struct perf_sample'Arnaldo Carvalho de Melo2011-01-291-4/+4
|/
* perf timechart: Adjust perf timechart to the new power eventsThomas Renninger2011-01-041-18/+76
* perf symbols: Add symfs option for off-box analysis using specified treeDavid Ahern2010-12-211-0/+2
* perf session: Fallback to unordered processing if no sample_id_allIan Munsie2010-12-211-1/+2
* perf tools: Catch a few uncheck calloc/malloc'sChris Samuel2010-12-061-0/+3
* perf session: Parse sample earlierArnaldo Carvalho de Melo2010-12-041-20/+20
* perf timechart: Adjust confusing if indentationJulia Lawall2010-08-051-2/+2
* x86 cpufreq, perf: Make trace_power_frequency cpufreq driver independentThomas Renninger2010-07-221-5/+6
* perf: add perf-inject builtinTom Zanussi2010-05-021-1/+1
* perf: Use generic sample reordering in perf timechartFrederic Weisbecker2010-04-231-107/+5
* perf: Fix endianness argument compatibility with OPT_BOOLEAN() and introduce ...Ian Munsie2010-04-141-1/+1
* perf tools: Reorganize some structs to save spaceArnaldo Carvalho de Melo2010-04-081-2/+0
* perf tools: Move the prototypes in util/string.h to util.hArnaldo Carvalho de Melo2010-04-031-1/+0
* Merge branch 'perf/urgent' into perf/coreIngo Molnar2010-01-291-1/+1
|\
| * perf timechart: Use tid not pid for COMM changeArjan van de Ven2010-01-171-1/+1
* | perf session: Remove redundant prefix & suffix from perf_event_opsArnaldo Carvalho de Melo2009-12-281-4/+4
* | perf session: Remove sample_type_check from event_opsArnaldo Carvalho de Melo2009-12-281-2/+4
* | perf session: Share the common trace sample_check routine as perf_session__ha...Arnaldo Carvalho de Melo2009-12-281-12/+1
|/
* perf symbols: Adopt the strlists for dso, commArnaldo Carvalho de Melo2009-12-161-2/+2
* perf symbols: Make symbol_conf globalArnaldo Carvalho de Melo2009-12-161-3/+2
* perf session: Adopt the sample_type variableArnaldo Carvalho de Melo2009-12-141-21/+15
* perf session: Move the hist_entries rb tree to perf_sessionArnaldo Carvalho de Melo2009-12-141-1/+1
* perf session: Move kmaps to perf_sessionArnaldo Carvalho de Melo2009-12-141-1/+2
* perf session: Reduce the number of parms to perf_session__process_eventsArnaldo Carvalho de Melo2009-12-141-2/+1
* perf session: Ditch register_perf_file_handlerArnaldo Carvalho de Melo2009-12-141-5/+4
* perf session: Pass the perf_session to the event handling operationsArnaldo Carvalho de Melo2009-12-141-8/+5
* perf tools: Introduce perf_session classArnaldo Carvalho de Melo2009-12-121-6/+9
* perf: Make common SAMPLE_EVENT parserOGAWA Hirofumi2009-12-061-41/+15
* perf timechart: Fix header handlingOGAWA Hirofumi2009-12-061-4/+8
* perf timechart: Remove open-coded event parsing codeLi Zefan2009-12-011-140/+30
* perf tools: perf_header__read() shouldn't die()Arnaldo Carvalho de Melo2009-11-191-4/+13
* perf tools: Simplify the symbol priv area mechanismArnaldo Carvalho de Melo2009-11-021-1/+1
* perf tools: Unify debug messages mechanismsArnaldo Carvalho de Melo2009-10-231-7/+6
* perf timechart: Add a process filterArjan van de Ven2009-10-201-3/+102
* perf timechart: Fix the wakeup-arrows that point to non-visible processesArjan van de Ven2009-10-191-2/+26
* perf timechart: Add a power-only modeArjan van de Ven2009-10-011-3/+7
* perf: Do the big rename: Performance Counters -> Performance EventsIngo Molnar2009-09-211-7/+7