aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'release' of git://git.kernel.org/pub/scm/linux/kernel/git/lenb/...Linus Torvalds2012-01-181-0/+2
|\
| * Merge branches 'einj', 'intel_idle', 'misc', 'srat' and 'turbostat-ivb' into ...Len Brown2012-01-181-0/+2
| |\
| | * tools turbostat: recognize and run properly on IVBLen Brown2011-11-181-0/+2
* | | tools/power turbostat: update fields in manpageArun Thomas2011-12-151-4/+4
|/ /
* | Merge branches 'acpi', 'idle', 'mrst-pmu' and 'pm-tools' into nextLen Brown2011-11-061-13/+15
|\ \ | |/ |/|
| * tools/power turbostat: less verbose debuggingLen Brown2011-07-031-13/+15
* | cpupower: use man(1) when calling "cpupower help subcommand"Dominik Brodowski2011-08-1911-228/+86
* | cpupower: make NLS truly optionalDominik Brodowski2011-08-192-0/+10
* | cpupower: fix Makefile typoDave Jones2011-08-191-2/+2
* | cpupower: Make monitor command -c/--cpu awareThomas Renninger2011-08-151-0/+8
* | cpupower: Better detect offlined CPUsThomas Renninger2011-08-155-4/+66
* | cpupower: Do not show an empty Idle_Stats monitor if no idle driver is availableThomas Renninger2011-08-151-1/+1
* | cpupower: mperf monitor - Use TSC to calculate max frequency if possibleThomas Renninger2011-08-152-48/+131
* | cpupower: avoid using symlinksAmerigo Wang2011-08-153-6/+4
* | Merge branch 'tools-release' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2011-08-032-26/+25
|\ \
| * | tools/power turbostat: fit output into 80 columns on snb-epLen Brown2011-08-021-23/+23
| * | tools/power x86_energy_perf_policy: fix print of uninitialized stringLen Brown2011-07-151-3/+2
| |/
* | cpupower: Do detect IDA (opportunistic processor performance) via cpuidThomas Renninger2011-07-294-41/+9
* | cpupower: Show Intel turbo ratio support via ./cpupower frequency-infoThomas Renninger2011-07-294-17/+95
* | cpupowerutils: increase MAX_LINE_LENRoman Vasiyarov2011-07-291-1/+1
* | cpupower: Rename package from cpupowerutils to cpupowerThomas Renninger2011-07-291-6/+6
* | cpupowerutils: Rename: libcpufreq->libcpupowerThomas Renninger2011-07-293-18/+17
* | cpupowerutils: use kernel version-derived version stringDominik Brodowski2011-07-292-7/+41
* | cpupowerutils: utils - ConfigStyle bugfixesDominik Brodowski2011-07-296-108/+122
* | cpupowerutils: helpers - ConfigStyle bugfixesDominik Brodowski2011-07-299-86/+100
* | cpupowerutils: idle_monitor - ConfigStyle bugfixesDominik Brodowski2011-07-296-115/+128
* | cpupowerutils: lib - ConfigStyle bugfixesDominik Brodowski2011-07-294-172/+209
* | cpupowerutils: bench - ConfigStyle bugfixesDominik Brodowski2011-07-298-58/+75
* | cpupowerutils: do not update po files on each and every compileDominik Brodowski2011-07-291-7/+16
* | cpupowerutils: remove ccdv, use kernel quiet/verbose mechanismDominik Brodowski2011-07-294-411/+24
* | cpupowerutils: use COPYING, CREDITS from top-level directoryDominik Brodowski2011-07-292-358/+0
* | cpupowerutils - cpufrequtils extended with quite some featuresDominik Brodowski2011-07-2972-0/+14417
|/
* Merge branch 'master' into for-nextJiri Kosina2011-04-261-1/+1
|\
| * Fix common misspellingsLucas De Marchi2011-03-311-1/+1
* | treewide: remove extra semicolonsJustin P. Mattock2011-04-101-1/+1
|/
* tools: turbostat: style updatesLen Brown2011-02-101-100/+96
* tools: turbostat: fix bitwise and operandThomas Renninger2011-02-101-2/+2
* Merge branches 'turbostat' and 'x86_energy_perf_policy' into toolsLen Brown2011-01-113-0/+437
|\
| * tools: create power/x86/x86_energy_perf_policyLen Brown2011-01-113-0/+437
* tools: create power/x86/turbostatLen Brown2011-01-113-0/+1228