aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ktest: Test if target machine is up before installSteven Rostedt2012-12-111-0/+10
* ktest: Fix breakage from change of oldnoconfig to olddefconfigSteven Rostedt2012-12-111-4/+8
* ktest: Add native support for syslinux boot loaderSteven Rostedt2012-12-112-2/+48
* ktest: Sync before rebootSteven Rostedt2012-12-111-0/+3
* ktest: Add support for grub2Steven Rostedt2012-11-132-4/+91
* ktest: Fix ktest confusion with CONFIG_MODULES_USE_ELF_RELASteven Rostedt2012-10-251-2/+4
* Merge branch 'kconfig' of git://git.kernel.org/pub/scm/linux/kernel/git/mmare...Linus Torvalds2012-10-111-8/+7
|\
| * kconfig: replace 'oldnoconfig' with 'olddefconfig', and keep the old name as ...Adam Lee2012-09-271-8/+7
* | Merge tag 'ktest-v3.7' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2012-10-011-1/+3
|\ \
| * | ktest: Fix ELSE IF statementsSteven Rostedt2012-09-261-1/+3
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-10-012-2/+2
|\ \ | |/ |/|
| * tools/testing: fix comment / output typosMasanari Iida2012-09-012-2/+2
* | ktest: Allow perl regex expressions in conditional statementsSteven Rostedt2012-07-301-1/+5
* | ktest: Ignore errors it tests if IGNORE_ERRORS is setSteven Rostedt2012-07-301-1/+10
* | ktest: Reset saved min (force) configs for each testSteven Rostedt2012-07-201-0/+2
* | ktest: Add check for bug or panic during rebootSteven Rostedt2012-07-191-1/+27
* | ktest: Add MAX_MONITOR_WAIT optionSteven Rostedt2012-07-192-1/+23
* | ktest: Fix config bisect with how make oldnoconfig worksSteven Rostedt2012-07-191-0/+46
* | ktest: Add CONFIG_BISECT_CHECK optionSteven Rostedt2012-07-192-0/+20
* | ktest: Add PRE_INSTALL optionSteven Rostedt2012-07-192-0/+16
* | ktest: Add PRE/POST_KTEST and TEST optionsSteven Rostedt2012-07-192-0/+67
* | ktest: Remove commented exitSteven Rostedt2012-07-191-1/+0
|/
* ktest: Change singular "paranthesis" to plural "parentheses"Jesper Juhl2012-05-231-1/+1
* ktest: Add README to explain what is in the examples directorySteven Rostedt2012-05-211-0/+32
* ktest: Add the snowball.conf example configSteven Rostedt2012-05-211-0/+53
* ktest: Add an example config that does cross compiling of several archsSteven Rostedt2012-05-211-0/+260
* ktest: Add kvm.conf example configSteven Rostedt2012-05-211-0/+88
* ktest: Add useful example configsSteven Rostedt2012-05-216-0/+517
* ktest: Add USE_OUTPUT_MIN_CONFIG to avoid prompt on make_min_configSteven Rostedt2012-05-212-1/+16
* ktest: Add MIN_CONFIG_TYPE to allow making a minum .config that has networkSteven Rostedt2012-05-212-0/+24
* ktest: Fix kernelrevision with POST_BUILDSteven Rostedt2012-05-181-0/+11
* ktest: Fix reboot on success stopping all rebootsSteven Rostedt2012-05-011-2/+8
* ktest.pl: Fix combined usage of BISECT_REVERSE and BISECT_SKIPRuss Dill2012-05-011-1/+1
* Merge tag 'ktest-v3.4' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2012-03-232-14/+56
|\
| * ktest: Allow a test to override REBOOT_ON_SUCCESSSteven Rostedt2012-03-211-2/+10
| * ktest: Fix SWITCH_TO_GOOD to also reboot the machineSteven Rostedt2012-03-211-1/+0
| * ktest: Add SCP_TO_TARGET_INSTALL optionSteven Rostedt2012-03-212-7/+33
| * ktest: Add warning when bugs are ignoredSteven Rostedt2012-03-211-3/+12
| * ktest: Add INSTALL_MOD_STRIP=1 when installing modulesSteven Rostedt2012-03-211-1/+1
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-03-201-1/+1
|\ \ | |/ |/|
| * tools: Fix typo in ktest.plMasanari Iida2012-02-211-1/+1
* | Merge tag 'ktest-fix-make-min-failed-build-for-real' of git://git.kernel.org/...Linus Torvalds2012-02-271-3/+5
|\ \ | |/ |/|
| * ktest: Fix make_min_config test when build failsSteven Rostedt2012-02-271-3/+5
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ros...Linus Torvalds2012-01-163-192/+581
|\|
| * ktest: Add INGORE_ERRORS to ignore warnings in boot upSteven Rostedt2012-01-042-1/+11
| * ktest: Still do reboot even for REBOOT_TYPE = scriptSteven Rostedt2012-01-042-9/+7
| * ktest: Fix compare script to test if options are not documentedSteven Rostedt2011-12-221-1/+3
| * ktest: Detect typos in option namesSteven Rostedt2011-12-222-80/+139
| * ktest: Have all values be set by defaultsSteven Rostedt2011-12-221-27/+59
| * ktest: Change initialization of defaults hash to perl formatSteven Rostedt2011-12-221-35/+36