aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* breakpoint selftests: print failure status instead of cause make errorDave Young2012-12-171-1/+1
* kcmp selftests: print fail status instead of cause make errorDave Young2012-12-171-1/+1
* kcmp selftests: make run_tests fixDave Young2012-12-171-2/+2
* mem-hotplug selftests: print failure status instead of cause make errorDave Young2012-12-171-1/+1
* cpu-hotplug selftests: print failure status instead of cause make errorDave Young2012-12-171-1/+1
* mqueue selftests: print failure status instead of cause make errorDave Young2012-12-171-2/+2
* vm selftests: print failure status instead of cause make errorDave Young2012-12-171-1/+1
* Merge tag 'ktest-v3.8' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2012-12-132-8/+158
|\
| * ktest: Test if target machine is up before installSteven Rostedt2012-12-111-0/+10
| * ktest: Fix breakage from change of oldnoconfig to olddefconfigSteven Rostedt2012-12-111-4/+8
| * ktest: Add native support for syslinux boot loaderSteven Rostedt2012-12-112-2/+48
| * ktest: Sync before rebootSteven Rostedt2012-12-111-0/+3
| * ktest: Add support for grub2Steven Rostedt2012-11-132-4/+91
* | selftests: add a test program for variable huge page sizes in mmap/shmgetAndi Kleen2012-12-112-2/+256
|/
* revert "epoll: support for disabling items, and a self-test app"Andrew Morton2012-11-083-356/+1
* Merge tag 'ktest-v3.7-rc2' of git://git.kernel.org/pub/scm/linux/kernel/git/r...Linus Torvalds2012-10-281-2/+4
|\
| * ktest: Fix ktest confusion with CONFIG_MODULES_USE_ELF_RELASteven Rostedt2012-10-251-2/+4
* | tools/testing/selftests/epoll/test_epoll.c: fix buildDaniel Hazelton2012-10-251-2/+2
|/
* Merge branch 'kconfig' of git://git.kernel.org/pub/scm/linux/kernel/git/mmare...Linus Torvalds2012-10-111-8/+7
|\
| * kconfig: replace 'oldnoconfig' with 'olddefconfig', and keep the old name as ...Adam Lee2012-09-271-8/+7
* | epoll: support for disabling items, and a self-test appPaton J. Lewis2012-10-053-1/+356
* | Merge tag 'ktest-v3.7' of git://git.kernel.org/pub/scm/linux/kernel/git/roste...Linus Torvalds2012-10-011-1/+3
|\ \
| * | ktest: Fix ELSE IF statementsSteven Rostedt2012-09-261-1/+3
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-10-013-5/+5
|\ \ | |/ |/|
| * tools/testing: fix comment / output typosMasanari Iida2012-09-013-5/+5
* | fault-injection: fix failcmd.sh warningAkinobu Mita2012-07-311-1/+1
* | Merge branch 'akpm' (Andrew's patch-bomb)Linus Torvalds2012-07-306-1/+683
|\ \
| * | fault-injection: add tool to run command with failslab or fail_page_allocAkinobu Mita2012-07-301-0/+219
| * | fault-injection: add selftests for cpu and memory hotplugAkinobu Mita2012-07-305-1/+464
| |/
* | ktest: Allow perl regex expressions in conditional statementsSteven Rostedt2012-07-301-1/+5
* | ktest: Ignore errors it tests if IGNORE_ERRORS is setSteven Rostedt2012-07-301-1/+10
* | ktest: Reset saved min (force) configs for each testSteven Rostedt2012-07-201-0/+2
* | ktest: Add check for bug or panic during rebootSteven Rostedt2012-07-191-1/+27
* | ktest: Add MAX_MONITOR_WAIT optionSteven Rostedt2012-07-192-1/+23
* | ktest: Fix config bisect with how make oldnoconfig worksSteven Rostedt2012-07-191-0/+46
* | ktest: Add CONFIG_BISECT_CHECK optionSteven Rostedt2012-07-192-0/+20
* | ktest: Add PRE_INSTALL optionSteven Rostedt2012-07-192-0/+16
* | ktest: Add PRE/POST_KTEST and TEST optionsSteven Rostedt2012-07-192-0/+67
* | ktest: Remove commented exitSteven Rostedt2012-07-191-1/+0
|/
* syscalls, x86: add __NR_kcmp syscallCyrill Gorcunov2012-05-313-1/+124
* tools/selftests: add mq_perf_testsDoug Ledford2012-05-313-1/+746
* selftests: add mq_open_testsDoug Ledford2012-05-313-1/+501
* ktest: Change singular "paranthesis" to plural "parentheses"Jesper Juhl2012-05-231-1/+1
* ktest: Add README to explain what is in the examples directorySteven Rostedt2012-05-211-0/+32
* ktest: Add the snowball.conf example configSteven Rostedt2012-05-211-0/+53
* ktest: Add an example config that does cross compiling of several archsSteven Rostedt2012-05-211-0/+260
* ktest: Add kvm.conf example configSteven Rostedt2012-05-211-0/+88
* ktest: Add useful example configsSteven Rostedt2012-05-216-0/+517
* ktest: Add USE_OUTPUT_MIN_CONFIG to avoid prompt on make_min_configSteven Rostedt2012-05-212-1/+16
* ktest: Add MIN_CONFIG_TYPE to allow making a minum .config that has networkSteven Rostedt2012-05-212-0/+24