aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-01-081-1/+1
|\
| * misc latin1 to utf8 conversionsAl Viro2012-01-021-1/+1
* | ktest: Check parent options for iterated testsRabin Vincent2011-11-181-0/+16
|/
* ktest: Evaluate variables entered on the command lineSteven Rostedt2011-10-281-4/+6
* ktest: Add variable ${PWD}Steven Rostedt2011-10-221-0/+3
* ktest: Add another monitor flush before installing kernelSteven Rostedt2011-10-221-0/+5
* ktest: Do not opencode reboot in grub settingSteven Rostedt2011-10-201-1/+2
* ktest: Add processing of complex conditionalsSteven Rostedt2011-10-172-5/+58
* ktest: Fix parsing of config section linesSteven Rostedt2011-10-171-18/+31
* ktest: Sort make_min_config configs by dependeciesSteven Rostedt2011-10-171-22/+49
* ktest: Add DEFINED keyword for IF statementsSteven Rostedt2011-10-172-1/+33
* ktest: Add OVERRIDE keyword to DEFAULTS sectionSteven Rostedt2011-10-172-8/+44
* ktest: Consolidate TEST_TYPE and DEFAULT codeSteven Rostedt2011-10-171-40/+21
* ktest: Add INCLUDE keyword to include other config filesSteven Rostedt2011-10-172-9/+78
* ktest: Let IF keyword take comparisonsSteven Rostedt2011-10-172-6/+62
* ktest: Add IF and ELSE to config sectionsSteven Rostedt2011-10-172-4/+98
* ktest: Do not reboot on config or build issuesSteven Rostedt2011-10-171-2/+20
* ktest: Add option REBOOT_SUCCESS_LINE to stop waiting after a rebootSteven Rostedt2011-10-172-6/+37
* ktest: Add NO_INSTALL option to not install for a testSteven Rostedt2011-10-172-1/+16
* ktest: Fail when grub menu not foundSteven Rostedt2011-10-171-1/+4
* ktest: Include monitor in reboot codeAndrew Jones2011-10-171-20/+16
* ktest: Only need to save .config when doing mrproperAndrew Jones2011-10-171-7/+7
* ktest: Create outputdir if it does not existAndrew Jones2011-10-171-3/+5
* ktest: Add TEST_TYPE install optionSteven Rostedt2011-10-172-3/+11
* ktest: Fix bug when ADD_CONFIG is set but MIN_CONFIG is notSteven Rostedt2011-07-151-12/+7
* ktest: Keep fonud configs separate from default configsSteven Rostedt2011-07-151-4/+8
* ktest: Add prompt to use OUTPUT_MIN_CONFIGSteven Rostedt2011-07-152-14/+59
* ktest: Use Kconfig dependencies to shorten time to make min_configSteven Rostedt2011-07-152-22/+273
* ktest: Add test type make_min_configSteven Rostedt2011-07-152-4/+301
* ktest: Require one TEST_START in config fileSteven Rostedt2011-06-141-0/+11
* ktest: Add helper function to avoid duplicate codeSteven Rostedt2011-06-141-26/+20
* ktest: Add IGNORE_WARNINGS to ignore warnings in some patchesSteven Rostedt2011-06-142-2/+20
* ktest: Fix tar extracting of modules to targetSteven Rostedt2011-06-141-1/+1
* ktest: Have the testing tmp dir include machine nameSteven Rostedt2011-06-142-3/+3
* ktest: Add POST/PRE_BUILD optionsSteven Rostedt2011-06-142-3/+60
* ktest: Allow initrd processing without modules definedSteven Rostedt2011-06-131-6/+12
* ktest: Have LOG_FILE evaluate options as wellSteven Rostedt2011-06-131-58/+68
* ktest: Have wait on stdio honor bug timeoutSteven Rostedt2011-06-131-1/+10
* ktest: Implement our own force min configSteven Rostedt2011-06-131-13/+61
* ktest: Add TEST_NAME optionSteven Rostedt2011-06-132-2/+22
* ktest: Add CONFIG_BISECT_GOOD optionSteven Rostedt2011-06-132-7/+18
* ktest: Add detection of triple faultsSteven Rostedt2011-06-132-0/+30
* ktest: Notify reason to break out of monitoring bootSteven Rostedt2011-06-131-2/+10
* ktest: Ignore unset values of the minconfig in config_bisectSteven Rostedt2011-06-021-1/+1
* ktest: Fix result of rebooting the kernelSteven Rostedt2011-06-021-1/+1
* ktest: Fix off-by-one in config bisect resultSteven Rostedt2011-06-021-2/+2
* ktest: Allow options to be used by other optionsSteven Rostedt2011-05-202-1/+97
* ktest: Create variables for the ktest config filesSteven Rostedt2011-05-202-0/+121
* ktest: Reboot after each patchcheck runSteven Rostedt2011-05-202-0/+17
* ktest: Reboot to good kernel after every bisect runSteven Rostedt2011-05-201-5/+5