aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* virtio/tools: add delayed interupt modeMichael S. Tsirkin2012-05-021-0/+1
| | | | Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
* tools/virtio: stub out strong barriersMichael S. Tsirkin2012-02-281-0/+3
| | | | | | The tool should never use them, abort if it does. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
* tools/virtio: add linux/hrtimer.h stubMichael S. Tsirkin2012-02-281-0/+0
| | | | | | Make tool build after virtio changes broke it. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
* tools/virtio: add linux/module.h stubMichael S. Tsirkin2012-02-281-0/+0
| | | | | | Make the tool build again after virtio changes broke it. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
* virtio: rename virtqueue_add_buf_gfp to virtqueue_add_bufRusty Russell2012-01-111-15/+6
| | | | | | | | | Remove wrapper functions. This makes the allocation type explicit in all callers; I used GPF_KERNEL where it seemed obvious, left it at GFP_ATOMIC otherwise. Signed-off-by: Rusty Russell <rusty@rustcorp.com.au> Reviewed-by: Christoph Hellwig <hch@lst.de>
* virtio: harsher barriers for rpmsg.Rusty Russell2012-01-111-0/+1
| | | | | | | | | | | | | | | | | | We were cheating with our barriers; using the smp ones rather than the real device ones. That was fine, until rpmsg came along, which is used to talk to a real device (a non-SMP CPU). Unfortunately, just putting back the real barriers (reverting d57ed95d) causes a performance regression on virtio-pci. In particular, Amos reports netbench's TCP_RR over virtio_net CPU utilization increased up to 35% while throughput went down by up to 14%. By comparison, this branch is in the noise. Reference: https://lkml.org/lkml/2011/12/11/22 Signed-off-by: Rusty Russell <rusty@rustcorp.com.au>
* tools/virtio: virtio_test toolMichael S. Tsirkin2010-12-093-0/+227
This is the userspace part of the tool: it includes a bunch of stubs for linux APIs, somewhat simular to linuxsched. This makes it possible to recompile the ring code in userspace. A small test example is implemented combining this with vhost_test module. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>