aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-08-011-8/+19
|\
| * vfio: New external user group/file matchAlex Williamson2017-07-271-8/+19
* | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-04-092-13/+30
|\|
| * KVM: kvm_io_bus_unregister_dev() should never failDavid Hildenbrand2017-04-082-18/+25
| * KVM: x86: clear bus pointer when destroyedPeter Xu2017-04-081-1/+11
* | Merge tag 'v4.4.44' into linux-linaro-lsk-v4.4Alex Shi2017-01-211-2/+2
|\|
| * KVM: eventfd: fix NULL deref irqbypass consumerWanpeng Li2017-01-191-2/+2
* | arm64: KVM: Turn system register numbers to an enumMarc Zyngier2016-11-091-0/+1
* | KVM: arm/arm64: vgic-v3: Make the LR indexing macro publicMarc Zyngier2016-11-091-8/+2
|/
* KVM: nVMX: Fix memory corruption when using VMCS shadowingJim Mattson2016-08-201-0/+2
* kvm: Fix irq route entries exceeding KVM_MAX_IRQ_ROUTESXiubo Li2016-07-271-1/+1
* KVM: irqfd: fix NULL pointer dereference in kvm_irq_map_gsiPaolo Bonzini2016-06-241-1/+1
* KVM: arm/arm64: Handle forward time correction gracefullyMarc Zyngier2016-05-041-10/+39
* KVM: fix spin_lock_init order on x86Paolo Bonzini2016-04-121-10/+11
* kvm: cap halt polling at exactly halt_poll_nsDavid Matlack2016-03-161-0/+3
* KVM: arm/arm64: vgic: Ensure bitmaps are long enoughMark Rutland2016-03-031-2/+2
* KVM: async_pf: do not warn on page allocation failuresChristian Borntraeger2016-03-031-1/+1
* KVM: arm/arm64: Fix reference to uninitialised VGICAndre Przywara2016-02-251-3/+6
* KVM: arm/arm64: vgic: Fix kvm_vgic_map_is_active's dist checkChristoffer Dall2015-12-111-1/+1
* KVM: arm/arm64: vgic: Trust the LR state for HW IRQsChristoffer Dall2015-11-241-14/+2
* KVM: arm/arm64: arch_timer: Preserve physical dist. active state on LR.activeChristoffer Dall2015-11-242-23/+39
* Merge tag 'for-linus' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2015-11-0514-364/+681
|\
| * KVM: x86: merge kvm_arch_set_irq with kvm_set_msi_inatomicPaolo Bonzini2015-11-041-7/+4
| * KVM: don't pointlessly leave KVM_COMPAT=y in non-KVM configsJan Beulich2015-11-041-1/+1
| * Merge tag 'kvm-arm-for-4.4' of git://git.kernel.org/pub/scm/linux/kernel/git/...Paolo Bonzini2015-11-046-248/+331
| |\
| | * KVM: arm/arm64: Merge vgic_set_lr() and vgic_sync_lr_elrsr()Pavel Fedin2015-11-043-22/+2
| | * KVM: arm/arm64: Clean up vgic_retire_lr() and surroundingsPavel Fedin2015-11-041-27/+10
| | * KVM: arm/arm64: Optimize away redundant LR trackingPavel Fedin2015-11-043-38/+17
| | * arm/arm64: KVM: Add tracepoints for vgic and timerChristoffer Dall2015-10-223-0/+72
| | * arm/arm64: KVM: Support edge-triggered forwarded interruptsChristoffer Dall2015-10-221-18/+22
| | * arm/arm64: KVM: Rework the arch timer to use level-triggered semanticsChristoffer Dall2015-10-222-101/+82
| | * arm/arm64: KVM: Use appropriate define in VGIC reset codeChristoffer Dall2015-10-221-2/+6
| | * arm/arm64: KVM: Implement GICD_ICFGR as RO for PPIsChristoffer Dall2015-10-221-3/+2
| | * arm/arm64: KVM: vgic: Factor out level irq processing on guest exitChristoffer Dall2015-10-221-38/+56
| | * arm/arm64: KVM: arch_timer: Only schedule soft timer on vcpu_blockChristoffer Dall2015-10-221-34/+60
| | * KVM: Add kvm_arch_vcpu_{un}blocking callbacksChristoffer Dall2015-10-221-0/+3
| * | kvm/irqchip: allow only multiple irqchip routes per GSIAndrey Smetanin2015-10-161-3/+3
| * | kvm/eventfd: add arch-specific set_irqAndrey Smetanin2015-10-161-1/+12
| * | kvm/eventfd: factor out kvm_notify_acked_gsi()Andrey Smetanin2015-10-161-5/+11
| * | kvm/eventfd: avoid loop inside irqfd_update()Andrey Smetanin2015-10-161-8/+5
| * | kvm: fix waitqueue_active without memory barrier in virt/kvm/async_pf.cKosuke Tatsukawa2015-10-141-0/+4
| * | KVM: Update Posted-Interrupts Descriptor when vCPU is blockedFeng Wu2015-10-011-0/+3
| * | KVM: Add an arch specific hooks in 'struct kvm_kernel_irqfd'Feng Wu2015-10-011-1/+18
| * | KVM: eventfd: add irq bypass consumer managementEric Auger2015-10-011-0/+15
| * | KVM: introduce kvm_arch functions for IRQ bypassEric Auger2015-10-012-0/+15
| * | KVM: create kvm_irqfd.hEric Auger2015-10-011-72/+23
| * | virt: Add virt directory to the top MakefileFeng Wu2015-10-011-0/+1
| * | virt: IRQ bypass managerAlex Williamson2015-10-013-0/+260
| * | kvm: add capability for any-length ioeventfdsJason Wang2015-10-012-3/+2
| * | kvm: use kmalloc() instead of kzalloc() during iodev register/unregisterJason Wang2015-10-011-2/+2