aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* KVM: lock slots_lock around device assignmentAlex Williamson2012-04-181-8/+15
* KVM: unmap pages from the iommu when slots are removedAlex Williamson2012-04-112-3/+9
* KVM: Convert intx_mask_lock to spin lockJan Kiszka2012-03-201-7/+7
* KVM: use correct tlbs dirty type in cmpxchgAlex Shi2012-03-081-1/+1
* KVM: Allow host IRQ sharing for assigned PCI 2.3 devicesJan Kiszka2012-03-081-29/+180
* KVM: Ensure all vcpus are consistent with in-kernel irqchip settingsAvi Kivity2012-03-081-0/+4
* KVM: mmu_notifier: Flush TLBs before releasing mmu_lockTakuya Yoshikawa2012-03-081-9/+10
* KVM: Introduce kvm_memory_slot::arch and move lpage_info into itTakuya Yoshikawa2012-03-081-61/+9
* KVM: Simplify ifndef conditional usage in __kvm_set_memory_region()Takuya Yoshikawa2012-03-081-21/+8
* KVM: Split lpage_info creation out from __kvm_set_memory_region()Takuya Yoshikawa2012-03-081-31/+52
* KVM: Introduce gfn_to_index() which returns the index for a given levelTakuya Yoshikawa2012-03-081-6/+1
* KVM: Move gfn_to_memslot() to kvm_host.hPaul Mackerras2012-03-051-20/+1
* KVM: fix error handling for out of range irqMichael S. Tsirkin2012-03-051-3/+1
* KVM: Add barriers to allow mmu_notifier_retry to be used locklesslyPaul Mackerras2012-03-051-3/+3
* KVM: s390: ucontrol: export SIE control block to userCarsten Otte2012-03-051-1/+1
* KVM: s390: add parameter for KVM_CREATE_VMCarsten Otte2012-03-051-8/+5
* KVM: Fix __set_bit() race in mark_page_dirty() during dirty loggingTakuya Yoshikawa2012-02-011-1/+1
* module_param: make bool parameters really bool (drivers & misc)Rusty Russell2012-01-121-1/+1
* Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/joro/iommuLinus Torvalds2012-01-101-4/+4
|\
| *-. Merge branches 'iommu/fixes', 'arm/omap' and 'x86/amd' into nextJoerg Roedel2012-01-091-4/+4
| |\ \
| | | * iommu/core: split mapping to page sizes as supported by the hardwareOhad Ben-Cohen2011-11-101-4/+4
| | |/
* | | KVM: ensure that debugfs entries have been createdHamo2011-12-271-3/+23
* | | KVM: drop bsp_vcpu pointer from kvm structGleb Natapov2011-12-272-5/+1
* | | KVM: Use memdup_user instead of kmalloc/copy_from_userSasha Levin2011-12-271-17/+12
* | | KVM: Use kmemdup() instead of kmalloc/memcpySasha Levin2011-12-271-4/+3
* | | KVM: Allow aligned byte and word writes to IOAPIC registers.Julian Stecklina2011-12-271-3/+12
* | | KVM: introduce a table to map slot id to index in memslots arrayXiao Guangrong2011-12-271-1/+6
* | | KVM: sort memslots by its size and use line searchXiao Guangrong2011-12-271-22/+57
* | | KVM: introduce id_to_memslot functionXiao Guangrong2011-12-271-4/+9
* | | KVM: introduce kvm_for_each_memslot macroXiao Guangrong2011-12-272-16/+15
* | | KVM: introduce update_memslots functionXiao Guangrong2011-12-271-7/+15
* | | KVM: introduce KVM_MEM_SLOTS_NUM macroXiao Guangrong2011-12-271-1/+1
* | | KVM: Count the number of dirty pages for dirty loggingTakuya Yoshikawa2011-12-271-1/+3
* | | KVM: Use kmemdup rather than duplicating its implementationThomas Meyer2011-12-271-6/+5
* | | KVM: make checks stricter in coalesced_mmio_in_range()Dan Carpenter2011-12-271-3/+9
|/ /
* | KVM: Device assignment permission checksAlex Williamson2011-12-251-0/+75
* | KVM: Remove ability to assign a device without iommu supportAlex Williamson2011-12-251-9/+9
|/
* kvm: iommu.c file requires the full module.h present.Paul Gortmaker2011-10-311-0/+1
* kvm: fix implicit use of stat.h header filePaul Gortmaker2011-10-311-0/+1
* Merge branch 'next' of git://git.kernel.org/pub/scm/linux/kernel/git/joro/iommuLinus Torvalds2011-10-301-2/+2
|\
| * iommu/core: Convert iommu_found to iommu_presentJoerg Roedel2011-10-211-1/+1
| * iommu/core: Add bus_type parameter to iommu_domain_allocJoerg Roedel2011-10-211-1/+1
* | Merge branch 'kvm-updates/3.2' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2011-10-306-118/+200
|\ \
| * | KVM: Split up MSI-X assigned device IRQ handlerJan Kiszka2011-09-251-13/+19
| * | KVM: Avoid needless registrations of IRQ ack notifier for assigned devicesJan Kiszka2011-09-251-10/+8
| * | KVM: Clean up unneeded void pointer castsJan Kiszka2011-09-251-6/+6
| * | KVM: Intelligent device lookup on I/O busSasha Levin2011-09-254-15/+106
| * | KVM: Make coalesced mmio use a device per zoneSasha Levin2011-09-252-75/+50
| * | KVM: MMIO: Lock coalesced device when checking for available entrySasha Levin2011-09-251-15/+27
| |/
* / pci: Add flag indicating device has been assigned by KVMGreg Rose2011-09-232-0/+6
|/