aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'kvm-3.7-2' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-231-3/+1
|\
| * KVM: MMU: fix release noslot pfnXiao Guangrong2012-10-221-3/+1
* | kvm: replace test_and_set_bit_le() in mark_page_dirty_in_slot() with set_bit_...Takuya Yoshikawa2012-10-051-2/+1
|/
* Merge tag 'kvm-3.7-1' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-047-250/+525
|\
| * KVM: Add resampling irqfds for level triggered interruptsAlex Williamson2012-09-232-4/+152
| * KVM: optimize apic interrupt deliveryGleb Natapov2012-09-201-1/+6
| * KVM: make processes waiting on vcpu mutex killableMichael S. Tsirkin2012-09-171-3/+7
| * KVM: move postcommit flush to x86, as mmio sptes are x86 specificMarcelo Tosatti2012-09-061-7/+0
| * KVM: perform an invalid memslot step for gpa base changeMarcelo Tosatti2012-09-061-3/+3
| * KVM: split kvm_arch_flush_shadowMarcelo Tosatti2012-09-061-4/+4
| * KVM: PPC: book3s: fix build error caused by gfn_to_hva_memslot()Gavin Shan2012-08-271-6/+0
| * KVM: introduce readonly memslotXiao Guangrong2012-08-221-18/+78
| * KVM: introduce KVM_HVA_ERR_BADXiao Guangrong2012-08-221-12/+1
| * KVM: use 'writable' as a hint to map writable pfnXiao Guangrong2012-08-221-1/+23
| * KVM: reorganize hva_to_pfnXiao Guangrong2012-08-221-62/+97
| * KVM: introduce gfn_to_hva_read/kvm_read_hva/kvm_read_hva_atomicXiao Guangrong2012-08-221-4/+23
| * KVM: introduce gfn_to_pfn_memslot_atomicXiao Guangrong2012-08-221-6/+8
| * KVM: fix missing check for memslot flagsXiao Guangrong2012-08-221-0/+12
| * KVM: x86: drop parameter validation in ioapic/picMichael S. Tsirkin2012-08-141-18/+19
| * KVM: do not release the error pageXiao Guangrong2012-08-062-4/+5
| * KVM: do not release the error pfnXiao Guangrong2012-08-062-7/+8
| * KVM: introduce KVM_ERR_PTR_BAD_PAGEXiao Guangrong2012-08-062-13/+2
| * KVM: inline is_*_pfn functionsXiao Guangrong2012-08-061-18/+0
| * KVM: introduce KVM_PFN_ERR_BADXiao Guangrong2012-08-061-6/+1
| * KVM: introduce KVM_PFN_ERR_HWPOISONXiao Guangrong2012-08-061-12/+1
| * KVM: introduce KVM_PFN_ERR_FAULTXiao Guangrong2012-08-061-9/+3
| * KVM: iommu: fix releasing unmapped pageXiao Guangrong2012-08-061-0/+7
| * KVM: Push rmap into kvm_arch_memory_slotTakuya Yoshikawa2012-08-061-10/+1
| * KVM: Move KVM_IRQ_LINE to arch-generic codeChristoffer Dall2012-07-261-0/+23
| * KVM: remove dummy pagesXiao Guangrong2012-07-262-74/+50
| * KVM: use kvm_release_page_clean to release the pageXiao Guangrong2012-07-261-2/+2
| * Merge branch 'queue' into nextAvi Kivity2012-07-264-29/+72
| |\
| | * KVM: Choose better candidate for directed yieldRaghavendra K T2012-07-231-0/+42
| | * KVM: Note down when cpu relax intercepted or pause loop exitedRaghavendra K T2012-07-231-0/+5
| | * KVM: Add config to support ple or cpu relax optimzationRaghavendra K T2012-07-231-0/+3
| | * KVM: switch to symbolic name for irq_states sizeMichael S. Tsirkin2012-07-201-2/+2
| | * KVM: remove the unused parameter of gfn_to_pfn_memslotXiao Guangrong2012-07-192-13/+12
| | * KVM: make bad_pfn static to kvm_main.cXiao Guangrong2012-07-191-3/+3
| | * KVM: using get_fault_pfn to get the fault pfnXiao Guangrong2012-07-191-9/+4
| | * KVM: Introduce kvm_unmap_hva_range() for kvm_mmu_notifier_invalidate_range_st...Takuya Yoshikawa2012-07-181-2/+1
* | | Merge branch 'for-3.7' of git://git.kernel.org/pub/scm/linux/kernel/git/tj/wqLinus Torvalds2012-10-021-1/+1
|\ \ \
| * | | workqueue: deprecate flush[_delayed]_work_sync()Tejun Heo2012-08-201-1/+1
| |/ /
* / / kvm: Fix nonsense handling of compat ioctlAlan Cox2012-08-261-3/+4
|/ /
* | Merge tag 'kvm-3.6-1' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-07-244-43/+47
|\ \
| * | KVM: fix race with level interruptsMichael S. Tsirkin2012-07-203-31/+23
| |/
| * KVM: handle last_boosted_vcpu = 0 caseRik van Riel2012-07-061-1/+1
| * KVM: use KVM_CAP_IRQ_ROUTING to protect the routing related codeMarc Zyngier2012-06-181-1/+1
| * KVM: Avoid wasting pages for small lpage_info arraysTakuya Yoshikawa2012-06-051-2/+2
| * KVM: Separate out dirty_bitmap allocation code as kvm_kvzalloc()Takuya Yoshikawa2012-06-051-10/+22
* | KVM: Fix device assignment threaded irq handlerAlex Williamson2012-07-111-2/+13